/
Products
/
Filters & Duplexers
/
Multiplexers
/
TQQ1212

TQQ1212

1900 / 2017.5 MHz SAW Filter Module - Band 34 / 39 Uplink

Qorvo's TQQ1212 is a general purpose Dual Band Uplink SAW filter Module for Band 34 and 39. This module is specifically designed in a 4x3 mm package for base station applications were two filter passbands share an optimally phased single input and single output. Low insertion loss, coupled with high attenuation and excellent power handling, makes this filter a natural choice for our customers RF filtering needs.

Discontinued
i
End of Life announced January 28, 2019 (PCN 19-0024).
Last Time Buy: August 4, 2019
Contact your local sales representative for assistance.
Product Data Sheet01/02/2018
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Band 34 usable bandwidth 15 MHz
  • Band 39 usable bandwidth 40 MHz
  • Single-Input/Single-Output dual passband
  • High attenuation
  • Low loss
  • Single-ended 50 ohm operation
  • Small size: 4.0 x 3.0 x 1.07 mm
  • RoHS compliant, Pb-free

Typical Applications

  • General Purpose Wireless
  • Repeaters
  • Wireless Infrastructure

Parameters

Technology
SAW
Type
Infrastructure
Bands
34, 39
Frequency (MHz)
1,880 to 2,025
Insertion Loss (dB)
2.3
Package Type
SMT
Package Size (mm)
4.0 x 3.0 x 1.07
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    01/02/2018
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Filters & Duplexers
/
Multiplexers
/
TQQ1212

TQQ1212

1900 / 2017.5 MHz SAW Filter Module - Band 34 / 39 Uplink

Qorvo's TQQ1212 is a general purpose Dual Band Uplink SAW filter Module for Band 34 and 39. This module is specifically designed in a 4x3 mm package for base station applications were two filter passbands share an optimally phased single input and single output. Low insertion loss, coupled with high attenuation and excellent power handling, makes this filter a natural choice for our customers RF filtering needs.

Discontinued
i
End of Life announced January 28, 2019 (PCN 19-0024).
Last Time Buy: August 4, 2019
Contact your local sales representative for assistance.
Product Data Sheet01/02/2018
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Band 34 usable bandwidth 15 MHz
  • Band 39 usable bandwidth 40 MHz
  • Single-Input/Single-Output dual passband
  • High attenuation
  • Low loss
  • Single-ended 50 ohm operation
  • Small size: 4.0 x 3.0 x 1.07 mm
  • RoHS compliant, Pb-free

Typical Applications

  • General Purpose Wireless
  • Repeaters
  • Wireless Infrastructure

Parameters

Technology
SAW
Type
Infrastructure
Bands
34, 39
Frequency (MHz)
1,880 to 2,025
Insertion Loss (dB)
2.3
Package Type
SMT
Package Size (mm)
4.0 x 3.0 x 1.07
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    01/02/2018
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks