/
Products
/
Filters & Duplexers
/
Multiplexers
/
TQQ2526

TQQ2526

831.5 / 876.5 / 1882.5 / 1962.5 MHz BAW / TC-SAW Duplexer Bank Module - Band 25 / 26

Qorvo's TQQ2526 is an extended frequency range Duplexer module that combines a PCS (Band 25) and Cellular (Band 26) duplexers into a single and miniature package.The TQQ2526 features a single antenna connection, eliminating the need for antenna switching. The TQQ2526 is designed with Qorvo Bulk Acoustic Wave (BAW) and Temperature-Compensated Surface Acoustic Wave (TC-SAW) technologies. Low Transmit Insertion Loss of the TQQ2526 reduces total current consumption, extending battery life and usage time.

The TQQ2526 enhances receiver sensitivity and dynamic range with low Rx Insertion Loss and high rejection of Tx signals at the Rx ports. The excellent power handling of Qorvo BAW and SAW technologies supports the high Tx output power levels needed in LTE handsets.

Discontinued
i
End of Life announced November 7, 2014.
Last Time Buy May 7, 2015.
Contact your local sales representative for assistance.
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Extended frequency range
  • B25/BC1 PCS
  • B26/B18/BC10/BC0 cellular
  • Single antenna
  • Very low variation over temperature
  • High isolation over full bandwidth
  • Very small module size
  • 2.8x4.7 mm
  • 1mm max height
  • Single-ended 50 ohm PCS receive port
  • Fully matched balanced 100 ohm cellular receive port

Typical Applications

  • Cellular and PCS Mobile Phones
  • Data Terminals
  • Handsets

Parameters

Bands
B25, B26
Package Size (mm)
2.8 x 4.7 x 1.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Filters & Duplexers
/
Multiplexers
/
TQQ2526

TQQ2526

831.5 / 876.5 / 1882.5 / 1962.5 MHz BAW / TC-SAW Duplexer Bank Module - Band 25 / 26

Qorvo's TQQ2526 is an extended frequency range Duplexer module that combines a PCS (Band 25) and Cellular (Band 26) duplexers into a single and miniature package.The TQQ2526 features a single antenna connection, eliminating the need for antenna switching. The TQQ2526 is designed with Qorvo Bulk Acoustic Wave (BAW) and Temperature-Compensated Surface Acoustic Wave (TC-SAW) technologies. Low Transmit Insertion Loss of the TQQ2526 reduces total current consumption, extending battery life and usage time.

The TQQ2526 enhances receiver sensitivity and dynamic range with low Rx Insertion Loss and high rejection of Tx signals at the Rx ports. The excellent power handling of Qorvo BAW and SAW technologies supports the high Tx output power levels needed in LTE handsets.

Discontinued
i
End of Life announced November 7, 2014.
Last Time Buy May 7, 2015.
Contact your local sales representative for assistance.
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Extended frequency range
  • B25/BC1 PCS
  • B26/B18/BC10/BC0 cellular
  • Single antenna
  • Very low variation over temperature
  • High isolation over full bandwidth
  • Very small module size
  • 2.8x4.7 mm
  • 1mm max height
  • Single-ended 50 ohm PCS receive port
  • Fully matched balanced 100 ohm cellular receive port

Typical Applications

  • Cellular and PCS Mobile Phones
  • Data Terminals
  • Handsets

Parameters

Bands
B25, B26
Package Size (mm)
2.8 x 4.7 x 1.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks