Custom MMIC [Now Qorvo] New Products - Q2 2019

June 28, 2019

Introducing the New DC to 67 GHz Driver Amplifier with Best-in-class Performance

The newly introduced CMD304 is an ultra-wideband GaAs Distributed Driver Amplifier that operates from DC to 67 GHz. This device delivers 9.5 dB of gain with a corresponding noise figure of 3 dB. In addition to providing a very broad frequency range of operation, the CMD304 also offers an industry leading and unprecedented flat gain response over the entire frequency range making this device perfect for EW, Test/Instrumentation and a host of other millimeter wave applications. In fact, the CMD304 truly delivers the most consistent and stable performance over the complete frequency range for equipment designs that demands nothing but the best in performance.

Custom MMIC Expands Product Portfolio to Over 170 High Performance MMICS

We're excited to introduce four new MMIC devices to our growing portfolio of standard products that now numbers over 170. These new products further demonstrate Custom MMIC's commitment to continuous innovation and delivering the highest performing RF and Microwave MMICs in the industry.

Part # Description Package Type
CMD285C3 DC - 20 GHz Variable Voltage Attenuator Ceramic QFN (3mm x 3mm)
CMD295C4 2 - 20 GHz Driver Amplifier Ceramic QFN (4mm x 4mm)
CMD298C4 17 - 25 GHz Low Noise Amplifier Ceramic QFN (4mm x 4mm)
CMD302C4 DC - 20 GHz Switch (SP4T) Ceramic QFN (4 mm x 4 mm)

New Wideband GaAs Low Phase Noise Amplifier Operates from DC - 26.5 GHz

We are excited to announce the release of CMD275, a wideband GaAs MMIC low phase noise amplifier die that is ideally suited for military, space and communications systems. At 10 GHz the device delivers 16 dB of gain, a saturated output power of +20.5 dBm and a noise figure of 5.5 dB.

Also with an input signal of 10 GHz the amplifier provides low phase noise performance of -165 dBc/Hz at 10 kHz offset. The CMD275 is a 50 ohm matched design which eliminates the need for RF port matching.

New Ultra Low Noise Amplifier Optimized for Broadband & Delivers 27 dB of Gain

We are excited to release the CMD283, a broadband MMIC ultra low noise amplifier die, ideally suited for EW and communications systems where small size and low power consumption are needed. The device is optimized for broadband performance and delivers 27 dB of gain with a corresponding noise figure of 0.6 dB at 4 GHz.

The CMD283 is a 50-ohm matched design which eliminates the need for external DC blocks and RF port matching. The CMD283 offers full passivation for increased reliability and moisture protection.

New Wideband Medium Power GaAs Amplifier Operating at 20 - 45 GHz

We are excited to release CMD293, a wideband medium power GaAs MMIC driver amplifier, ideally suited for military, space and communications systems where small size and high linearity are needed.

At 30 GHz the device delivers 20 dB of gain with a corresponding output 1 dB compression point of +26 dBm and noise figure of 6 dB. The CMD293 integrates a temperature compensated RF power detection circuit that enables power detection at 0.7 V/W at 30 GHz.

The device is a 50-ohm matched design which eliminates the need for external DC blocks and RF port matching. The CMD293 offers full passivation for increased reliability and moisture protection.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Custom MMIC [Now Qorvo] New Products - Q2 2019

June 28, 2019

Introducing the New DC to 67 GHz Driver Amplifier with Best-in-class Performance

The newly introduced CMD304 is an ultra-wideband GaAs Distributed Driver Amplifier that operates from DC to 67 GHz. This device delivers 9.5 dB of gain with a corresponding noise figure of 3 dB. In addition to providing a very broad frequency range of operation, the CMD304 also offers an industry leading and unprecedented flat gain response over the entire frequency range making this device perfect for EW, Test/Instrumentation and a host of other millimeter wave applications. In fact, the CMD304 truly delivers the most consistent and stable performance over the complete frequency range for equipment designs that demands nothing but the best in performance.

Custom MMIC Expands Product Portfolio to Over 170 High Performance MMICS

We're excited to introduce four new MMIC devices to our growing portfolio of standard products that now numbers over 170. These new products further demonstrate Custom MMIC's commitment to continuous innovation and delivering the highest performing RF and Microwave MMICs in the industry.

Part # Description Package Type
CMD285C3 DC - 20 GHz Variable Voltage Attenuator Ceramic QFN (3mm x 3mm)
CMD295C4 2 - 20 GHz Driver Amplifier Ceramic QFN (4mm x 4mm)
CMD298C4 17 - 25 GHz Low Noise Amplifier Ceramic QFN (4mm x 4mm)
CMD302C4 DC - 20 GHz Switch (SP4T) Ceramic QFN (4 mm x 4 mm)

New Wideband GaAs Low Phase Noise Amplifier Operates from DC - 26.5 GHz

We are excited to announce the release of CMD275, a wideband GaAs MMIC low phase noise amplifier die that is ideally suited for military, space and communications systems. At 10 GHz the device delivers 16 dB of gain, a saturated output power of +20.5 dBm and a noise figure of 5.5 dB.

Also with an input signal of 10 GHz the amplifier provides low phase noise performance of -165 dBc/Hz at 10 kHz offset. The CMD275 is a 50 ohm matched design which eliminates the need for RF port matching.

New Ultra Low Noise Amplifier Optimized for Broadband & Delivers 27 dB of Gain

We are excited to release the CMD283, a broadband MMIC ultra low noise amplifier die, ideally suited for EW and communications systems where small size and low power consumption are needed. The device is optimized for broadband performance and delivers 27 dB of gain with a corresponding noise figure of 0.6 dB at 4 GHz.

The CMD283 is a 50-ohm matched design which eliminates the need for external DC blocks and RF port matching. The CMD283 offers full passivation for increased reliability and moisture protection.

New Wideband Medium Power GaAs Amplifier Operating at 20 - 45 GHz

We are excited to release CMD293, a wideband medium power GaAs MMIC driver amplifier, ideally suited for military, space and communications systems where small size and high linearity are needed.

At 30 GHz the device delivers 20 dB of gain with a corresponding output 1 dB compression point of +26 dBm and noise figure of 6 dB. The CMD293 integrates a temperature compensated RF power detection circuit that enables power detection at 0.7 V/W at 30 GHz.

The device is a 50-ohm matched design which eliminates the need for external DC blocks and RF port matching. The CMD293 offers full passivation for increased reliability and moisture protection.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks