Qorvo Supports US Network Rollouts with Compact 5G Antenna Technology

November 25, 2019

New mmWave GaAs FEM enables additional capacity for 5G networks

Greensboro, NC, November 25, 2019 – Qorvo® (Nasdaq: QRVO), a leading provider of innovative RF solutions that connect the world, has made it easier to develop 5G base stations that operate in band n258 – from 24.25 to 27.5 GHz – with a new gallium arsenide (GaAs) front end module (FEM). The new QPF4010 FEM supports the rollout of 5G millimeter wave (mmWave) base stations by reducing the number of required base station antenna array elements by up to 50 percent and offering a compact package size for smaller system configurations.

The QPF4010 integrates a power amplifier, power detector, switch and low noise amplifier into a compact 4mm x 4mm package. It is based on Qorvo's 90nm GaAs technology, and provides best-in-class noise figure as well as higher output power and gain than products based on other semiconductor processes, such as silicon germanium (SiGe) or silicon on insulator (SOI).

Roger Hall, general manager of Qorvo's High Performance Solutions business, said, "Qorvo designed the QPF4010 to accelerate 5G network expansion in the U.S. This new FEM supports many mmWave 5G use cases and enables equipment manufacturers to easily upgrade their base stations, while reducing the number of required antenna array elements by up to 50 percent."

The QPF4010's higher output power and compact form factor enable mobile operators more network flexibility to build highly efficient and cost-effective base stations that achieve maximum power and bandwidth necessary to achieve Effective Isotropic Radiated Power (EIRP). Operators can build smaller, more powerful arrays to transmit, thus reducing overall cost while maintaining or improving performance.

The enhanced capabilities of the QPF4010 reduce total cost of ownership over the life of the system:

Power Levels 24 dBm Psat with 13.5 dBm of linear power
Power Added Efficiency 4% EVM and 4.5% power added efficiency at 13.5 dBm Pout
Noise Figure/Signal Gain Receive mode: 4.0 dB noise figure; 14 dB signal gain; 13 dBm OIP3
Package 4mm x 4mm QFN plastic package

Engineering samples of the QPF4010 are available now to qualified customers.

Qorvo is accelerating the rollout of 5G by helping to define 5G standards as a delegate to 3GPP and closely collaborating with wireless infrastructure manufacturers, network operators, chipset providers and smartphone manufacturers. Qorvo has helped conduct dozens of 5G field trials, and Qorvo’s 28 GHz products supported the Samsung® 5G MIMO demo at the 2018 Winter Olympics.

Learn more about Qorvo’s broad portfolio of 5G solutions through videos, white papers and product profiles available here:
https://www.qorvo.com/innovation/5g

About Qorvo
Qorvo (Nasdaq: QRVO) makes a better world possible by providing innovative Radio Frequency (RF) solutions at the center of connectivity. We combine product and technology leadership, systems-level expertise and global manufacturing scale to quickly solve our customers' most complex technical challenges. Qorvo serves diverse high-growth segments of large global markets, including advanced wireless devices, wired and wireless networks and defense radar and communications. We also leverage unique competitive strengths to advance 5G networks, cloud computing, the Internet of Things, and other emerging applications that expand the global framework interconnecting people, places and things. Visit www.qorvo.com to learn how Qorvo connects the world.

Qorvo is a registered trademark of Qorvo, Inc. in the U.S. and in other countries. All other trademarks are the property of their respective owners.

Media Contact:
Katie Caballero
Marketing Communications Manager
Qorvo Infrastructure and Defense Products
+1 972-994-8546
Katie.Caballero@qorvo.com

This press release includes "forward-looking statements" within the meaning of the safe harbor provisions of the Private Securities Litigation Reform Act of 1995. These forward-looking statements include, but are not limited to, statements about our plans, objectives, representations and contentions, and are not historical facts and typically are identified by use of terms such as "may," "will," "should," "could," "expect," "plan," "anticipate," "believe," "estimate," "predict," "potential," "continue" and similar words, although some forward-looking statements are expressed differently. You should be aware that the forward-looking statements included herein represent management's current judgment and expectations, but our actual results, events and performance could differ materially from those expressed or implied by forward-looking statements. We do not intend to update any of these forward-looking statements or publicly announce the results of any revisions to these forward-looking statements, other than as is required under U.S. federal securities laws. Our business is subject to numerous risks and uncertainties, including those relating to fluctuations in our operating results; our substantial dependence on developing new products and achieving design wins; our dependence on a few large customers for a substantial portion of our revenue; a loss of revenue if contracts with the United States government or defense and aerospace contractors are canceled or delayed or if defense spending is reduced; our dependence on third parties; risks related to sales through distributors; risks associated with the operation of our manufacturing facilities; business disruptions; poor manufacturing yields; increased inventory risks and costs due to timing of customer forecasts; our inability to effectively manage or maintain evolving relationships with platform providers; risks from international sales and operations; economic regulation in China; changes in government trade policies, including imposition of tariffs and export restrictions; our ability to implement innovative technologies; underutilization of manufacturing facilities as a result of industry overcapacity; we may not be able to borrow funds under our credit facility or secure future financing; we may not be able to generate sufficient cash to service all of our debt; restrictions imposed by the agreements governing our debt; volatility in the price of our common stock; damage to our reputation or brand; fluctuations in the amount and frequency of our stock repurchases; our acquisitions and other strategic investments, including our recent acquisitions of Active-Semi International, Inc. and Cavendish Kinetics Limited, could fail to achieve financial or strategic objectives; our ability to attract, retain and motivate key employees; our reliance on our intellectual property portfolio; claims of infringement of third-party intellectual property rights; security breaches and other similar disruptions compromising our information; theft, loss or misuse of personal data by or about our employees, customers or third parties; warranty claims, product recalls and product liability; and risks associated with environmental, health and safety regulations and climate change. These and other risks and uncertainties, which are described in more detail in Qorvo's most recent Annual Report on Form 10-K and in other reports and statements filed with the Securities and Exchange Commission, could cause actual results and developments to be materially different from those expressed or implied by any of these forward-looking statements.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo Supports US Network Rollouts with Compact 5G Antenna Technology

November 25, 2019

New mmWave GaAs FEM enables additional capacity for 5G networks

Greensboro, NC, November 25, 2019 – Qorvo® (Nasdaq: QRVO), a leading provider of innovative RF solutions that connect the world, has made it easier to develop 5G base stations that operate in band n258 – from 24.25 to 27.5 GHz – with a new gallium arsenide (GaAs) front end module (FEM). The new QPF4010 FEM supports the rollout of 5G millimeter wave (mmWave) base stations by reducing the number of required base station antenna array elements by up to 50 percent and offering a compact package size for smaller system configurations.

The QPF4010 integrates a power amplifier, power detector, switch and low noise amplifier into a compact 4mm x 4mm package. It is based on Qorvo's 90nm GaAs technology, and provides best-in-class noise figure as well as higher output power and gain than products based on other semiconductor processes, such as silicon germanium (SiGe) or silicon on insulator (SOI).

Roger Hall, general manager of Qorvo's High Performance Solutions business, said, "Qorvo designed the QPF4010 to accelerate 5G network expansion in the U.S. This new FEM supports many mmWave 5G use cases and enables equipment manufacturers to easily upgrade their base stations, while reducing the number of required antenna array elements by up to 50 percent."

The QPF4010's higher output power and compact form factor enable mobile operators more network flexibility to build highly efficient and cost-effective base stations that achieve maximum power and bandwidth necessary to achieve Effective Isotropic Radiated Power (EIRP). Operators can build smaller, more powerful arrays to transmit, thus reducing overall cost while maintaining or improving performance.

The enhanced capabilities of the QPF4010 reduce total cost of ownership over the life of the system:

Power Levels 24 dBm Psat with 13.5 dBm of linear power
Power Added Efficiency 4% EVM and 4.5% power added efficiency at 13.5 dBm Pout
Noise Figure/Signal Gain Receive mode: 4.0 dB noise figure; 14 dB signal gain; 13 dBm OIP3
Package 4mm x 4mm QFN plastic package

Engineering samples of the QPF4010 are available now to qualified customers.

Qorvo is accelerating the rollout of 5G by helping to define 5G standards as a delegate to 3GPP and closely collaborating with wireless infrastructure manufacturers, network operators, chipset providers and smartphone manufacturers. Qorvo has helped conduct dozens of 5G field trials, and Qorvo’s 28 GHz products supported the Samsung® 5G MIMO demo at the 2018 Winter Olympics.

Learn more about Qorvo’s broad portfolio of 5G solutions through videos, white papers and product profiles available here:
https://www.qorvo.com/innovation/5g

About Qorvo
Qorvo (Nasdaq: QRVO) makes a better world possible by providing innovative Radio Frequency (RF) solutions at the center of connectivity. We combine product and technology leadership, systems-level expertise and global manufacturing scale to quickly solve our customers' most complex technical challenges. Qorvo serves diverse high-growth segments of large global markets, including advanced wireless devices, wired and wireless networks and defense radar and communications. We also leverage unique competitive strengths to advance 5G networks, cloud computing, the Internet of Things, and other emerging applications that expand the global framework interconnecting people, places and things. Visit www.qorvo.com to learn how Qorvo connects the world.

Qorvo is a registered trademark of Qorvo, Inc. in the U.S. and in other countries. All other trademarks are the property of their respective owners.

Media Contact:
Katie Caballero
Marketing Communications Manager
Qorvo Infrastructure and Defense Products
+1 972-994-8546
Katie.Caballero@qorvo.com

This press release includes "forward-looking statements" within the meaning of the safe harbor provisions of the Private Securities Litigation Reform Act of 1995. These forward-looking statements include, but are not limited to, statements about our plans, objectives, representations and contentions, and are not historical facts and typically are identified by use of terms such as "may," "will," "should," "could," "expect," "plan," "anticipate," "believe," "estimate," "predict," "potential," "continue" and similar words, although some forward-looking statements are expressed differently. You should be aware that the forward-looking statements included herein represent management's current judgment and expectations, but our actual results, events and performance could differ materially from those expressed or implied by forward-looking statements. We do not intend to update any of these forward-looking statements or publicly announce the results of any revisions to these forward-looking statements, other than as is required under U.S. federal securities laws. Our business is subject to numerous risks and uncertainties, including those relating to fluctuations in our operating results; our substantial dependence on developing new products and achieving design wins; our dependence on a few large customers for a substantial portion of our revenue; a loss of revenue if contracts with the United States government or defense and aerospace contractors are canceled or delayed or if defense spending is reduced; our dependence on third parties; risks related to sales through distributors; risks associated with the operation of our manufacturing facilities; business disruptions; poor manufacturing yields; increased inventory risks and costs due to timing of customer forecasts; our inability to effectively manage or maintain evolving relationships with platform providers; risks from international sales and operations; economic regulation in China; changes in government trade policies, including imposition of tariffs and export restrictions; our ability to implement innovative technologies; underutilization of manufacturing facilities as a result of industry overcapacity; we may not be able to borrow funds under our credit facility or secure future financing; we may not be able to generate sufficient cash to service all of our debt; restrictions imposed by the agreements governing our debt; volatility in the price of our common stock; damage to our reputation or brand; fluctuations in the amount and frequency of our stock repurchases; our acquisitions and other strategic investments, including our recent acquisitions of Active-Semi International, Inc. and Cavendish Kinetics Limited, could fail to achieve financial or strategic objectives; our ability to attract, retain and motivate key employees; our reliance on our intellectual property portfolio; claims of infringement of third-party intellectual property rights; security breaches and other similar disruptions compromising our information; theft, loss or misuse of personal data by or about our employees, customers or third parties; warranty claims, product recalls and product liability; and risks associated with environmental, health and safety regulations and climate change. These and other risks and uncertainties, which are described in more detail in Qorvo's most recent Annual Report on Form 10-K and in other reports and statements filed with the Securities and Exchange Commission, could cause actual results and developments to be materially different from those expressed or implied by any of these forward-looking statements.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo