/
Products
/
Integrated Front-End Modules
/
Infrastructure RF Modules
/
QPF4010

QPF4010

24.25 - 27.5 GHz GaAs Front End Module

The QPF4010 is a high frequency, high performance MMIC front-end module targeted for 5G - n258 at 26 GHz phased array base stations and terminals. It is fabricated on Qorvo's 90 nm pHEMT (QPHT09) production process. The device combines a low noise high linearity LNA, a low insertion-loss high-isolation TR switch, and a high-efficiency multi-stage PA.

The QPF4010 operates from 24.25 GHz to 27.5 GHz range. The receive path (LNA + TR SW) is designed to provide 13.5 dB of gain and a typical noise figure of 4.0 dB. The transmit path (PA+SW) provides 17 dB of small signal gain and a saturated output power of 22.5 dBm. It can operate at an average power of 14 dBm with 4% of typical EVM at 64 QAM, 100MHz modulated signal.

The QPF4010 is offered in a small 4x4 mm overmold QFN surface mount package, matched to 50 Ω and has integrated DC blocking capacitors on all RF ports allowing for simple system integration. The frequency coverage and operational flexibility allows it support satellite communication, point to point data links and 5G systems.

Discontinued
i
End of Life announced July 20, 2021 (PCN 21-0146).
Last Time Buy: December 30, 2021
Contact your local sales representative for assistance.
Product Data SheetRev A – 09/2019
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
97
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
97
Buy Online
RFMW
0
Buy Online

Key Features

  • Frequency Range: 24.25 – 27.5 GHz (1)
  • RX Noise Figure: 4.0 dB
  • RX Small Signal Gain: 13.5dB
  • RX Output TOI: 14 dBm @ -10 dBm PIN / tone
  • TX Small Signal Gain: 17dB
  • TX Saturated Power: 22.5dBm
  • TX ACPR: 32 dBc @ 14 dBm average POUT
  • TX Linearity: 4% EVM @ 14 dBm average POUT (2)
  • TX PAE: 5% @ 14 dBm average POUT (2)
  • Package Dimensions: 4.0 x 4.0 x 0.85 mm

Typical Applications

  • 5G Wireless Base stations and terminals
  • Point to Point Communications

Parameters

Frequency Min (GHz)
24.25
Frequency Max (GHz)
27.5
Tx Gain (dB)
17
Tx Psat (W)
0.17
Tx Voltage (V)
2.5
Tx Current (mA)
215
Rx Gain (dB)
13.5
Rx Voltage (V)
3.5
Rx Current (mA)
10
Package Size (mm)
4.0 x 4.0 x 0.85
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    Rev A – 09/2019
    Data Sheet
  • Qorvo Defense and Aerospace Front End Module Products and Applications

    Rev B – 2025
    Application Note
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Integrated Front-End Modules
/
Infrastructure RF Modules
/
QPF4010

QPF4010

24.25 - 27.5 GHz GaAs Front End Module

The QPF4010 is a high frequency, high performance MMIC front-end module targeted for 5G - n258 at 26 GHz phased array base stations and terminals. It is fabricated on Qorvo's 90 nm pHEMT (QPHT09) production process. The device combines a low noise high linearity LNA, a low insertion-loss high-isolation TR switch, and a high-efficiency multi-stage PA.

The QPF4010 operates from 24.25 GHz to 27.5 GHz range. The receive path (LNA + TR SW) is designed to provide 13.5 dB of gain and a typical noise figure of 4.0 dB. The transmit path (PA+SW) provides 17 dB of small signal gain and a saturated output power of 22.5 dBm. It can operate at an average power of 14 dBm with 4% of typical EVM at 64 QAM, 100MHz modulated signal.

The QPF4010 is offered in a small 4x4 mm overmold QFN surface mount package, matched to 50 Ω and has integrated DC blocking capacitors on all RF ports allowing for simple system integration. The frequency coverage and operational flexibility allows it support satellite communication, point to point data links and 5G systems.

Discontinued
i
End of Life announced July 20, 2021 (PCN 21-0146).
Last Time Buy: December 30, 2021
Contact your local sales representative for assistance.
Product Data SheetRev A – 09/2019
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
97
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
97
Buy Online
RFMW
0
Buy Online

Key Features

  • Frequency Range: 24.25 – 27.5 GHz (1)
  • RX Noise Figure: 4.0 dB
  • RX Small Signal Gain: 13.5dB
  • RX Output TOI: 14 dBm @ -10 dBm PIN / tone
  • TX Small Signal Gain: 17dB
  • TX Saturated Power: 22.5dBm
  • TX ACPR: 32 dBc @ 14 dBm average POUT
  • TX Linearity: 4% EVM @ 14 dBm average POUT (2)
  • TX PAE: 5% @ 14 dBm average POUT (2)
  • Package Dimensions: 4.0 x 4.0 x 0.85 mm

Typical Applications

  • 5G Wireless Base stations and terminals
  • Point to Point Communications

Parameters

Frequency Min (GHz)
24.25
Frequency Max (GHz)
27.5
Tx Gain (dB)
17
Tx Psat (W)
0.17
Tx Voltage (V)
2.5
Tx Current (mA)
215
Rx Gain (dB)
13.5
Rx Voltage (V)
3.5
Rx Current (mA)
10
Package Size (mm)
4.0 x 4.0 x 0.85
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    Rev A – 09/2019
    Data Sheet
  • Qorvo Defense and Aerospace Front End Module Products and Applications

    Rev B – 2025
    Application Note
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks