Qorvo® Launches High Performance BAW Filter to Support Band 41 5G Base Station Deployments

September 17, 2020

Enabling 5G and Wi-Fi coexistence on a global scale

QPQ1298

GREENSBORO, NC – September 17, 2020 – Qorvo® (Nasdaq:QRVO), a leading provider of innovative RF solutions that connect the world, today introduced a high-performance n41 sub-Band 5G bulk acoustic wave (BAW) filter for base station infrastructure, small cell and repeater applications. Qorvo’s newest BAW filter combines low insertion loss and excellent out-of-band rejection in a compact footprint. It is available now to support rapid 5G infrastructure deployments around the world.

The Qorvo QPQ1298 filter offers the higher frequency and bandwidth required to deliver 5G high data capacity for rural, suburban and dense urban areas. It covers frequencies from 2.515 to 2.674 GHz and features greater than 45 dB near-band attenuation to meet demanding Wi-Fi coexistence requirements. The QPQ1298 is housed in a compact, 2 x 1.6 mm package that supports easy assembly.

Roger Hall, general manager of Qorvo's High Performance Solutions (HPS) business, said "The immediate availability of this best-in-class BAW filter makes it easy and cost-effective for our customers to quickly roll out Band 41 5G. This is just another example of how Qorvo is committed to supporting n41 as well as other global 5G standards such as n77, n78 and n79."

Dan McNamara, principal analyst at Mobile Experts, Inc., said, "Filtering has always been a key element to RF design in crowded spectrum, but Band 41 is especially challenging due to the wide bandwidth and adjacency to 2.4 GHz Wi-Fi. High-performance filters with low insertion loss and steep rejection at the band edges are needed to allow the coexistence of cellular bands for 5G and Wi-Fi operation."

The QPQ1298 BAW filter is now available in production quantities, and offers the following features:

  • n41: 160 MHz Bandwidth
  • High out-of-band attenuation and low insertion loss, combined with excellent Wi-Fi rejection
  • Compact, surface-mount design: 2.00 x 1.60 x 0.73 mm
  • RoHS Compliant, Pb-Free

The global deployment of 5G networks is driving demand for Qorvo's high-performance RF solutions, including GaN high-power amplifiers and GaAs front-end modules (FEMs). Qorvo's 5G portfolio offers the efficiency, reliability and compact size needed for base station manufacturers and network operators to increase capacity and expand coverage. It also provides complete solutions for new 5G smartphones, including low-band, mid-high and ultra-high-band FEMs; transmit-receive modules; and antenna control solutions that enable innovative new designs, enhanced performance and faster time to market.

About Qorvo
Qorvo (Nasdaq: QRVO) makes a better world possible by providing innovative Radio Frequency (RF) solutions at the center of connectivity. We combine product and technology leadership, systems-level expertise and global manufacturing scale to quickly solve our customers' most complex technical challenges. Qorvo serves diverse high-growth segments of large global markets, including advanced wireless devices, wired and wireless networks and defense radar and communications. We also leverage unique competitive strengths to advance 5G networks, cloud computing, the Internet of Things, and other emerging applications that expand the global framework interconnecting people, places and things. Visit www.qorvo.com to learn how Qorvo connects the world.

Qorvo is a registered trademark of Qorvo, Inc. in the U.S. and in other countries. All other trademarks are the property of their respective owners.

Investor Relations Contact:
Doug DeLieto
VP, Investor Relations
+1-336-678-7968

Media Contact:
Katie Caballero
Marketing Communications Manager
Qorvo Infrastructure and Defense Products
+1 972-994-8546
katie.caballero@qorvo.com

This press release includes "forward-looking statements" within the meaning of the safe harbor provisions of the Private Securities Litigation Reform Act of 1995. These forward-looking statements include, but are not limited to, statements about our plans, objectives, representations and contentions, and are not historical facts and typically are identified by use of terms such as "may," "will," "should," "could," "expect," "plan," "anticipate," "believe," "estimate," "predict," "potential," "continue" and similar words, although some forward-looking statements are expressed differently. You should be aware that the forward-looking statements included herein represent management's current judgment and expectations, but our actual results, events and performance could differ materially from those expressed or implied by forward-looking statements. We do not intend to update any of these forward-looking statements or publicly announce the results of any revisions to these forward-looking statements, other than as is required under U.S. federal securities laws. Our business is subject to numerous risks and uncertainties, including those relating to fluctuations in our operating results; our substantial dependence on developing new products and achieving design wins; our dependence on a few large customers for a substantial portion of our revenue; a loss of revenue if contracts with the United States government or defense and aerospace contractors are canceled or delayed or if defense spending is reduced; the COVID-19 outbreak, which has and will likely continue to negatively impact the global economy and disrupt normal business activities, and which may have an adverse effect on our results of operations; our dependence on third parties; risks related to sales through distributors; risks associated with the operation of our manufacturing facilities; business disruptions; poor manufacturing yields; increased inventory risks and costs due to timing of customer forecasts; our inability to effectively manage or maintain evolving relationships with platform providers; risks from international sales and operations; economic regulation in China; changes in government trade policies, including imposition of tariffs and export restrictions; our ability to implement innovative technologies; underutilization of manufacturing facilities as a result of industry overcapacity; we may not be able to borrow funds under our credit facility or secure future financing; we may not be able to generate sufficient cash to service all of our debt; restrictions imposed by the agreements governing our debt; volatility in the price of our common stock; damage to our reputation or brand; fluctuations in the amount and frequency of our stock repurchases; our recent and future acquisitions and other strategic investments could fail to achieve financial or strategic objectives; our ability to attract, retain and motivate key employees; our reliance on our intellectual property portfolio; claims of infringement of third-party intellectual property rights; security breaches and other similar disruptions compromising our information; theft, loss or misuse of personal data by or about our employees, customers or third parties; warranty claims, product recalls and product liability; and risks associated with environmental, health and safety regulations and climate change. Many of the foregoing risks and uncertainties are, and will continue to be, exacerbated by the COVID-19 outbreak and any worsening of the global business and economic environment as a result. These and other risks and uncertainties, which are described in more detail in Qorvo's most recent Annual Report on Form 10-K and in other reports and statements filed with the Securities and Exchange Commission, could cause actual results and developments to be materially different from those expressed or implied by any of these forward-looking statements.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

|

+1-833-641-3810

Qorvo® Launches High Performance BAW Filter to Support Band 41 5G Base Station Deployments

September 17, 2020

Enabling 5G and Wi-Fi coexistence on a global scale

QPQ1298

GREENSBORO, NC – September 17, 2020 – Qorvo® (Nasdaq:QRVO), a leading provider of innovative RF solutions that connect the world, today introduced a high-performance n41 sub-Band 5G bulk acoustic wave (BAW) filter for base station infrastructure, small cell and repeater applications. Qorvo’s newest BAW filter combines low insertion loss and excellent out-of-band rejection in a compact footprint. It is available now to support rapid 5G infrastructure deployments around the world.

The Qorvo QPQ1298 filter offers the higher frequency and bandwidth required to deliver 5G high data capacity for rural, suburban and dense urban areas. It covers frequencies from 2.515 to 2.674 GHz and features greater than 45 dB near-band attenuation to meet demanding Wi-Fi coexistence requirements. The QPQ1298 is housed in a compact, 2 x 1.6 mm package that supports easy assembly.

Roger Hall, general manager of Qorvo's High Performance Solutions (HPS) business, said "The immediate availability of this best-in-class BAW filter makes it easy and cost-effective for our customers to quickly roll out Band 41 5G. This is just another example of how Qorvo is committed to supporting n41 as well as other global 5G standards such as n77, n78 and n79."

Dan McNamara, principal analyst at Mobile Experts, Inc., said, "Filtering has always been a key element to RF design in crowded spectrum, but Band 41 is especially challenging due to the wide bandwidth and adjacency to 2.4 GHz Wi-Fi. High-performance filters with low insertion loss and steep rejection at the band edges are needed to allow the coexistence of cellular bands for 5G and Wi-Fi operation."

The QPQ1298 BAW filter is now available in production quantities, and offers the following features:

  • n41: 160 MHz Bandwidth
  • High out-of-band attenuation and low insertion loss, combined with excellent Wi-Fi rejection
  • Compact, surface-mount design: 2.00 x 1.60 x 0.73 mm
  • RoHS Compliant, Pb-Free

The global deployment of 5G networks is driving demand for Qorvo's high-performance RF solutions, including GaN high-power amplifiers and GaAs front-end modules (FEMs). Qorvo's 5G portfolio offers the efficiency, reliability and compact size needed for base station manufacturers and network operators to increase capacity and expand coverage. It also provides complete solutions for new 5G smartphones, including low-band, mid-high and ultra-high-band FEMs; transmit-receive modules; and antenna control solutions that enable innovative new designs, enhanced performance and faster time to market.

About Qorvo
Qorvo (Nasdaq: QRVO) makes a better world possible by providing innovative Radio Frequency (RF) solutions at the center of connectivity. We combine product and technology leadership, systems-level expertise and global manufacturing scale to quickly solve our customers' most complex technical challenges. Qorvo serves diverse high-growth segments of large global markets, including advanced wireless devices, wired and wireless networks and defense radar and communications. We also leverage unique competitive strengths to advance 5G networks, cloud computing, the Internet of Things, and other emerging applications that expand the global framework interconnecting people, places and things. Visit www.qorvo.com to learn how Qorvo connects the world.

Qorvo is a registered trademark of Qorvo, Inc. in the U.S. and in other countries. All other trademarks are the property of their respective owners.

Investor Relations Contact:
Doug DeLieto
VP, Investor Relations
+1-336-678-7968

Media Contact:
Katie Caballero
Marketing Communications Manager
Qorvo Infrastructure and Defense Products
+1 972-994-8546
katie.caballero@qorvo.com

This press release includes "forward-looking statements" within the meaning of the safe harbor provisions of the Private Securities Litigation Reform Act of 1995. These forward-looking statements include, but are not limited to, statements about our plans, objectives, representations and contentions, and are not historical facts and typically are identified by use of terms such as "may," "will," "should," "could," "expect," "plan," "anticipate," "believe," "estimate," "predict," "potential," "continue" and similar words, although some forward-looking statements are expressed differently. You should be aware that the forward-looking statements included herein represent management's current judgment and expectations, but our actual results, events and performance could differ materially from those expressed or implied by forward-looking statements. We do not intend to update any of these forward-looking statements or publicly announce the results of any revisions to these forward-looking statements, other than as is required under U.S. federal securities laws. Our business is subject to numerous risks and uncertainties, including those relating to fluctuations in our operating results; our substantial dependence on developing new products and achieving design wins; our dependence on a few large customers for a substantial portion of our revenue; a loss of revenue if contracts with the United States government or defense and aerospace contractors are canceled or delayed or if defense spending is reduced; the COVID-19 outbreak, which has and will likely continue to negatively impact the global economy and disrupt normal business activities, and which may have an adverse effect on our results of operations; our dependence on third parties; risks related to sales through distributors; risks associated with the operation of our manufacturing facilities; business disruptions; poor manufacturing yields; increased inventory risks and costs due to timing of customer forecasts; our inability to effectively manage or maintain evolving relationships with platform providers; risks from international sales and operations; economic regulation in China; changes in government trade policies, including imposition of tariffs and export restrictions; our ability to implement innovative technologies; underutilization of manufacturing facilities as a result of industry overcapacity; we may not be able to borrow funds under our credit facility or secure future financing; we may not be able to generate sufficient cash to service all of our debt; restrictions imposed by the agreements governing our debt; volatility in the price of our common stock; damage to our reputation or brand; fluctuations in the amount and frequency of our stock repurchases; our recent and future acquisitions and other strategic investments could fail to achieve financial or strategic objectives; our ability to attract, retain and motivate key employees; our reliance on our intellectual property portfolio; claims of infringement of third-party intellectual property rights; security breaches and other similar disruptions compromising our information; theft, loss or misuse of personal data by or about our employees, customers or third parties; warranty claims, product recalls and product liability; and risks associated with environmental, health and safety regulations and climate change. Many of the foregoing risks and uncertainties are, and will continue to be, exacerbated by the COVID-19 outbreak and any worsening of the global business and economic environment as a result. These and other risks and uncertainties, which are described in more detail in Qorvo's most recent Annual Report on Form 10-K and in other reports and statements filed with the Securities and Exchange Commission, could cause actual results and developments to be materially different from those expressed or implied by any of these forward-looking statements.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

|

+1-833-641-3810

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo
Qorvo