Qorvo® Introduces Industry-Leading Low Noise Figure LNAs Enabling 5G Base Station Deployments

January 11, 2021

Delivering unmatched performance and scalability to meet global demand

QPL9546

GREENSBORO, NC – January 11, 2021 – Qorvo® (Nasdaq:QRVO), a leading provider of innovative RF solutions that connect the world, today introduced a family of high-performance low noise amplifiers (LNAs) tailored for base station infrastructure deployments including 5G massive MIMO (m-MIMO). Qorvo’s newest family of LNAs combines the lowest noise figure in the industry – 0.3 dB achieved at 2 GHz – with unmatched reliability and scalability in a very compact footprint.

The flagship QPL9547 LNA utilizes Qorvo's latest generation enhancement-mode pseudomorphic High Electron Mobility Transistor (pHEMT) process to provide market-leading noise figure and improved receiver sensitivity for cellular base stations. This LNA is internally matched and is available in a compact, 2 mm x 2 mm package to provide space savings for system designers. Additional LNAs in the product family such as the QPL9057, QPL9058 and QPL9504 are optimized to provide high gain and disable pins required for 5G wireless infrastructure.

Joe Madden, chief analyst at Mobile Experts, Inc., said, “In 5G networks, the uplink is the limiting factor, and massive MIMO makes the uplink even more critical. A combination of low noise figure and high dynamic range is the key to maximizing the coverage of a 5G network. We expect the market to require large numbers of this type of LNA, as massive MIMO ramps up worldwide.”

Roger Hall, general manager of Qorvo’s High Performance Solutions (HPS) business, said “The release of these third-generation LNAs makes it easier for our customers to design and deploy their 5G solutions. This LNA family helps ensure that data transfer will be seamless and reliable, prompting customer demand worldwide.”

The QPL9547, QPL9057, QPL9058 and QPL9504 are in production now and are available for immediate delivery.

Specifications QPL9547 QPL9057 QPL9058 QPL9504
Frequency Range 0.1 – 6.0 GHz 0.6 – 4.2 GHz 0.5 – 6.0 GHz 0.6 – 6.0 GHz
Gain 19.3 dB 22.8 dB 18 dB 21.5 dB
Noise Figure 0.3 dB @ 2.0 GHz 0.54 dB @ 3.5 GHz 0.6 dB @ 3.5 GHz 0.7 dB @ 5.5 GHz
OIP3 39.3 dBm 32 dBm 36 dBm 34 dBm
Package Size 2 mm x 2 mm 2 mm x 2 mm 2 mm x 2 mm 2 mm x 2 mm

The global deployment of 5G networks is driving demand for Qorvo’s entire portfolio of high-performance RF solutions, including GaN high-power amplifiers and GaAs front-end modules (FEMs). Qorvo’s 5G portfolio offers the efficiency, reliability and compact size needed for base station manufacturers and network operators to increase capacity and expand coverage. It also provides complete solutions for new 5G smartphones, including low-band, mid-high and ultra-high-band FEMs; transmit-receive modules; and antenna control solutions that enable innovative new designs, enhanced performance and faster time to market.

About Qorvo
Qorvo (Nasdaq: QRVO) makes a better world possible by providing innovative Radio Frequency (RF) solutions at the center of connectivity. We combine product and technology leadership, systems-level expertise and global manufacturing scale to quickly solve our customers' most complex technical challenges. Qorvo serves diverse high-growth segments of large global markets, including advanced wireless devices, wired and wireless networks and defense radar and communications. We also leverage unique competitive strengths to advance 5G networks, cloud computing, the Internet of Things, and other emerging applications that expand the global framework interconnecting people, places and things. Visit www.qorvo.com to learn how Qorvo connects the world.

Qorvo is a registered trademark of Qorvo, Inc. in the U.S. and in other countries. All other trademarks are the property of their respective owners.

Media Contact:
Katie Caballero
Marketing Communications Manager
Qorvo Infrastructure and Defense Products
+1 972-994-8546
katie.caballero@qorvo.com

This press release includes "forward-looking statements" within the meaning of the safe harbor provisions of the Private Securities Litigation Reform Act of 1995. These forward-looking statements include, but are not limited to, statements about our plans, objectives, representations and contentions, and are not historical facts and typically are identified by use of terms such as "may," "will," "should," "could," "expect," "plan," "anticipate," "believe," "estimate," "predict," "potential," "continue" and similar words, although some forward-looking statements are expressed differently. You should be aware that the forward-looking statements included herein represent management’s current judgment and expectations, but our actual results, events and performance could differ materially from those expressed or implied by forward-looking statements. We do not intend to update any of these forward-looking statements or publicly announce the results of any revisions to these forward-looking statements, other than as is required under U.S. federal securities laws. Our business is subject to numerous risks and uncertainties, including those relating to fluctuations in our operating results; our substantial dependence on developing new products and achieving design wins; our dependence on a few large customers for a substantial portion of our revenue; a loss of revenue if contracts with the United States government or defense and aerospace contractors are canceled or delayed or if defense spending is reduced; the COVID-19 pandemic, which has and will likely continue to negatively impact the global economy and disrupt normal business activities, and which may have an adverse effect on our results of operations; our dependence on third parties; risks related to sales through distributors; risks associated with the operation of our manufacturing facilities; business disruptions; poor manufacturing yields; increased inventory risks and costs due to timing of customer forecasts; our inability to effectively manage or maintain evolving relationships with platform providers; risks from international sales and operations; economic regulation in China; changes in government trade policies, including imposition of tariffs and export restrictions; our ability to implement innovative technologies; underutilization of manufacturing facilities as a result of industry overcapacity; we may not be able to borrow funds under our credit facility or secure future financing; we may not be able to generate sufficient cash to service all of our debt; restrictions imposed by the agreements governing our debt; volatility in the price of our common stock; damage to our reputation or brand; fluctuations in the amount and frequency of our stock repurchases; our recent and future acquisitions and other strategic investments could fail to achieve financial or strategic objectives; our ability to attract, retain and motivate key employees; our reliance on our intellectual property portfolio; claims of infringement of third-party intellectual property rights; security breaches and other similar disruptions compromising our information; theft, loss or misuse of personal data by or about our employees, customers or third parties; warranty claims, product recalls and product liability; and risks associated with environmental, health and safety regulations and climate change. Many of the foregoing risks and uncertainties are, and will continue to be, exacerbated by the COVID-19 pandemic and any worsening of the global business and economic environment as a result. These and other risks and uncertainties, which are described in more detail in Qorvo’s most recent Annual Report on Form 10-K and in other reports and statements filed with the Securities and Exchange Commission, could cause actual results and developments to be materially different from those expressed or implied by any of these forward-looking statements.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo® Introduces Industry-Leading Low Noise Figure LNAs Enabling 5G Base Station Deployments

January 11, 2021

Delivering unmatched performance and scalability to meet global demand

QPL9546

GREENSBORO, NC – January 11, 2021 – Qorvo® (Nasdaq:QRVO), a leading provider of innovative RF solutions that connect the world, today introduced a family of high-performance low noise amplifiers (LNAs) tailored for base station infrastructure deployments including 5G massive MIMO (m-MIMO). Qorvo’s newest family of LNAs combines the lowest noise figure in the industry – 0.3 dB achieved at 2 GHz – with unmatched reliability and scalability in a very compact footprint.

The flagship QPL9547 LNA utilizes Qorvo's latest generation enhancement-mode pseudomorphic High Electron Mobility Transistor (pHEMT) process to provide market-leading noise figure and improved receiver sensitivity for cellular base stations. This LNA is internally matched and is available in a compact, 2 mm x 2 mm package to provide space savings for system designers. Additional LNAs in the product family such as the QPL9057, QPL9058 and QPL9504 are optimized to provide high gain and disable pins required for 5G wireless infrastructure.

Joe Madden, chief analyst at Mobile Experts, Inc., said, “In 5G networks, the uplink is the limiting factor, and massive MIMO makes the uplink even more critical. A combination of low noise figure and high dynamic range is the key to maximizing the coverage of a 5G network. We expect the market to require large numbers of this type of LNA, as massive MIMO ramps up worldwide.”

Roger Hall, general manager of Qorvo’s High Performance Solutions (HPS) business, said “The release of these third-generation LNAs makes it easier for our customers to design and deploy their 5G solutions. This LNA family helps ensure that data transfer will be seamless and reliable, prompting customer demand worldwide.”

The QPL9547, QPL9057, QPL9058 and QPL9504 are in production now and are available for immediate delivery.

Specifications QPL9547 QPL9057 QPL9058 QPL9504
Frequency Range 0.1 – 6.0 GHz 0.6 – 4.2 GHz 0.5 – 6.0 GHz 0.6 – 6.0 GHz
Gain 19.3 dB 22.8 dB 18 dB 21.5 dB
Noise Figure 0.3 dB @ 2.0 GHz 0.54 dB @ 3.5 GHz 0.6 dB @ 3.5 GHz 0.7 dB @ 5.5 GHz
OIP3 39.3 dBm 32 dBm 36 dBm 34 dBm
Package Size 2 mm x 2 mm 2 mm x 2 mm 2 mm x 2 mm 2 mm x 2 mm

The global deployment of 5G networks is driving demand for Qorvo’s entire portfolio of high-performance RF solutions, including GaN high-power amplifiers and GaAs front-end modules (FEMs). Qorvo’s 5G portfolio offers the efficiency, reliability and compact size needed for base station manufacturers and network operators to increase capacity and expand coverage. It also provides complete solutions for new 5G smartphones, including low-band, mid-high and ultra-high-band FEMs; transmit-receive modules; and antenna control solutions that enable innovative new designs, enhanced performance and faster time to market.

About Qorvo
Qorvo (Nasdaq: QRVO) makes a better world possible by providing innovative Radio Frequency (RF) solutions at the center of connectivity. We combine product and technology leadership, systems-level expertise and global manufacturing scale to quickly solve our customers' most complex technical challenges. Qorvo serves diverse high-growth segments of large global markets, including advanced wireless devices, wired and wireless networks and defense radar and communications. We also leverage unique competitive strengths to advance 5G networks, cloud computing, the Internet of Things, and other emerging applications that expand the global framework interconnecting people, places and things. Visit www.qorvo.com to learn how Qorvo connects the world.

Qorvo is a registered trademark of Qorvo, Inc. in the U.S. and in other countries. All other trademarks are the property of their respective owners.

Media Contact:
Katie Caballero
Marketing Communications Manager
Qorvo Infrastructure and Defense Products
+1 972-994-8546
katie.caballero@qorvo.com

This press release includes "forward-looking statements" within the meaning of the safe harbor provisions of the Private Securities Litigation Reform Act of 1995. These forward-looking statements include, but are not limited to, statements about our plans, objectives, representations and contentions, and are not historical facts and typically are identified by use of terms such as "may," "will," "should," "could," "expect," "plan," "anticipate," "believe," "estimate," "predict," "potential," "continue" and similar words, although some forward-looking statements are expressed differently. You should be aware that the forward-looking statements included herein represent management’s current judgment and expectations, but our actual results, events and performance could differ materially from those expressed or implied by forward-looking statements. We do not intend to update any of these forward-looking statements or publicly announce the results of any revisions to these forward-looking statements, other than as is required under U.S. federal securities laws. Our business is subject to numerous risks and uncertainties, including those relating to fluctuations in our operating results; our substantial dependence on developing new products and achieving design wins; our dependence on a few large customers for a substantial portion of our revenue; a loss of revenue if contracts with the United States government or defense and aerospace contractors are canceled or delayed or if defense spending is reduced; the COVID-19 pandemic, which has and will likely continue to negatively impact the global economy and disrupt normal business activities, and which may have an adverse effect on our results of operations; our dependence on third parties; risks related to sales through distributors; risks associated with the operation of our manufacturing facilities; business disruptions; poor manufacturing yields; increased inventory risks and costs due to timing of customer forecasts; our inability to effectively manage or maintain evolving relationships with platform providers; risks from international sales and operations; economic regulation in China; changes in government trade policies, including imposition of tariffs and export restrictions; our ability to implement innovative technologies; underutilization of manufacturing facilities as a result of industry overcapacity; we may not be able to borrow funds under our credit facility or secure future financing; we may not be able to generate sufficient cash to service all of our debt; restrictions imposed by the agreements governing our debt; volatility in the price of our common stock; damage to our reputation or brand; fluctuations in the amount and frequency of our stock repurchases; our recent and future acquisitions and other strategic investments could fail to achieve financial or strategic objectives; our ability to attract, retain and motivate key employees; our reliance on our intellectual property portfolio; claims of infringement of third-party intellectual property rights; security breaches and other similar disruptions compromising our information; theft, loss or misuse of personal data by or about our employees, customers or third parties; warranty claims, product recalls and product liability; and risks associated with environmental, health and safety regulations and climate change. Many of the foregoing risks and uncertainties are, and will continue to be, exacerbated by the COVID-19 pandemic and any worsening of the global business and economic environment as a result. These and other risks and uncertainties, which are described in more detail in Qorvo’s most recent Annual Report on Form 10-K and in other reports and statements filed with the Securities and Exchange Commission, could cause actual results and developments to be materially different from those expressed or implied by any of these forward-looking statements.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks