Qorvo® Solutions Interoperable with Apple* U1 Chip for New Ultra-Wideband Enabled Experiences

June 7, 2021

Turnkey beta development kits and modules work out of the box with U1-equipped iPhone and Apple Watch models, allowing accessory developers to evaluate capabilities of ultra-wideband technology

GREENSBORO, NC – June 7, 2021 – Qorvo® (Nasdaq:QRVO), a leading provider of innovative RF solutions that connect the world, today announced the interoperability of its DW3000 family of products with the Apple U1 chip used in iPhone and Apple Watch models* and the new Nearby Interaction protocol specification draft unveiled at the 2021 Worldwide Developers Conference. This compatibility will enable developers to easily evaluate new app experiences based on location, distance and direction relative to a U1-equipped iPhone or Apple Watch. The DW3000 is Qorvo's next-generation ultra-wideband (UWB) chipset family and is ramping into full production in four variants, along with several modules and beta development kits.

Compliant with the IEEE 802.15.4z standard, Qorvo UWB hardware and software solutions are also developed in accordance with the FiRa consortium PHY and MAC specification. As a sponsor and board member of FiRa, Qorvo is dedicated to growing the UWB ecosystem, and applying its technology and application expertise to help define specifications that ensure interoperability between different end products to create a seamless experience for consumers.

Global tech market advisory firm, ABI Research forecasts there will be 300 million UWB device shipments in 2021. "Smartphones will see an increase in the integration of UWB, providing users with the ability to accurately locate other UWB-enabled devices, unlock doors or vehicles, and automatically wireless pay for products," said Stephanie Tomsett, Research Analyst at ABI Research.

Eric Creviston, president of Qorvo Mobile Products, said, "We're proud to be supporting Apple interoperability with our broad portfolio of UWB solutions. We are seeing rapid adoption of UWB in a variety of mobile, automotive and IoT applications, where it delivers unrivaled location and secure communication capabilities. This is opening the door to new user experiences. Qorvo's UWB team has been at the forefront of this innovation for 10 years, enabling hundreds of customers to design breakthrough products and solutions across 40 different vertical markets."

Qorvo UWB products compatible with U1-enabled iPhone and Apple Watch models

Qorvo UWB Development Kits
DWM3000EVB
Based on Qorvo DWM3000 module, this Arduino Shield development kit offers developers the flexibility to evaluate Qorvo UWB technology with Nordic Semiconductor development kits - nRF52832DK, nRF52833DK or nRF52840DK.

DWM3001CDK
Based on the DWM3001C module, this kit is designed to offer a rapid prototyping solution to developers, offering JLINK-OB debug capabilities through USB and a license-free professional grade IDE.

Qorvo UWB Software Suite
Compatible with all Qorvo UWB products from drivers to MAC to GUI and logging tools. Embedded software is compliant with the Apple Nearby Interaction protocol as well as FiRa PHY/MAC specification.

Qorvo UWB Modules
DWM3000
RF-only module integrating DW3110 chipset, antenna and power management. Optimum RF layout simplifies design integration. The DWM3000 can easily interface via SPI to a wide range of microcontrollers.

DWM3001C
Combines Qorvo DW3110 UWB chipset with the Nordic nRF52833 BLE SoC and an accelerometer - an ideal platform for rapid prototyping of applications such as tags and access control.

Qorvo UWB Chipset
DW3000
Second generation family of four UWB chipsets (DW3110, DW3120, DW3210, DW3220) optimized for low power battery-operated applications. Offers worldwide support with UWB Channel 5 (6.5 GHz) and Channel 9 (8 GHz) with data rates of up to 6.8 Mbps while delivering precise positioning to within 10 cm for ranging and +/-5 degrees for angular measurement. Chipsets are available in QFN and CSP packages.

Qorvo's evaluation kits and modules are sampling now and all UWB chipsets are ramping into full production. Visit www.qorvo.com/feature/uwb-solutions-compatible-with-apple-u1 to learn more about Qorvo's UWB products and solutions.

* U1-enabled iPhone models include iPhone 11, iPhone 11 Pro, iPhone 11 Pro Max, iPhone 12, iPhone 12 mini, iPhone 12 Pro, and iPhone 12 Pro Max. Apple Watch Series 6 features the U1 chip.

About Qorvo
Qorvo (Nasdaq: QRVO) makes a better world possible by providing innovative radio frequency (RF) solutions at the center of connectivity. We combine product and technology leadership, systems-level expertise, and global manufacturing scale to quickly solve our customers’ most complex technical challenges. Qorvo serves diverse high-growth segments of large global markets, including advanced wireless devices, wired and wireless networks, and defense radar and communications. We also leverage unique competitive strengths to advance 5G networks, cloud computing, the Internet of Things, and other emerging applications that expand the global framework interconnecting people, places and things. Visit www.qorvo.com to learn how Qorvo connects the world.

Qorvo is a registered trademark of Qorvo, Inc. in the U.S. and in other countries.

Contact:
Doug DeLieto
VP, Investor Relations
+1-336-678-7968

Media Contact:
Alexis Mariani
Qorvo Mobile Products
+1 336.678.5605
alexis.mariani@qorvo.com

This press release includes “forward-looking statements” within the meaning of the safe harbor provisions of the Private Securities Litigation Reform Act of 1995. These forward-looking statements include, but are not limited to, statements about our plans, objectives, representations and contentions, and are not historical facts and typically are identified by use of terms such as “may,” “will,” “should,” “could,” “expect,” “plan,” “anticipate,” “believe,” “estimate,” “predict,” “potential,” “continue” and similar words, although some forward-looking statements are expressed differently. You should be aware that the forward-looking statements included herein represent management’s current judgment and expectations, but our actual results, events and performance could differ materially from those expressed or implied by forward-looking statements. We do not intend to update any of these forward-looking statements or publicly announce the results of any revisions to these forward-looking statements, other than as is required under U.S. federal securities laws. Our business is subject to numerous risks and uncertainties, including those relating to fluctuations in our operating results; our substantial dependence on developing new products and achieving design wins; our dependence on a few large customers for a substantial portion of our revenue; a loss of revenue if contracts with the United States government or defense and aerospace contractors are canceled or delayed or if defense spending is reduced; the COVID-19 pandemic, which has and will likely continue to negatively impact the global economy and disrupt normal business activities, and which may have an adverse effect on our results of operations; our dependence on third parties; risks related to sales through distributors; risks associated with the operation of our manufacturing facilities; business disruptions; poor manufacturing yields; increased inventory risks and costs due to timing of customer forecasts; our inability to effectively manage or maintain evolving relationships with platform providers; risks from international sales and operations; economic regulation in China; changes in government trade policies, including imposition of tariffs and export restrictions; our ability to implement innovative technologies; underutilization of manufacturing facilities as a result of industry overcapacity; we may not be able to borrow funds under our credit facility or secure future financing; we may not be able to generate sufficient cash to service all of our debt; restrictions imposed by the agreements governing our debt; volatility in the price of our common stock; damage to our reputation or brand; fluctuations in the amount and frequency of our stock repurchases; our recent and future acquisitions and other strategic investments could fail to achieve financial or strategic objectives; our ability to attract, retain and motivate key employees; our reliance on our intellectual property portfolio; claims of infringement of third-party intellectual property rights; security breaches and other similar disruptions compromising our information; theft, loss or misuse of personal data by or about our employees, customers or third parties; warranty claims, product recalls and product liability; and risks associated with environmental, health and safety regulations and climate change. Many of the foregoing risks and uncertainties are, and will continue to be, exacerbated by the COVID-19 pandemic and any worsening of the global business and economic environment as a result. These and other risks and uncertainties, which are described in more detail in Qorvo’s most recent Annual Report on Form 10-K and in other reports and statements filed with the Securities and Exchange Commission, could cause actual results and developments to be materially different from those expressed or implied by any of these forward-looking statements.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo® Solutions Interoperable with Apple* U1 Chip for New Ultra-Wideband Enabled Experiences

June 7, 2021

Turnkey beta development kits and modules work out of the box with U1-equipped iPhone and Apple Watch models, allowing accessory developers to evaluate capabilities of ultra-wideband technology

GREENSBORO, NC – June 7, 2021 – Qorvo® (Nasdaq:QRVO), a leading provider of innovative RF solutions that connect the world, today announced the interoperability of its DW3000 family of products with the Apple U1 chip used in iPhone and Apple Watch models* and the new Nearby Interaction protocol specification draft unveiled at the 2021 Worldwide Developers Conference. This compatibility will enable developers to easily evaluate new app experiences based on location, distance and direction relative to a U1-equipped iPhone or Apple Watch. The DW3000 is Qorvo's next-generation ultra-wideband (UWB) chipset family and is ramping into full production in four variants, along with several modules and beta development kits.

Compliant with the IEEE 802.15.4z standard, Qorvo UWB hardware and software solutions are also developed in accordance with the FiRa consortium PHY and MAC specification. As a sponsor and board member of FiRa, Qorvo is dedicated to growing the UWB ecosystem, and applying its technology and application expertise to help define specifications that ensure interoperability between different end products to create a seamless experience for consumers.

Global tech market advisory firm, ABI Research forecasts there will be 300 million UWB device shipments in 2021. "Smartphones will see an increase in the integration of UWB, providing users with the ability to accurately locate other UWB-enabled devices, unlock doors or vehicles, and automatically wireless pay for products," said Stephanie Tomsett, Research Analyst at ABI Research.

Eric Creviston, president of Qorvo Mobile Products, said, "We're proud to be supporting Apple interoperability with our broad portfolio of UWB solutions. We are seeing rapid adoption of UWB in a variety of mobile, automotive and IoT applications, where it delivers unrivaled location and secure communication capabilities. This is opening the door to new user experiences. Qorvo's UWB team has been at the forefront of this innovation for 10 years, enabling hundreds of customers to design breakthrough products and solutions across 40 different vertical markets."

Qorvo UWB products compatible with U1-enabled iPhone and Apple Watch models

Qorvo UWB Development Kits
DWM3000EVB
Based on Qorvo DWM3000 module, this Arduino Shield development kit offers developers the flexibility to evaluate Qorvo UWB technology with Nordic Semiconductor development kits - nRF52832DK, nRF52833DK or nRF52840DK.

DWM3001CDK
Based on the DWM3001C module, this kit is designed to offer a rapid prototyping solution to developers, offering JLINK-OB debug capabilities through USB and a license-free professional grade IDE.

Qorvo UWB Software Suite
Compatible with all Qorvo UWB products from drivers to MAC to GUI and logging tools. Embedded software is compliant with the Apple Nearby Interaction protocol as well as FiRa PHY/MAC specification.

Qorvo UWB Modules
DWM3000
RF-only module integrating DW3110 chipset, antenna and power management. Optimum RF layout simplifies design integration. The DWM3000 can easily interface via SPI to a wide range of microcontrollers.

DWM3001C
Combines Qorvo DW3110 UWB chipset with the Nordic nRF52833 BLE SoC and an accelerometer - an ideal platform for rapid prototyping of applications such as tags and access control.

Qorvo UWB Chipset
DW3000
Second generation family of four UWB chipsets (DW3110, DW3120, DW3210, DW3220) optimized for low power battery-operated applications. Offers worldwide support with UWB Channel 5 (6.5 GHz) and Channel 9 (8 GHz) with data rates of up to 6.8 Mbps while delivering precise positioning to within 10 cm for ranging and +/-5 degrees for angular measurement. Chipsets are available in QFN and CSP packages.

Qorvo's evaluation kits and modules are sampling now and all UWB chipsets are ramping into full production. Visit www.qorvo.com/feature/uwb-solutions-compatible-with-apple-u1 to learn more about Qorvo's UWB products and solutions.

* U1-enabled iPhone models include iPhone 11, iPhone 11 Pro, iPhone 11 Pro Max, iPhone 12, iPhone 12 mini, iPhone 12 Pro, and iPhone 12 Pro Max. Apple Watch Series 6 features the U1 chip.

About Qorvo
Qorvo (Nasdaq: QRVO) makes a better world possible by providing innovative radio frequency (RF) solutions at the center of connectivity. We combine product and technology leadership, systems-level expertise, and global manufacturing scale to quickly solve our customers’ most complex technical challenges. Qorvo serves diverse high-growth segments of large global markets, including advanced wireless devices, wired and wireless networks, and defense radar and communications. We also leverage unique competitive strengths to advance 5G networks, cloud computing, the Internet of Things, and other emerging applications that expand the global framework interconnecting people, places and things. Visit www.qorvo.com to learn how Qorvo connects the world.

Qorvo is a registered trademark of Qorvo, Inc. in the U.S. and in other countries.

Contact:
Doug DeLieto
VP, Investor Relations
+1-336-678-7968

Media Contact:
Alexis Mariani
Qorvo Mobile Products
+1 336.678.5605
alexis.mariani@qorvo.com

This press release includes “forward-looking statements” within the meaning of the safe harbor provisions of the Private Securities Litigation Reform Act of 1995. These forward-looking statements include, but are not limited to, statements about our plans, objectives, representations and contentions, and are not historical facts and typically are identified by use of terms such as “may,” “will,” “should,” “could,” “expect,” “plan,” “anticipate,” “believe,” “estimate,” “predict,” “potential,” “continue” and similar words, although some forward-looking statements are expressed differently. You should be aware that the forward-looking statements included herein represent management’s current judgment and expectations, but our actual results, events and performance could differ materially from those expressed or implied by forward-looking statements. We do not intend to update any of these forward-looking statements or publicly announce the results of any revisions to these forward-looking statements, other than as is required under U.S. federal securities laws. Our business is subject to numerous risks and uncertainties, including those relating to fluctuations in our operating results; our substantial dependence on developing new products and achieving design wins; our dependence on a few large customers for a substantial portion of our revenue; a loss of revenue if contracts with the United States government or defense and aerospace contractors are canceled or delayed or if defense spending is reduced; the COVID-19 pandemic, which has and will likely continue to negatively impact the global economy and disrupt normal business activities, and which may have an adverse effect on our results of operations; our dependence on third parties; risks related to sales through distributors; risks associated with the operation of our manufacturing facilities; business disruptions; poor manufacturing yields; increased inventory risks and costs due to timing of customer forecasts; our inability to effectively manage or maintain evolving relationships with platform providers; risks from international sales and operations; economic regulation in China; changes in government trade policies, including imposition of tariffs and export restrictions; our ability to implement innovative technologies; underutilization of manufacturing facilities as a result of industry overcapacity; we may not be able to borrow funds under our credit facility or secure future financing; we may not be able to generate sufficient cash to service all of our debt; restrictions imposed by the agreements governing our debt; volatility in the price of our common stock; damage to our reputation or brand; fluctuations in the amount and frequency of our stock repurchases; our recent and future acquisitions and other strategic investments could fail to achieve financial or strategic objectives; our ability to attract, retain and motivate key employees; our reliance on our intellectual property portfolio; claims of infringement of third-party intellectual property rights; security breaches and other similar disruptions compromising our information; theft, loss or misuse of personal data by or about our employees, customers or third parties; warranty claims, product recalls and product liability; and risks associated with environmental, health and safety regulations and climate change. Many of the foregoing risks and uncertainties are, and will continue to be, exacerbated by the COVID-19 pandemic and any worsening of the global business and economic environment as a result. These and other risks and uncertainties, which are described in more detail in Qorvo’s most recent Annual Report on Form 10-K and in other reports and statements filed with the Securities and Exchange Commission, could cause actual results and developments to be materially different from those expressed or implied by any of these forward-looking statements.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo