Qorvo® Delivers Next Generation PA Modules for 5G Designs

June 18, 2022

First 8W GaN PAMs Optimized for U.S., EU Markets


Download full size image

GREENSBORO, NC – June 17, 2022 – Qorvo® (Nasdaq:QRVO), a leading provider of innovative RF solutions that connect the world, today announced the QPA3908 and QPA3810, two Gallium Nitride (GaN) 8 Watt Power Amplifier Modules (PAMs) that offer a combination of high performance and a significantly smaller footprint than traditional discrete component solutions, reducing the board level footprint required by network infrastructure equipment manufacturers. These products target applications such as massive MIMO base stations and O-RAN networks for active antenna systems.

The QPA3908 and QPA3810 products are integrated two-stage PAMs designed for massive MIMO applications with 8 Watt RMS at the device output. The QPA3908 has an operating frequency range of 3.7 – 3.98 GHz, supporting US C-band applications. The QPA3810 has an operating frequency range of 3.4 – 3.8 GHz, supporting applications in European markets. Both modules are input/output matched at 50 Ω and require minimal external components.

NEC Corporation ("NEC") has a long tradition of technical innovation and partnering with leading industry providers. NEC has partnered with Qorvo to implement the QPA3908 and QPA3810 PAMs to deliver the most advanced 5G end-to-end O-RAN network.

Diwakar Vishakhadatta, general manager of Qorvo’s Infrastructure business, said, "Qorvo's GaN solutions for 5G are a means to minimize cost and increase capacity. These two GaN powered modules support the growth of 5G rollouts in the U.S. and Europe with greater integration at the board level, and reduced complexity. Our focus is on efficiency and linearity for our customer partners."

The QPA3908 and QPA3810 each incorporate a driver PA and Doherty final stage delivering high power-added efficiency for the entire module at 8W average power. The modules are input and output matched components providing superior performance and are completely assembled with no additional tuning necessary. These single-tuned modules simplify 5G network architecture and reduce design time, offering a more elegant solution than multiple discrete PAs.

QPA3908 QPA3810
Frequency Min (GHz) 3.7 3.4
Frequency Max (GHz) 3.98 3.8
Pout (dBm) 39.0 39.0
Psat (dBm) 47.5 48.0
Gain (dB) 32.0 33.0
ACPR w/DPD (dBc)[2x100MHz NR] -52.0 -50.0
Package (mm) 8 x 10 8 x 10

Qorvo's QPA3908 and QPA3810 PAMs are available now and are ramping up to support key customer 5G deployments for North America.

Qorvo offers the industry's largest, most innovative GaN-on-SiC portfolio to help customers realize superior efficiency and operational bandwidth. The company's GaN-on-SiC products deliver high power density, reduced size, excellent gain, high reliability and process maturity. Qorvo is a leading supplier of RF products and compound semiconductor foundry services. Using the MRL concept developed by the U.S. DoD, Qorvo has achieved Manufacturing Readiness Level 10 for its GaN technology.

Connect with us at IMS (#IMS2022), June 21-23. For more information about Qorvo's solutions, announcements and meeting inquiries, visit our Qorvo IMS 2022 landing page.

Learn about the Qorvo GaN Advantage here: https://www.qorvo.com/design-hub.

Learn more about Qorvo here:www.qorvo.com.

About Qorvo
Qorvo (Nasdaq: QRVO) makes a better world possible by providing innovative RF solutions at the center of connectivity. We combine product and technology leadership, systems-level expertise and global manufacturing scale to quickly solve our customers' most complex technical challenges. Qorvo serves diverse high-growth segments of large global markets, including advanced wireless devices, wired and wireless networks and defense radar and communications. We also leverage our unique competitive strengths to advance 5G networks, cloud computing, the Internet of Things, and other emerging applications that expand the global framework interconnecting people, places and things. Visit www.qorvo.com to learn how Qorvo connects the world.

Qorvo is a registered trademark of Qorvo, Inc. in the U.S. and in other countries.

Media Contact:
Katie Caballero
Marketing Communications Manager
Qorvo Infrastructure and Defense Products
W +1 972-994-8546
katie.caballero@qorvo.com

This press release includes "forward-looking statements" within the meaning of the safe harbor provisions of the Private Securities Litigation Reform Act of 1995. These forward-looking statements include, but are not limited to, statements about our plans, objectives, representations and contentions, and are not historical facts and typically are identified by use of terms such as "may," "will," "should," "could," "expect," "plan," "anticipate," "believe," "estimate," "predict," "potential," "continue" and similar words, although some forward-looking statements are expressed differently. You should be aware that the forward-looking statements included herein represent management's current judgment and expectations, but our actual results, events and performance could differ materially from those expressed or implied by forward-looking statements. We do not intend to update any of these forward-looking statements or publicly announce the results of any revisions to these forward-looking statements, other than as is required under U.S. federal securities laws. Our business is subject to numerous risks and uncertainties, including those relating to fluctuations in our operating results; our substantial dependence on developing new products and achieving design wins; our dependence on several large customers for a substantial portion of our revenue; the COVID-19 pandemic materially and adversely affecting our financial condition and results of operations; a loss of revenue if defense and aerospace contracts are canceled or delayed; our dependence on third parties; risks related to sales through distributors; risks associated with the operation of our manufacturing facilities; business disruptions; poor manufacturing yields; increased inventory risks and costs due to timing of customer forecasts; our inability to effectively manage or maintain evolving relationships with platform providers; our ability to continue to innovate in a very competitive industry; underutilization of manufacturing facilities as a result of industry overcapacity; unfavorable changes in interest rates, pricing of certain precious metals, utility rates and foreign currency exchange rates; our acquisitions and other strategic investments failing to achieve financial or strategic objectives; our ability to attract, retain and motivate key employees; warranty claims, product recalls and product liability; changes in our effective tax rate; changes in the favorable tax status of certain of our subsidiaries; enactment of international or domestic tax legislation, or changes in regulatory guidance; risks associated with environmental, health and safety regulations and climate change; risks from international sales and operations; economic regulation in China; changes in government trade policies, including imposition of tariffs and export restrictions; we may not be able to generate sufficient cash to service all of our debt; restrictions imposed by the agreements governing our debt; our reliance on our intellectual property portfolio; claims of infringement of third-party intellectual property rights; security breaches and other similar disruptions compromising our information; theft, loss or misuse of personal data by or about our employees, customers or third parties; provisions in our governing documents and Delaware law may discourage takeovers and business combinations that our stockholders might consider to be in their best interests; and volatility in the price of our common stock. These and other risks and uncertainties, which are described in more detail in Qorvo's most recent Annual Report on Form 10-K and in other reports and statements filed with the Securities and Exchange Commission, could cause actual results and developments to be materially different from those expressed or implied by any of these forward-looking statements.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo® Delivers Next Generation PA Modules for 5G Designs

June 18, 2022

First 8W GaN PAMs Optimized for U.S., EU Markets


Download full size image

GREENSBORO, NC – June 17, 2022 – Qorvo® (Nasdaq:QRVO), a leading provider of innovative RF solutions that connect the world, today announced the QPA3908 and QPA3810, two Gallium Nitride (GaN) 8 Watt Power Amplifier Modules (PAMs) that offer a combination of high performance and a significantly smaller footprint than traditional discrete component solutions, reducing the board level footprint required by network infrastructure equipment manufacturers. These products target applications such as massive MIMO base stations and O-RAN networks for active antenna systems.

The QPA3908 and QPA3810 products are integrated two-stage PAMs designed for massive MIMO applications with 8 Watt RMS at the device output. The QPA3908 has an operating frequency range of 3.7 – 3.98 GHz, supporting US C-band applications. The QPA3810 has an operating frequency range of 3.4 – 3.8 GHz, supporting applications in European markets. Both modules are input/output matched at 50 Ω and require minimal external components.

NEC Corporation ("NEC") has a long tradition of technical innovation and partnering with leading industry providers. NEC has partnered with Qorvo to implement the QPA3908 and QPA3810 PAMs to deliver the most advanced 5G end-to-end O-RAN network.

Diwakar Vishakhadatta, general manager of Qorvo’s Infrastructure business, said, "Qorvo's GaN solutions for 5G are a means to minimize cost and increase capacity. These two GaN powered modules support the growth of 5G rollouts in the U.S. and Europe with greater integration at the board level, and reduced complexity. Our focus is on efficiency and linearity for our customer partners."

The QPA3908 and QPA3810 each incorporate a driver PA and Doherty final stage delivering high power-added efficiency for the entire module at 8W average power. The modules are input and output matched components providing superior performance and are completely assembled with no additional tuning necessary. These single-tuned modules simplify 5G network architecture and reduce design time, offering a more elegant solution than multiple discrete PAs.

QPA3908 QPA3810
Frequency Min (GHz) 3.7 3.4
Frequency Max (GHz) 3.98 3.8
Pout (dBm) 39.0 39.0
Psat (dBm) 47.5 48.0
Gain (dB) 32.0 33.0
ACPR w/DPD (dBc)[2x100MHz NR] -52.0 -50.0
Package (mm) 8 x 10 8 x 10

Qorvo's QPA3908 and QPA3810 PAMs are available now and are ramping up to support key customer 5G deployments for North America.

Qorvo offers the industry's largest, most innovative GaN-on-SiC portfolio to help customers realize superior efficiency and operational bandwidth. The company's GaN-on-SiC products deliver high power density, reduced size, excellent gain, high reliability and process maturity. Qorvo is a leading supplier of RF products and compound semiconductor foundry services. Using the MRL concept developed by the U.S. DoD, Qorvo has achieved Manufacturing Readiness Level 10 for its GaN technology.

Connect with us at IMS (#IMS2022), June 21-23. For more information about Qorvo's solutions, announcements and meeting inquiries, visit our Qorvo IMS 2022 landing page.

Learn about the Qorvo GaN Advantage here: https://www.qorvo.com/design-hub.

Learn more about Qorvo here:www.qorvo.com.

About Qorvo
Qorvo (Nasdaq: QRVO) makes a better world possible by providing innovative RF solutions at the center of connectivity. We combine product and technology leadership, systems-level expertise and global manufacturing scale to quickly solve our customers' most complex technical challenges. Qorvo serves diverse high-growth segments of large global markets, including advanced wireless devices, wired and wireless networks and defense radar and communications. We also leverage our unique competitive strengths to advance 5G networks, cloud computing, the Internet of Things, and other emerging applications that expand the global framework interconnecting people, places and things. Visit www.qorvo.com to learn how Qorvo connects the world.

Qorvo is a registered trademark of Qorvo, Inc. in the U.S. and in other countries.

Media Contact:
Katie Caballero
Marketing Communications Manager
Qorvo Infrastructure and Defense Products
W +1 972-994-8546
katie.caballero@qorvo.com

This press release includes "forward-looking statements" within the meaning of the safe harbor provisions of the Private Securities Litigation Reform Act of 1995. These forward-looking statements include, but are not limited to, statements about our plans, objectives, representations and contentions, and are not historical facts and typically are identified by use of terms such as "may," "will," "should," "could," "expect," "plan," "anticipate," "believe," "estimate," "predict," "potential," "continue" and similar words, although some forward-looking statements are expressed differently. You should be aware that the forward-looking statements included herein represent management's current judgment and expectations, but our actual results, events and performance could differ materially from those expressed or implied by forward-looking statements. We do not intend to update any of these forward-looking statements or publicly announce the results of any revisions to these forward-looking statements, other than as is required under U.S. federal securities laws. Our business is subject to numerous risks and uncertainties, including those relating to fluctuations in our operating results; our substantial dependence on developing new products and achieving design wins; our dependence on several large customers for a substantial portion of our revenue; the COVID-19 pandemic materially and adversely affecting our financial condition and results of operations; a loss of revenue if defense and aerospace contracts are canceled or delayed; our dependence on third parties; risks related to sales through distributors; risks associated with the operation of our manufacturing facilities; business disruptions; poor manufacturing yields; increased inventory risks and costs due to timing of customer forecasts; our inability to effectively manage or maintain evolving relationships with platform providers; our ability to continue to innovate in a very competitive industry; underutilization of manufacturing facilities as a result of industry overcapacity; unfavorable changes in interest rates, pricing of certain precious metals, utility rates and foreign currency exchange rates; our acquisitions and other strategic investments failing to achieve financial or strategic objectives; our ability to attract, retain and motivate key employees; warranty claims, product recalls and product liability; changes in our effective tax rate; changes in the favorable tax status of certain of our subsidiaries; enactment of international or domestic tax legislation, or changes in regulatory guidance; risks associated with environmental, health and safety regulations and climate change; risks from international sales and operations; economic regulation in China; changes in government trade policies, including imposition of tariffs and export restrictions; we may not be able to generate sufficient cash to service all of our debt; restrictions imposed by the agreements governing our debt; our reliance on our intellectual property portfolio; claims of infringement of third-party intellectual property rights; security breaches and other similar disruptions compromising our information; theft, loss or misuse of personal data by or about our employees, customers or third parties; provisions in our governing documents and Delaware law may discourage takeovers and business combinations that our stockholders might consider to be in their best interests; and volatility in the price of our common stock. These and other risks and uncertainties, which are described in more detail in Qorvo's most recent Annual Report on Form 10-K and in other reports and statements filed with the Securities and Exchange Commission, could cause actual results and developments to be materially different from those expressed or implied by any of these forward-looking statements.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks