Qorvo® Introduces 1200V SiC Modules in Compact E1B Package
Greensboro, NC, February 27, 2024 – Qorvo® (Nasdaq: QRVO), a leading global provider of connectivity and power solutions, today announces four 1200V silicon carbide (SiC) modules - two half-bridge and two full-bridge - in a compact E1B package with RDS(on) starting at 9.4mΩ. These highly efficient SiC modules are excellent solutions for electric vehicle (EV) charging stations, energy storage, industrial power supplies and solar power applications.
"The modules in this new family can replace as many as four discrete SiC FETs, thus simplifying thermomechanical design as well as assembly. Our cascode technology also allows higher switching frequency operation, further reducing solution size by using smaller external components," said Ramanan Natarajan, director of product line marketing for Qorvo's SiC Power Products business. "For our customers, the high efficiency of these modules streamlines the power supply design process, so they can focus on the design, layout, assembly, characterization and qualification of one module as opposed to numerous discrete components."
Led by the 9.4mΩ UHB100SC12E1BC3N, these four SiC modules leverage Qorvo's unique cascode configuration, which minimizes RDS(on) and switching losses to maximize efficiency, especially in soft-switching applications. Silver-sinter die attach reduces thermal resistance to as low as 0.23 °C/W; when combined with the stacked die construction found in the “SC” part numbers, power cycling performance is improved by 2X over comparable SiC power modules on the market. Together, these characteristics contribute to superior thermal performance and reliability with the ease of use and power density of a highly integrated SiC power module.
The table below provides a snapshot of Qorvo's new 1200V SiC module family:
| Part # | Description | RDS(on) @25C (mΩ) |
| UFB15C12E1BC3N | 1200V, 15A SiC full-bridge module | 70 |
| UFB25SC12E1BC3N | 1200V, 25A SiC full-bridge module | 35 |
| UHB50SC12E1BC3N | 1200V, 50A SiC half-bridge module | 19 |
| UHB100SC12E1BC3N | 1200V, 100A SiC half-bridge module | 9.4 |
Qorvo's suite of powerful design tools like its FET-Jet Calculator and QSPICE® software aid in product selection and performance simulation. For more information about Qorvo's advanced SiC solutions for industrial applications, please visit www.qorvo.com/go/sic.
Qorvo will unveil its first SiC module family and its latest power management innovations at the Applied Power Electronics Conference (APEC) from Feb. 26-28, at the Long Beach Convention Center in California. Attendees are invited to visit the Qorvo booth #1857 to explore the latest advancements in QSPICE simulation, silicon carbide (SiC) and battery management technologies. For more information, please visit Qorvo’s APEC 2024 page.
About Qorvo
Qorvo (Nasdaq: QRVO) supplies innovative semiconductor solutions that make a better world possible. We combine product and technology leadership, systems-level expertise and global manufacturing scale to quickly solve our customers' most complex technical challenges. Qorvo serves diverse high-growth segments of large global markets, including consumer electronics, smart home/IoT, automotive, EVs, battery-powered appliances, network infrastructure and aerospace/defense. Visit www.qorvo.com to learn how our diverse and innovative team is helping connect, protect and power our planet.
|
Media Contact: |
This press release includes “forward-looking statements” within the meaning of the safe harbor provisions of the Private Securities Litigation Reform Act of 1995. These forward-looking statements include, but are not limited to, statements about our plans, objectives, representations and contentions, and are not historical facts and typically are identified by use of terms such as “may,” “will,” “should,” “could,” “expect,” “plan,” “anticipate,” “believe,” “estimate,” “predict,” “potential,” “continue” and similar words, although some forward-looking statements are expressed differently. You should be aware that the forward-looking statements included herein represent management’s current judgment and expectations, but our actual results, events and performance could differ materially from those expressed or implied by forward-looking statements. We do not intend to update any of these forward-looking statements or publicly announce the results of any revisions to these forward-looking statements, other than as is required under U.S. federal securities laws. Our business is subject to numerous risks and uncertainties, including those relating to fluctuations in our operating results; our substantial dependence on developing new products and achieving design wins; our dependence on a few large customers for a substantial portion of our revenue; a loss of revenue if contracts with the United States government or defense and aerospace contractors are canceled or delayed or if defense spending is reduced; the COVID-19 pandemic, which has and will likely continue to negatively impact the global economy and disrupt normal business activities, and which may have an adverse effect on our results of operations; our dependence on third parties; risks related to sales through distributors; risks associated with the operation of our manufacturing facilities; business disruptions; poor manufacturing yields; increased inventory risks and costs due to timing of customer forecasts; our inability to effectively manage or maintain evolving relationships with platform providers; risks from international sales and operations; economic regulation in China; changes in government trade policies, including imposition of tariffs and export restrictions; our ability to implement innovative technologies; underutilization of manufacturing facilities as a result of industry overcapacity; we may not be able to borrow funds under our credit facility or secure future financing; we may not be able to generate sufficient cash to service all of our debt; restrictions imposed by the agreements governing our debt; volatility in the price of our common stock; damage to our reputation or brand; fluctuations in the amount and frequency of our stock repurchases; our recent and future acquisitions and other strategic investments could fail to achieve financial or strategic objectives; our ability to attract, retain and motivate key employees; our reliance on our intellectual property portfolio; claims of infringement of third-party intellectual property rights; security breaches and other similar disruptions compromising our information; theft, loss or misuse of personal data by or about our employees, customers or third parties; warranty claims, product recalls and product liability; and risks associated with environmental, health and safety regulations and climate change. Many of the foregoing risks and uncertainties are, and will continue to be, exacerbated by the COVID-19 pandemic and any worsening of the global business and economic environment as a result. These and other risks and uncertainties, which are described in more detail in Qorvo’s most recent Annual Report on Form 10-K and in other reports and statements filed with the Securities and Exchange Commission, could cause actual results and developments to be materially different from those expressed or implied by any of these forward-looking statements.
