Qorvo® Unveils Industry’s First 24V Power Doubler for DOCSIS® 4.0

September 18, 2024
20240918-QPA3390_320x256.png
Download full size image

GREENSBORO, NC – September 18, 2024 – Qorvo® (Nasdaq: QRVO), a leading global provider of connectivity and power solutions, unveiled the industry’s first 24V power doubler amplifier for DOCSIS® 4.0 broadband and cable TV. This new 1.8 GHz surface mount module offers unparalleled efficiency and performance in a footprint 30-40% smaller than traditional hybrid solutions, making it ideal for space-constrained applications.

The QPA3390 delivers 23 dB of gain at 1794 MHz with exceptional linearity, leveraging advanced GaAs pHEMT and GaN HEMT technologies. It offers superior return loss performance, low noise, and can operate with adjustable DC current for optimal control of RF output vs. DC power consumption, making it ideal for high-performance broadband networks. Housed in a compact 9 mm x 8 mm multi-chip module (MCM) package, the QPA3390 leverages Qorvo’s advanced GaN technology, ensuring optimal reliability and low noise. This innovative amplifier is the only 24V solution in the market, providing 73 dBmV total composite power at 11.5W, making it a superior choice for applications that require low power consumption.

Bob Simmers, senior marketing manager for Qorvo’s Infrastructure business, said, "The QPA3390 sets a new benchmark in DOCSIS 4.0 amplifier technology to meet the highly demanding requirements of the broadband industry. With its superior performance metrics and compact design, the QPA3390 reinforces Qorvo’s leadership in the CATV amplifier market."

The QPA3390 features adjustable DC current, optimizing power consumption based on output levels to lower operational costs. Its advanced temperature-sensing feature ensures reliable operation under a broad range of conditions. Paired with Qorvo's QPP0023 transformer and QPP0022 and QPP0024 baluns, the QPA3390 is engineered to provide a complete, optimized solution for today’s broadband networks.

Qorvo’s QPA3390 is now in production and will be showcased at the SCTE TechExpo 2024.

Cable equipment providers can find the most cost-effective, reliable performance with Qorvo's DOCSIS solutions. For more information on Qorvo’s highly integrated product portfolio for cable, optical and satellite transmissions, download the new Qorvo Broadband Access, CATV & FTTH Product Selection Guide or visit the Qorvo Network Infrastructure pages.

About Qorvo
Qorvo (Nasdaq:QRVO) supplies innovative semiconductor solutions that make a better world possible. We combine product and technology leadership, systems-level expertise and global manufacturing scale to quickly solve our customers’ most complex technical challenges. Qorvo serves diverse high-growth segments of large global markets, including automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile. Visit www.qorvo.com to learn how our diverse and innovative team is helping connect, protect and power our planet.

Qorvo is a registered trademark of Qorvo, Inc. in the U.S. and in other countries. All other trademarks are the property of their respective owners.

Contact:
Cindy Warschauer
Strategic Marketing Manager
Cindy.Warschauer@qorvo.com

This press release includes “forward-looking statements” within the meaning of the safe harbor provisions of the Private Securities Litigation Reform Act of 1995. These forward-looking statements include, but are not limited to, statements about our plans, objectives, representations and contentions and are not historical facts and typically are identified by use of terms such as “may,” “will,” “should,” “could,” “expect,” “plan,” “anticipate,” “believe,” “estimate,” “predict,” “potential,” “continue” and similar words, although some forward-looking statements are expressed differently. You should be aware that the forward-looking statements included herein represent management’s current judgment and expectations, but our actual results, events and performance could differ materially from those expressed or implied by forward-looking statements. We do not intend to update any of these forward-looking statements or publicly announce the results of any revisions to these forward-looking statements, other than as is required under U.S. federal securities laws. Our business is subject to numerous risks and uncertainties, including those relating to fluctuations in our operating results; our substantial dependence on developing new products and achieving design wins; our dependence on a few large customers for a substantial portion of our revenue; a loss of revenue if contracts with the United States government or defense and aerospace contractors are canceled or delayed or if defense spending is reduced; the COVID-19 pandemic, which has and will likely continue to negatively impact the global economy and disrupt normal business activities and which may have an adverse effect on our results of operations; our dependence on third parties; risks related to sales through distributors; risks associated with the operation of our manufacturing facilities; business disruptions; poor manufacturing yields; increased inventory risks and costs due to timing of customer forecasts; our inability to effectively manage or maintain evolving relationships with platform providers; risks from international sales and operations; economic regulation in China; changes in government trade policies, including imposition of tariffs and export restrictions; our ability to implement innovative technologies; underutilization of manufacturing facilities as a result of industry overcapacity; we may not be able to borrow funds under our credit facility or secure future financing; we may not be able to generate sufficient cash to service all of our debt; restrictions imposed by the agreements governing our debt; volatility in the price of our common stock; damage to our reputation or brand; fluctuations in the amount and frequency of our stock repurchases; our recent and future acquisitions and other strategic investments could fail to achieve financial or strategic objectives; our ability to attract, retain and motivate key employees; our reliance on our intellectual property portfolio; claims of infringement of third-party intellectual property rights; security breaches and other similar disruptions compromising our information; theft, loss or misuse of personal data by or about our employees, customers or third parties; warranty claims, product recalls and product liability; and risks associated with environmental, health and safety regulations and climate change. Many of the foregoing risks and uncertainties are and will continue to be, exacerbated by the COVID-19 pandemic and any worsening of the global business and economic environment as a result. These and other risks and uncertainties, which are described in more detail in Qorvo’s most recent Annual Report on Form 10-K and in other reports and statements filed with the Securities and Exchange Commission, could cause actual results and developments to be materially different from those expressed or implied by any of these forward-looking statements.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo® Unveils Industry’s First 24V Power Doubler for DOCSIS® 4.0

September 18, 2024
20240918-QPA3390_320x256.png
Download full size image

GREENSBORO, NC – September 18, 2024 – Qorvo® (Nasdaq: QRVO), a leading global provider of connectivity and power solutions, unveiled the industry’s first 24V power doubler amplifier for DOCSIS® 4.0 broadband and cable TV. This new 1.8 GHz surface mount module offers unparalleled efficiency and performance in a footprint 30-40% smaller than traditional hybrid solutions, making it ideal for space-constrained applications.

The QPA3390 delivers 23 dB of gain at 1794 MHz with exceptional linearity, leveraging advanced GaAs pHEMT and GaN HEMT technologies. It offers superior return loss performance, low noise, and can operate with adjustable DC current for optimal control of RF output vs. DC power consumption, making it ideal for high-performance broadband networks. Housed in a compact 9 mm x 8 mm multi-chip module (MCM) package, the QPA3390 leverages Qorvo’s advanced GaN technology, ensuring optimal reliability and low noise. This innovative amplifier is the only 24V solution in the market, providing 73 dBmV total composite power at 11.5W, making it a superior choice for applications that require low power consumption.

Bob Simmers, senior marketing manager for Qorvo’s Infrastructure business, said, "The QPA3390 sets a new benchmark in DOCSIS 4.0 amplifier technology to meet the highly demanding requirements of the broadband industry. With its superior performance metrics and compact design, the QPA3390 reinforces Qorvo’s leadership in the CATV amplifier market."

The QPA3390 features adjustable DC current, optimizing power consumption based on output levels to lower operational costs. Its advanced temperature-sensing feature ensures reliable operation under a broad range of conditions. Paired with Qorvo's QPP0023 transformer and QPP0022 and QPP0024 baluns, the QPA3390 is engineered to provide a complete, optimized solution for today’s broadband networks.

Qorvo’s QPA3390 is now in production and will be showcased at the SCTE TechExpo 2024.

Cable equipment providers can find the most cost-effective, reliable performance with Qorvo's DOCSIS solutions. For more information on Qorvo’s highly integrated product portfolio for cable, optical and satellite transmissions, download the new Qorvo Broadband Access, CATV & FTTH Product Selection Guide or visit the Qorvo Network Infrastructure pages.

About Qorvo
Qorvo (Nasdaq:QRVO) supplies innovative semiconductor solutions that make a better world possible. We combine product and technology leadership, systems-level expertise and global manufacturing scale to quickly solve our customers’ most complex technical challenges. Qorvo serves diverse high-growth segments of large global markets, including automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile. Visit www.qorvo.com to learn how our diverse and innovative team is helping connect, protect and power our planet.

Qorvo is a registered trademark of Qorvo, Inc. in the U.S. and in other countries. All other trademarks are the property of their respective owners.

Contact:
Cindy Warschauer
Strategic Marketing Manager
Cindy.Warschauer@qorvo.com

This press release includes “forward-looking statements” within the meaning of the safe harbor provisions of the Private Securities Litigation Reform Act of 1995. These forward-looking statements include, but are not limited to, statements about our plans, objectives, representations and contentions and are not historical facts and typically are identified by use of terms such as “may,” “will,” “should,” “could,” “expect,” “plan,” “anticipate,” “believe,” “estimate,” “predict,” “potential,” “continue” and similar words, although some forward-looking statements are expressed differently. You should be aware that the forward-looking statements included herein represent management’s current judgment and expectations, but our actual results, events and performance could differ materially from those expressed or implied by forward-looking statements. We do not intend to update any of these forward-looking statements or publicly announce the results of any revisions to these forward-looking statements, other than as is required under U.S. federal securities laws. Our business is subject to numerous risks and uncertainties, including those relating to fluctuations in our operating results; our substantial dependence on developing new products and achieving design wins; our dependence on a few large customers for a substantial portion of our revenue; a loss of revenue if contracts with the United States government or defense and aerospace contractors are canceled or delayed or if defense spending is reduced; the COVID-19 pandemic, which has and will likely continue to negatively impact the global economy and disrupt normal business activities and which may have an adverse effect on our results of operations; our dependence on third parties; risks related to sales through distributors; risks associated with the operation of our manufacturing facilities; business disruptions; poor manufacturing yields; increased inventory risks and costs due to timing of customer forecasts; our inability to effectively manage or maintain evolving relationships with platform providers; risks from international sales and operations; economic regulation in China; changes in government trade policies, including imposition of tariffs and export restrictions; our ability to implement innovative technologies; underutilization of manufacturing facilities as a result of industry overcapacity; we may not be able to borrow funds under our credit facility or secure future financing; we may not be able to generate sufficient cash to service all of our debt; restrictions imposed by the agreements governing our debt; volatility in the price of our common stock; damage to our reputation or brand; fluctuations in the amount and frequency of our stock repurchases; our recent and future acquisitions and other strategic investments could fail to achieve financial or strategic objectives; our ability to attract, retain and motivate key employees; our reliance on our intellectual property portfolio; claims of infringement of third-party intellectual property rights; security breaches and other similar disruptions compromising our information; theft, loss or misuse of personal data by or about our employees, customers or third parties; warranty claims, product recalls and product liability; and risks associated with environmental, health and safety regulations and climate change. Many of the foregoing risks and uncertainties are and will continue to be, exacerbated by the COVID-19 pandemic and any worsening of the global business and economic environment as a result. These and other risks and uncertainties, which are described in more detail in Qorvo’s most recent Annual Report on Form 10-K and in other reports and statements filed with the Securities and Exchange Commission, could cause actual results and developments to be materially different from those expressed or implied by any of these forward-looking statements.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo