Qorvo® Enables Smarter, More Efficient DOCSIS® 4.0 Upgrades with High-Output Power Doublers

May 28, 2025
 
20250528_Infrastructure_Broadband_QPA3311_16_320x320.jpg
Download full size image

GREENSBORO, N.C., May 28, 2025 – Qorvo® (Nasdaq: QRVO), a leading global provider of connectivity and power solutions, today announced two new hybrid power doubler amplifiers that strengthen its DOCSIS® 4.0 portfolio for broadband cable networks. These devices are optimized for downstream operations up to 1.8 GHz and support the industry’s move toward Unified DOCSIS and smart amplifier architectures that offer greater visibility, efficiency and adaptability in hybrid fiber-coax (HFC) systems. 

Qorvo’s QPA3311 and QPA3316 provide higher total composite power (TCP) and improved signal integrity to reduce cascade requirements and enhance end-of-line performance,  reducing infrastructure costs by eliminating the need for costly booster amps. 

“Our new power doublers help our customers address the industry’s transition to more intelligent and adaptive HFC deployments and the evolution to “smart amplifiers” and Unified DOCSIS,” said Bob Simmers, senior marketing manager for Qorvo’s Infrastructure business. “By offering flexible power options and exceptional output, Qorvo enables the design of intelligent amplifier systems that can scale with DOCSIS 4.0 requirements while improving overall network efficiency.” 

QPA3311 and QPA3316 offer distinct output profiles to support a range of node and amplifier deployment needs.  

Feature QPA3311 QPA3316
Voltage 24 V 34 V
Power Consumption 12.5 W 18 W
TCP @ 51 dB CCN  74 dBmV 75+ dBmV
Frequency Range 45 MHz - 1794 MHz 45 MHz - 1794 MHz
Gain 23 dB 23 dB 
Package SOT-115J SOT-115J
Ideal Use Power-efficient designs requiring strong end-of-line performance High-output nodes needing maximum downstream performance

 

The devices are built using Qorvo’s proven GaN25 process and are manufactured at the company’s world-class facility in Nuremberg, Germany. The QPA3311 and QPA3316 are released to production and will be featured at ANGA COM 2025, June 3-4 in Cologne, Germany.

As the technology leader in solutions that enable HFC architecture, Qorvo continues to expand its DOCSIS 4.0 product offering with the broadest range of hybrid amplifiers, MMICs, control products and equalizers — supporting flexible network designs and fast, scalable upgrades. To learn more, visit Qorvo Broadband Access. 

About Qorvo

Qorvo (Nasdaq:QRVO) supplies innovative semiconductor solutions that make a better world possible.  We combine product and technology leadership, systems-level expertise and global manufacturing scale to quickly solve our customers’ most complex technical challenges.  Qorvo serves diverse high-growth segments of large global markets, including automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile.  Visit www.qorvo.com to learn how our diverse and innovative team is helping connect, protect and power our planet.

 

Media Contact:
Cindy Warschauer
Strategic Marketing Manager
cindy.warschauer@qorvo.com
+1-870-688-3974

This press release includes "forward-looking statements" within the meaning of the safe harbor provisions of the Private Securities Litigation Reform Act of 1995. These forward-looking statements include, but are not limited to, statements about our plans, objectives, representations and contentions, and are not historical facts and typically are identified by terms such as "may," "will," "should," "could," "expect," "plan," "anticipate," "believe," "estimate," "forecast," "predict," "potential," "continue" and similar words, although some forward-looking statements are expressed differently. You should be aware that the forward-looking statements included herein represent management's current judgment and expectations as of the date the statement is first made, but our actual results, events and performance could differ materially from those expressed or implied by forward-looking statements. We caution you not to place undue reliance upon any such forward-looking statements. We do not intend to update any of these forward-looking statements or publicly announce the results of any revisions to these forward-looking statements, other than as is required under U.S. federal securities laws. Our business is subject to numerous risks and uncertainties, including those relating to fluctuations in our operating results on a quarterly and annual basis; our substantial dependence on developing new products and achieving design wins; our dependence on several large customers for a substantial portion of our revenue; a loss of revenue if defense and aerospace contracts are canceled or delayed; our dependence on third parties; risks related to sales through distributors; risks associated with the operation of our manufacturing facilities; business disruptions; poor manufacturing yields; increased inventory risks and costs, due to timing of customers' forecasts; our inability to effectively manage or maintain relationships with chipset suppliers; our ability to continue to innovate in a very competitive industry; underutilization of manufacturing facilities; unfavorable changes in interest rates, pricing of certain precious metals, utility rates and foreign currency exchange rates; our acquisitions, divestitures and other strategic investments failing to achieve financial or strategic objectives; our ability to attract, retain and motivate key employees; warranty claims, product recalls and product liability; changes in our effective tax rate; enactment of international or domestic tax legislation, or changes in regulatory guidance; changes in the favorable tax status of certain of our subsidiaries; risks associated with social, environmental, health and safety regulations, and climate change; risks from international sales and operations; economic regulation in China; changes in government trade policies, including imposition of tariffs and export restrictions; we may not be able to generate sufficient cash to service all of our debt; restrictions imposed by the agreements governing our debt; our reliance on our intellectual property portfolio; claims of infringement of third-party intellectual property rights; security breaches, failed system upgrades or regular maintenance and other similar disruptions to our IT systems; theft, loss or misuse of personal data by or about our employees, customers or third parties; provisions in our governing documents and Delaware law may discourage takeovers and business combinations that our stockholders might consider to be in their best interests; and volatility in the price of our common stock. These and other risks and uncertainties, which are described in more detail under “Risk Factors” in Part I, Item 1A of our Annual Report on Form 10-K for the fiscal year ended March 30, 2024, and Qorvo’s subsequent reports and statements that we file with the SEC, could cause actual results and developments to be materially different from those expressed or implied by any of these forward-looking statements.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

|

+1-833-641-3810

Qorvo® Enables Smarter, More Efficient DOCSIS® 4.0 Upgrades with High-Output Power Doublers

May 28, 2025
 
20250528_Infrastructure_Broadband_QPA3311_16_320x320.jpg
Download full size image

GREENSBORO, N.C., May 28, 2025 – Qorvo® (Nasdaq: QRVO), a leading global provider of connectivity and power solutions, today announced two new hybrid power doubler amplifiers that strengthen its DOCSIS® 4.0 portfolio for broadband cable networks. These devices are optimized for downstream operations up to 1.8 GHz and support the industry’s move toward Unified DOCSIS and smart amplifier architectures that offer greater visibility, efficiency and adaptability in hybrid fiber-coax (HFC) systems. 

Qorvo’s QPA3311 and QPA3316 provide higher total composite power (TCP) and improved signal integrity to reduce cascade requirements and enhance end-of-line performance,  reducing infrastructure costs by eliminating the need for costly booster amps. 

“Our new power doublers help our customers address the industry’s transition to more intelligent and adaptive HFC deployments and the evolution to “smart amplifiers” and Unified DOCSIS,” said Bob Simmers, senior marketing manager for Qorvo’s Infrastructure business. “By offering flexible power options and exceptional output, Qorvo enables the design of intelligent amplifier systems that can scale with DOCSIS 4.0 requirements while improving overall network efficiency.” 

QPA3311 and QPA3316 offer distinct output profiles to support a range of node and amplifier deployment needs.  

Feature QPA3311 QPA3316
Voltage 24 V 34 V
Power Consumption 12.5 W 18 W
TCP @ 51 dB CCN  74 dBmV 75+ dBmV
Frequency Range 45 MHz - 1794 MHz 45 MHz - 1794 MHz
Gain 23 dB 23 dB 
Package SOT-115J SOT-115J
Ideal Use Power-efficient designs requiring strong end-of-line performance High-output nodes needing maximum downstream performance

 

The devices are built using Qorvo’s proven GaN25 process and are manufactured at the company’s world-class facility in Nuremberg, Germany. The QPA3311 and QPA3316 are released to production and will be featured at ANGA COM 2025, June 3-4 in Cologne, Germany.

As the technology leader in solutions that enable HFC architecture, Qorvo continues to expand its DOCSIS 4.0 product offering with the broadest range of hybrid amplifiers, MMICs, control products and equalizers — supporting flexible network designs and fast, scalable upgrades. To learn more, visit Qorvo Broadband Access. 

About Qorvo

Qorvo (Nasdaq:QRVO) supplies innovative semiconductor solutions that make a better world possible.  We combine product and technology leadership, systems-level expertise and global manufacturing scale to quickly solve our customers’ most complex technical challenges.  Qorvo serves diverse high-growth segments of large global markets, including automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile.  Visit www.qorvo.com to learn how our diverse and innovative team is helping connect, protect and power our planet.

 

Media Contact:
Cindy Warschauer
Strategic Marketing Manager
cindy.warschauer@qorvo.com
+1-870-688-3974

This press release includes "forward-looking statements" within the meaning of the safe harbor provisions of the Private Securities Litigation Reform Act of 1995. These forward-looking statements include, but are not limited to, statements about our plans, objectives, representations and contentions, and are not historical facts and typically are identified by terms such as "may," "will," "should," "could," "expect," "plan," "anticipate," "believe," "estimate," "forecast," "predict," "potential," "continue" and similar words, although some forward-looking statements are expressed differently. You should be aware that the forward-looking statements included herein represent management's current judgment and expectations as of the date the statement is first made, but our actual results, events and performance could differ materially from those expressed or implied by forward-looking statements. We caution you not to place undue reliance upon any such forward-looking statements. We do not intend to update any of these forward-looking statements or publicly announce the results of any revisions to these forward-looking statements, other than as is required under U.S. federal securities laws. Our business is subject to numerous risks and uncertainties, including those relating to fluctuations in our operating results on a quarterly and annual basis; our substantial dependence on developing new products and achieving design wins; our dependence on several large customers for a substantial portion of our revenue; a loss of revenue if defense and aerospace contracts are canceled or delayed; our dependence on third parties; risks related to sales through distributors; risks associated with the operation of our manufacturing facilities; business disruptions; poor manufacturing yields; increased inventory risks and costs, due to timing of customers' forecasts; our inability to effectively manage or maintain relationships with chipset suppliers; our ability to continue to innovate in a very competitive industry; underutilization of manufacturing facilities; unfavorable changes in interest rates, pricing of certain precious metals, utility rates and foreign currency exchange rates; our acquisitions, divestitures and other strategic investments failing to achieve financial or strategic objectives; our ability to attract, retain and motivate key employees; warranty claims, product recalls and product liability; changes in our effective tax rate; enactment of international or domestic tax legislation, or changes in regulatory guidance; changes in the favorable tax status of certain of our subsidiaries; risks associated with social, environmental, health and safety regulations, and climate change; risks from international sales and operations; economic regulation in China; changes in government trade policies, including imposition of tariffs and export restrictions; we may not be able to generate sufficient cash to service all of our debt; restrictions imposed by the agreements governing our debt; our reliance on our intellectual property portfolio; claims of infringement of third-party intellectual property rights; security breaches, failed system upgrades or regular maintenance and other similar disruptions to our IT systems; theft, loss or misuse of personal data by or about our employees, customers or third parties; provisions in our governing documents and Delaware law may discourage takeovers and business combinations that our stockholders might consider to be in their best interests; and volatility in the price of our common stock. These and other risks and uncertainties, which are described in more detail under “Risk Factors” in Part I, Item 1A of our Annual Report on Form 10-K for the fiscal year ended March 30, 2024, and Qorvo’s subsequent reports and statements that we file with the SEC, could cause actual results and developments to be materially different from those expressed or implied by any of these forward-looking statements.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

|

+1-833-641-3810

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo
Qorvo