The newly introduced CMD304 is an ultra-wideband GaAs Distributed Driver Amplifier that operates from DC to 67 GHz. This device delivers 9.5 dB of gain with a corresponding noise figure of 3 dB. In addition to providing a very broad frequency range of operation, the CMD304 also offers an industry leading and unprecedented flat gain response over the entire frequency range making this device perfect for EW, Test/Instrumentation and a host of other millimeter wave applications. In fact, the CMD304 truly delivers the most consistent and stable performance over the complete frequency range for equipment designs that demands nothing but the best in performance.
We're excited to introduce four new MMIC devices to our growing portfolio of standard products that now numbers over 170. These new products further demonstrate Custom MMIC's commitment to continuous innovation and delivering the highest performing RF and Microwave MMICs in the industry.
| Part # | Description | Package Type |
|---|---|---|
| CMD285C3 | DC - 20 GHz Variable Voltage Attenuator | Ceramic QFN (3mm x 3mm) |
| CMD295C4 | 2 - 20 GHz Driver Amplifier | Ceramic QFN (4mm x 4mm) |
| CMD298C4 | 17 - 25 GHz Low Noise Amplifier | Ceramic QFN (4mm x 4mm) |
| CMD302C4 | DC - 20 GHz Switch (SP4T) | Ceramic QFN (4 mm x 4 mm) |
We are excited to announce the release of CMD275, a wideband GaAs MMIC low phase noise amplifier die that is ideally suited for military, space and communications systems. At 10 GHz the device delivers 16 dB of gain, a saturated output power of +20.5 dBm and a noise figure of 5.5 dB.
Also with an input signal of 10 GHz the amplifier provides low phase noise performance of -165 dBc/Hz at 10 kHz offset. The CMD275 is a 50 ohm matched design which eliminates the need for RF port matching.
We are excited to release the CMD283, a broadband MMIC ultra low noise amplifier die, ideally suited for EW and communications systems where small size and low power consumption are needed. The device is optimized for broadband performance and delivers 27 dB of gain with a corresponding noise figure of 0.6 dB at 4 GHz.
The CMD283 is a 50-ohm matched design which eliminates the need for external DC blocks and RF port matching. The CMD283 offers full passivation for increased reliability and moisture protection.
We are excited to release CMD293, a wideband medium power GaAs MMIC driver amplifier, ideally suited for military, space and communications systems where small size and high linearity are needed.
At 30 GHz the device delivers 20 dB of gain with a corresponding output 1 dB compression point of +26 dBm and noise figure of 6 dB. The CMD293 integrates a temperature compensated RF power detection circuit that enables power detection at 0.7 V/W at 30 GHz.
The device is a 50-ohm matched design which eliminates the need for external DC blocks and RF port matching. The CMD293 offers full passivation for increased reliability and moisture protection.