/
Products
/
Amplifiers
/
Driver Amplifiers (< 3 W)
/
AH212-EG

AH212-EG

1800 - 2700 MHz, 1 Watt 2-Stage Linear Amplifier

Qorvo's AH212-EG is a high dynamic range two-stage driver amplifier in a low-cost surface mount package. The InGaP / GaAs HBT is able to achieve superior performance for various narrowband-tuned application circuits with up to +46 dBm OIP3 and +30 dBm of compressed 1 dB power. This part is available in an industry-standard SMT lead-free / RoHS-compliant 4x5mm DFN package. The AH212-S8G is the equivalent part in a SOIC-8 package. All devices are 100% RF and DC tested.

The product is targeted for use as linear driver amplifier for various current and next generation wireless technologies such as GSM, CDMA, W-CDMA, LTE, and TD-LTE, where high linearity and high power is required. The internal active bias allows the AH212-EG to maintain high linearity over temperature and operate directly off a +5 V supply.

Discontinued
i
Use AH212-S8G for new designs
Product Data Sheet07/2010
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • 1800 to 2700 MHz
  • 24.7 dB gain
  • +30 dBm P1dB
  • +46 dBm Output IP3
  • +5V single positive supply
  • Internal active bias
  • Lead-free / RoHS-compliant
  • SOIC-8 & 4 x 5 mm DFN packages

Typical Applications

  • Mobile Infrastructure

Parameters

Frequency Min (MHz)
1,800
Frequency Max (MHz)
2,400
OP1dB (dBm)
30
Small Signal Gain (dB)
24.7
OIP3 (dBm)
46
Voltage (V)
5
Current (mA)
400
Package Type
SOIC-8
Package Size (mm)
6.0 X 4.9 X 1.52
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
6 results found
All (6)= Featured
= Featured
  • Product Data Sheet

    07/2010
    Data Sheet
  • AH212 2.4-2.7 GHz Reference Design

    Application Note
  • AH212 AH215 4-Band Driver PA

    Application Note
  • AH212 AH225 4-Band Driver PA

    Application Note
  • Bill Of Materials - AH212-EPCB1960

    Bill of Materials
  • Bill Of Materials - AH212-EPCB2140

    Bill of Materials
Results per page
10

Design Resources

Filters
3 results found
All (3)= Featured
= Featured
  • Package Information

    Package Information - PDF

    Package Information
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Driver Amplifiers (< 3 W)
/
AH212-EG

AH212-EG

1800 - 2700 MHz, 1 Watt 2-Stage Linear Amplifier

Qorvo's AH212-EG is a high dynamic range two-stage driver amplifier in a low-cost surface mount package. The InGaP / GaAs HBT is able to achieve superior performance for various narrowband-tuned application circuits with up to +46 dBm OIP3 and +30 dBm of compressed 1 dB power. This part is available in an industry-standard SMT lead-free / RoHS-compliant 4x5mm DFN package. The AH212-S8G is the equivalent part in a SOIC-8 package. All devices are 100% RF and DC tested.

The product is targeted for use as linear driver amplifier for various current and next generation wireless technologies such as GSM, CDMA, W-CDMA, LTE, and TD-LTE, where high linearity and high power is required. The internal active bias allows the AH212-EG to maintain high linearity over temperature and operate directly off a +5 V supply.

Discontinued
i
Use AH212-S8G for new designs
Product Data Sheet07/2010
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • 1800 to 2700 MHz
  • 24.7 dB gain
  • +30 dBm P1dB
  • +46 dBm Output IP3
  • +5V single positive supply
  • Internal active bias
  • Lead-free / RoHS-compliant
  • SOIC-8 & 4 x 5 mm DFN packages

Typical Applications

  • Mobile Infrastructure

Parameters

Frequency Min (MHz)
1,800
Frequency Max (MHz)
2,400
OP1dB (dBm)
30
Small Signal Gain (dB)
24.7
OIP3 (dBm)
46
Voltage (V)
5
Current (mA)
400
Package Type
SOIC-8
Package Size (mm)
6.0 X 4.9 X 1.52
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
6 results found
All (6)= Featured
= Featured
  • Product Data Sheet

    07/2010
    Data Sheet
  • AH212 2.4-2.7 GHz Reference Design

    Application Note
  • AH212 AH215 4-Band Driver PA

    Application Note
  • AH212 AH225 4-Band Driver PA

    Application Note
  • Bill Of Materials - AH212-EPCB1960

    Bill of Materials
  • Bill Of Materials - AH212-EPCB2140

    Bill of Materials
Results per page
10

Design Resources

Filters
3 results found
All (3)= Featured
= Featured
  • Package Information

    Package Information - PDF

    Package Information
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks