/
Products
/
Amplifiers
/
Driver Amplifiers (< 3 W)
/
AH212-S8G

AH212-S8G

1800 - 2700 MHz, 1 Watt 2-Stage Linear Amplifier

Qorvo's AH212-S8G is a high dynamic range two-stage driver amplifier in a low-cost surface mount package. The InGaP / GaAs HBT is able to achieve superior performance for various narrowband-tuned application circuits with up to +46 dBm OIP3 and +30 dBm of compressed 1 dB power. This part is available in an industry-standard SMT lead-free / RoHS-compliant SOIC-8 package. The AH212-EG is the equivalent part in a 4x5mm DFN package. All devices are 100% RF and DC tested.

The product is targeted for use as linear driver amplifier for various current and next generation wireless technologies such as GPRS, GSM, CDMA, W-CDMA, TD-SCDMA, and WiBro, where high linearity and high power is required. The internal active bias allows the AH212-S8G to maintain high linearity over temperature and operate directly off a +5 V supply.

Discontinued
i
End of Life announced Oct 31, 2017 (PCN 17-0174).
Last Time Buy November 3, 2018.
Please use TQP9113 for new designs.
Contact your local sales representative for assistance.
Product Data Sheet07/2010
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • 1800 to 2700 MHz
  • 24.7 dB gain
  • +30 dBm P1dB
  • +46 dBm Output IP3
  • +5V single positive supply
  • Internal active bias
  • Lead-free / RoHS-compliant
  • SOIC-8 & 4 x 5mm DFN packages

Typical Applications

  • Mobile Infrastructure

Parameters

Frequency Min (MHz)
1,800
Frequency Max (MHz)
2,400
OP1dB (dBm)
30
Small Signal Gain (dB)
24.7
OIP3 (dBm)
46
Voltage (V)
5
Current (mA)
400
Package Type
SOIC-8
Package Size (mm)
6.0 X 4.9 X 1.52
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Technical Documents

Filters
7 results found
All (7)= Featured
= Featured
  • Product Data Sheet

    07/2010
    Data Sheet
  • AH212 2.4-2.7 GHz Reference Design

    Application Note
  • AH212 AH215 4-Band Driver PA

    Application Note
  • AH212 AH225 4-Band Driver PA

    Application Note
  • AH212-S8 Unconditionally Stable Reference Design

    Application Note
  • Bill Of Materials - AH212-S8PCB1960

    Bill of Materials
  • Bill Of Materials - AH212-S8PCB2140

    Bill of Materials
Results per page
10

Design Resources

Filters
5 results found
All (5)= Featured
= Featured
  • Package Information

    Package Information - DWG

    Package Information
  • Package Information

    Package Information - PDF

    Package Information
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Driver Amplifiers (< 3 W)
/
AH212-S8G

AH212-S8G

1800 - 2700 MHz, 1 Watt 2-Stage Linear Amplifier

Qorvo's AH212-S8G is a high dynamic range two-stage driver amplifier in a low-cost surface mount package. The InGaP / GaAs HBT is able to achieve superior performance for various narrowband-tuned application circuits with up to +46 dBm OIP3 and +30 dBm of compressed 1 dB power. This part is available in an industry-standard SMT lead-free / RoHS-compliant SOIC-8 package. The AH212-EG is the equivalent part in a 4x5mm DFN package. All devices are 100% RF and DC tested.

The product is targeted for use as linear driver amplifier for various current and next generation wireless technologies such as GPRS, GSM, CDMA, W-CDMA, TD-SCDMA, and WiBro, where high linearity and high power is required. The internal active bias allows the AH212-S8G to maintain high linearity over temperature and operate directly off a +5 V supply.

Discontinued
i
End of Life announced Oct 31, 2017 (PCN 17-0174).
Last Time Buy November 3, 2018.
Please use TQP9113 for new designs.
Contact your local sales representative for assistance.
Product Data Sheet07/2010
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • 1800 to 2700 MHz
  • 24.7 dB gain
  • +30 dBm P1dB
  • +46 dBm Output IP3
  • +5V single positive supply
  • Internal active bias
  • Lead-free / RoHS-compliant
  • SOIC-8 & 4 x 5mm DFN packages

Typical Applications

  • Mobile Infrastructure

Parameters

Frequency Min (MHz)
1,800
Frequency Max (MHz)
2,400
OP1dB (dBm)
30
Small Signal Gain (dB)
24.7
OIP3 (dBm)
46
Voltage (V)
5
Current (mA)
400
Package Type
SOIC-8
Package Size (mm)
6.0 X 4.9 X 1.52
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Technical Documents

Filters
7 results found
All (7)= Featured
= Featured
  • Product Data Sheet

    07/2010
    Data Sheet
  • AH212 2.4-2.7 GHz Reference Design

    Application Note
  • AH212 AH215 4-Band Driver PA

    Application Note
  • AH212 AH225 4-Band Driver PA

    Application Note
  • AH212-S8 Unconditionally Stable Reference Design

    Application Note
  • Bill Of Materials - AH212-S8PCB1960

    Bill of Materials
  • Bill Of Materials - AH212-S8PCB2140

    Bill of Materials
Results per page
10

Design Resources

Filters
5 results found
All (5)= Featured
= Featured
  • Package Information

    Package Information - DWG

    Package Information
  • Package Information

    Package Information - PDF

    Package Information
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks