/
Products
/
Amplifiers
/
Driver Amplifiers (< 3 W)
/
AH314-G

AH314-G

2300 - 2900 MHz, 2 Watt Linear Amplifier

Qorvo's AH314-G is a high dynamic range broadband driver amplifier in a surface mount package. The two-stage amplifier has 23 dB of gain, while achieving +25dBm of linear output power for 2.3 to 2.9 GHz applications.

The AH314-G uses a high reliability +5V InGaP / GaAs HBT process technology. The device incorporates proprietary bias circuitry to compensate for variations in linearity and current draw over temperature. An internal active bias allows the AH314-G to operate directly off a commonly available +5V supply. The RoHS-compliant / lead-free 5x5mm QFN package is surface mountable to allow for low manufacturing costs to the end user. The AH314-G is also package and pin compatible with the 3.3 - 3.8 GHz AH315-G and the 0.7 - 2.7 GHz AH323-G.

The AH314-G is targeted for use in a configuration for the driver stage amplifier in next generation base stations where high linearity and medium power is required.

Discontinued
i
End of Life announced November 13, 2015.
Last Time Buy May 20, 2016.
Please use AH323, TQP9111 or TQP7M9104 for new designs.
Contact your local sales representative for assistance.
Product Data SheetRev A – 08/27/2010
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • 2.3 to 2.9 GHz
  • 23 dB Gain
  • EVM < 2.5% @ 25 dBm Pout
  • < 0.2 dB gain flatness across 200 MHz BW
  • +33 dBm P1dB
  • Internal active bias
  • +5V single supply voltage
  • Lead-free / RoHS compliant
  • 5x5 mm QFN package

Typical Applications

  • WiBro
  • WiMAX

Parameters

Frequency Min (MHz)
2,300
Frequency Max (MHz)
2,900
OP1dB (dBm)
33
Small Signal Gain (dB)
23
OIP3 (dBm)
42
Voltage (V)
5
Current (mA)
600
Package Type
QFN, 24-pin
Package Size (mm)
5.0 x 5.0 x 0.9
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
4 results found
All (4)= Featured
= Featured
  • Product Data Sheet

    Rev A – 08/27/2010
    Data Sheet
  • 2.5 - 2.7 GHz AH314 Balanced Amplifier

    Application Note
  • Bill Of Materials - AH314-PCB

    Bill of Materials
  • AH314-G / AH315-G Qualification Report

    Qualification Report
Results per page
10

Design Resources

Filters
3 results found
All (3)= Featured
= Featured
  • Package Information

    Package Information - PDF

    Package Information
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Driver Amplifiers (< 3 W)
/
AH314-G

AH314-G

2300 - 2900 MHz, 2 Watt Linear Amplifier

Qorvo's AH314-G is a high dynamic range broadband driver amplifier in a surface mount package. The two-stage amplifier has 23 dB of gain, while achieving +25dBm of linear output power for 2.3 to 2.9 GHz applications.

The AH314-G uses a high reliability +5V InGaP / GaAs HBT process technology. The device incorporates proprietary bias circuitry to compensate for variations in linearity and current draw over temperature. An internal active bias allows the AH314-G to operate directly off a commonly available +5V supply. The RoHS-compliant / lead-free 5x5mm QFN package is surface mountable to allow for low manufacturing costs to the end user. The AH314-G is also package and pin compatible with the 3.3 - 3.8 GHz AH315-G and the 0.7 - 2.7 GHz AH323-G.

The AH314-G is targeted for use in a configuration for the driver stage amplifier in next generation base stations where high linearity and medium power is required.

Discontinued
i
End of Life announced November 13, 2015.
Last Time Buy May 20, 2016.
Please use AH323, TQP9111 or TQP7M9104 for new designs.
Contact your local sales representative for assistance.
Product Data SheetRev A – 08/27/2010
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • 2.3 to 2.9 GHz
  • 23 dB Gain
  • EVM < 2.5% @ 25 dBm Pout
  • < 0.2 dB gain flatness across 200 MHz BW
  • +33 dBm P1dB
  • Internal active bias
  • +5V single supply voltage
  • Lead-free / RoHS compliant
  • 5x5 mm QFN package

Typical Applications

  • WiBro
  • WiMAX

Parameters

Frequency Min (MHz)
2,300
Frequency Max (MHz)
2,900
OP1dB (dBm)
33
Small Signal Gain (dB)
23
OIP3 (dBm)
42
Voltage (V)
5
Current (mA)
600
Package Type
QFN, 24-pin
Package Size (mm)
5.0 x 5.0 x 0.9
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
4 results found
All (4)= Featured
= Featured
  • Product Data Sheet

    Rev A – 08/27/2010
    Data Sheet
  • 2.5 - 2.7 GHz AH314 Balanced Amplifier

    Application Note
  • Bill Of Materials - AH314-PCB

    Bill of Materials
  • AH314-G / AH315-G Qualification Report

    Qualification Report
Results per page
10

Design Resources

Filters
3 results found
All (3)= Featured
= Featured
  • Package Information

    Package Information - PDF

    Package Information
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks