/
Products
/
Wireless Connectivity
/
Ultra-Wideband (UWB)
/
DWM1004C

DWM1004C

4.0 - 6.5 GHz Ultra-Wideband (UWB) Transceiver Module with MCU and Motion Sensor

Qorvo's DWM1004C module is based on the DW1000 ultra-wideband (UWB) transceiver IC, which is an IEEE 802.15.4a UWB implementation. It integrates UWB antenna, all RF circuitry, a STM32L041G6U6S Cortex-M0+ and a LIS3DH motion sensor.

Discontinued
i
End of Life announced April 20, 2022 (PCN 22-0055).
Last Time Buy: November 1, 2022
Recommended replacement for new designs: DW3000 based modules
Contact your local sales representative for assistance.
Product BriefRev 1.1 – 2019
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • UWB chip antenna on module
  • IEEE 802.15.4a UWB compliant
  • STM STM32L041G6U6S microcontroller (32kB flash, 8kB SRAM, RTC, AES, SPI and UART) and LIS3DH accelerometer
  • Supply voltage: 2.8 to 3.6 V
  • Optimized low power system design

Typical Applications

  • High precision real time location systems
  • Location-aware wireless sensor networks
  • Asset tracking
  • Factory / warehouse automation & security
  • Healthcare staff & patient location
  • Retail security, navigation & customer analytics
  • Connected home

Parameters

UWB Channels
1, 2, 3, 4, 5, 7
Integrated Antenna
Yes
MCU
STMicroelectronics STM32L041G6U6S Cortex-M0+
MCU Flash (KB)
32
Bluetooth®
No
Motion Sensor
STMicroelectronics LIS3DH
Intended Applications
TDoA Tag
Number of Tags
1000s (TDoA)
Battery Life
Years (TDoA)
Location Accuracy (cm)
< 15 (2D), < 30 (3D)
Voltage (V)
2.8 to 3.6
Package Size (mm)
31.0 x 16.5 x 1.27
RoHS
Yes
Lead Free
Yes
ITAR Restricted
No
ECCN
5A992.C

Technical Documents

Filters
20 results found
All (20)= Featured
= Featured
  • Product Brief

    Rev 1.1 – 2019
    Product Brief
  • Product Data Sheet

    Rev 1.4 – 2019
    Data Sheet
  • Antenna Delay Calibration of DW1000-Based Products and Systems (Application Note APS014)

    Rev 1.3 – 2024
    Application Note
  • Channel Effects on Communications Range and Time Stamp Accuracy (Application Note APS006 Part 1)

    Rev 1.04 – 2024
    Application Note
  • Debugging DW1000-Based Products and Systems (Application Note APS022)

    Rev 1.4 – 2024
    Application Note
  • DW1000 Metrics for Estimation of NLOS Operating Conditions (Application Note APS006 Part 3)

    Rev 1.2 – 2024
    Application Note
  • DW1000 TX Bandwidth and Channel Power Compensation (Application Note APS023 Part 2)

    Rev 1.4 – 2024
    Application Note
  • Effect of Reflections From Distant Objects (Application Note TN006)

    Rev 1.2 – 2017
    Application Note
  • Implementation of Two-Way Ranging with the DW1000 (Application Note APS013)

    Rev 2.4 – 2024
    Application Note
  • Maximizing Range in DW1000-Based Systems (Application Note APS017)

    Rev 1.2 – 2024
    Application Note
Results per page
10

Design Resources

Filters
3 results found
All (3)= Featured
= Featured
  • Schematic

    DWM1004 Schematic

    Rev 3.1.1 – 05/06/2020
    Schematic
  • Software

    DWM1004C Source Code and Firmware Image

    Rev 3.1
    Software
  • Software

    DWM1004C Two-Way Ranging API Example

    Rev 1.0
    Software
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Wireless Connectivity
/
Ultra-Wideband (UWB)
/
DWM1004C

DWM1004C

4.0 - 6.5 GHz Ultra-Wideband (UWB) Transceiver Module with MCU and Motion Sensor

Qorvo's DWM1004C module is based on the DW1000 ultra-wideband (UWB) transceiver IC, which is an IEEE 802.15.4a UWB implementation. It integrates UWB antenna, all RF circuitry, a STM32L041G6U6S Cortex-M0+ and a LIS3DH motion sensor.

Discontinued
i
End of Life announced April 20, 2022 (PCN 22-0055).
Last Time Buy: November 1, 2022
Recommended replacement for new designs: DW3000 based modules
Contact your local sales representative for assistance.
Product BriefRev 1.1 – 2019
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • UWB chip antenna on module
  • IEEE 802.15.4a UWB compliant
  • STM STM32L041G6U6S microcontroller (32kB flash, 8kB SRAM, RTC, AES, SPI and UART) and LIS3DH accelerometer
  • Supply voltage: 2.8 to 3.6 V
  • Optimized low power system design

Typical Applications

  • High precision real time location systems
  • Location-aware wireless sensor networks
  • Asset tracking
  • Factory / warehouse automation & security
  • Healthcare staff & patient location
  • Retail security, navigation & customer analytics
  • Connected home

Parameters

UWB Channels
1, 2, 3, 4, 5, 7
Integrated Antenna
Yes
MCU
STMicroelectronics STM32L041G6U6S Cortex-M0+
MCU Flash (KB)
32
Bluetooth®
No
Motion Sensor
STMicroelectronics LIS3DH
Intended Applications
TDoA Tag
Number of Tags
1000s (TDoA)
Battery Life
Years (TDoA)
Location Accuracy (cm)
< 15 (2D), < 30 (3D)
Voltage (V)
2.8 to 3.6
Package Size (mm)
31.0 x 16.5 x 1.27
RoHS
Yes
Lead Free
Yes
ITAR Restricted
No
ECCN
5A992.C

Technical Documents

Filters
20 results found
All (20)= Featured
= Featured
  • Product Brief

    Rev 1.1 – 2019
    Product Brief
  • Product Data Sheet

    Rev 1.4 – 2019
    Data Sheet
  • Antenna Delay Calibration of DW1000-Based Products and Systems (Application Note APS014)

    Rev 1.3 – 2024
    Application Note
  • Channel Effects on Communications Range and Time Stamp Accuracy (Application Note APS006 Part 1)

    Rev 1.04 – 2024
    Application Note
  • Debugging DW1000-Based Products and Systems (Application Note APS022)

    Rev 1.4 – 2024
    Application Note
  • DW1000 Metrics for Estimation of NLOS Operating Conditions (Application Note APS006 Part 3)

    Rev 1.2 – 2024
    Application Note
  • DW1000 TX Bandwidth and Channel Power Compensation (Application Note APS023 Part 2)

    Rev 1.4 – 2024
    Application Note
  • Effect of Reflections From Distant Objects (Application Note TN006)

    Rev 1.2 – 2017
    Application Note
  • Implementation of Two-Way Ranging with the DW1000 (Application Note APS013)

    Rev 2.4 – 2024
    Application Note
  • Maximizing Range in DW1000-Based Systems (Application Note APS017)

    Rev 1.2 – 2024
    Application Note
Results per page
10

Design Resources

Filters
3 results found
All (3)= Featured
= Featured
  • Schematic

    DWM1004 Schematic

    Rev 3.1.1 – 05/06/2020
    Schematic
  • Software

    DWM1004C Source Code and Firmware Image

    Rev 3.1
    Software
  • Software

    DWM1004C Two-Way Ranging API Example

    Rev 1.0
    Software
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks