/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
QM14068

QM14068

6.2 - 8.3 GHz Ultra-Wideband (UWB) LNA with bypass Switch

The Qorvo® QM14068 is a low noise amplifier (LNA) designed for UWB systems. The integrated input and output 50 ohm match minimizes layout area in the customer's application, reduces the bill of materials and manufacturability cost. Performance is focused on a balance of low noise and gain that increases the receive sensitivity and therefore the relative distzance between anchors and tags in a RTLS environment. The QM14068 integrates a bypass function with low losses.

Control is operated with a single pin with easy Software control from Qorvo UWB transceivers.

The device is provided in a 1 mm x 1.2 mm x 0.52 mm package.

Production
i
Product Data SheetRev L – 03/2026
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Convenient LNA to be used for UWB application with DW3110, DW3120, DW3210, DW3220, QM33110W and QM33120W
  • Noise Figure = 1.8 dB
  • LNA Gain = 15dB
  • Bypass Loss = 0.9 dB
  • Rx gain flatness in LNA mode -1.0 to +1.0dB over max BW (500MHz)
  • Internal DC blocking on input and output pins
  • Bypass to High Gain Switching Speed 400nS

Typical Applications

  • High precision real time location systems
  • Location-aware wireless sensor networks
  • Asset tracking
  • Factory / warehouse automation & security
  • Healthcare staff & patient location
  • Retail security, navigation & customer analytics
  • Connected home

Parameters

Frequency Min (MHz)
6,200
Frequency Max (MHz)
8,300
Gain (dB)
15
NF (dB)
1.8
OP1dB (dBm)
N/A
OIP3 (dBm)
N/A
Voltage (V)
1.8
Current (mA)
10.4
Package Type
LGA Type
Package Size (mm)
1 x 1.2 x 0.54
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
4 results found
All (4)= Featured
= Featured
  • Product Data Sheet

    Rev L – 03/2026
    Data Sheet
  • Hardware Design Guide for DW3000 and QM33100 Series ICs (Application Note APH 301)

    Rev A – 01/2024
    Application Note
  • Increasing Range Using an External LNA DW3000 / QM33100 (Application Note APS 304)

    Rev A - NEW! – 2024
    Application Note
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • Evaluation Kit

    QM33120W, QM14068, QM14070 Evaluation Kit

    The Qorvo® QM33120WDK2 is an all-in-one, ready-to-use development kit for the low power, low cost QM33110W and QM33120W UWB transceivers. This kit can be used to evaluate the UWB technology in various...

    Evaluation Kit
Results per page
10

Related Solutions

Warehouse & Inventory Management

Warehouse & Inventory Management

Robotics

Robotics

Security

Security

Accessories

Accessories

Industrial Transport

Industrial Transport

Real Time Location Services

Real Time Location Services

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
QM14068

QM14068

6.2 - 8.3 GHz Ultra-Wideband (UWB) LNA with bypass Switch

The Qorvo® QM14068 is a low noise amplifier (LNA) designed for UWB systems. The integrated input and output 50 ohm match minimizes layout area in the customer's application, reduces the bill of materials and manufacturability cost. Performance is focused on a balance of low noise and gain that increases the receive sensitivity and therefore the relative distzance between anchors and tags in a RTLS environment. The QM14068 integrates a bypass function with low losses.

Control is operated with a single pin with easy Software control from Qorvo UWB transceivers.

The device is provided in a 1 mm x 1.2 mm x 0.52 mm package.

Production
i
Product Data SheetRev L – 03/2026
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Convenient LNA to be used for UWB application with DW3110, DW3120, DW3210, DW3220, QM33110W and QM33120W
  • Noise Figure = 1.8 dB
  • LNA Gain = 15dB
  • Bypass Loss = 0.9 dB
  • Rx gain flatness in LNA mode -1.0 to +1.0dB over max BW (500MHz)
  • Internal DC blocking on input and output pins
  • Bypass to High Gain Switching Speed 400nS

Typical Applications

  • High precision real time location systems
  • Location-aware wireless sensor networks
  • Asset tracking
  • Factory / warehouse automation & security
  • Healthcare staff & patient location
  • Retail security, navigation & customer analytics
  • Connected home

Parameters

Frequency Min (MHz)
6,200
Frequency Max (MHz)
8,300
Gain (dB)
15
NF (dB)
1.8
OP1dB (dBm)
N/A
OIP3 (dBm)
N/A
Voltage (V)
1.8
Current (mA)
10.4
Package Type
LGA Type
Package Size (mm)
1 x 1.2 x 0.54
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
4 results found
All (4)= Featured
= Featured
  • Product Data Sheet

    Rev L – 03/2026
    Data Sheet
  • Hardware Design Guide for DW3000 and QM33100 Series ICs (Application Note APH 301)

    Rev A – 01/2024
    Application Note
  • Increasing Range Using an External LNA DW3000 / QM33100 (Application Note APS 304)

    Rev A - NEW! – 2024
    Application Note
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • Evaluation Kit

    QM33120W, QM14068, QM14070 Evaluation Kit

    The Qorvo® QM33120WDK2 is an all-in-one, ready-to-use development kit for the low power, low cost QM33110W and QM33120W UWB transceivers. This kit can be used to evaluate the UWB technology in various...

    Evaluation Kit
Results per page
10

Related Solutions

Warehouse & Inventory Management

Warehouse & Inventory Management

Robotics

Robotics

Security

Security

Accessories

Accessories

Industrial Transport

Industrial Transport

Real Time Location Services

Real Time Location Services

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks