/
Products
/
Filters & Duplexers
/
Multiplexers
/
QM25005A

QM25005A

Band 1 & 3 Multiplexer

Qorvo's QM25005A is a compact, high-performance multiplexer module fabricated using a patented LowDriftTM BAW technology with performance optimized to enable carrier aggregation of bands 1 & 3.

The QM25005A leverages the high-Q properties of the LowDriftTM BAW technology to ensure minimal transmit insertion loss in all bands being multiplexed without loading each other. The QM25005A module has also been designed with high cross-isolation which is critical to ensure good receive performance.

The QM25005A uses unique Wafer Level Packaging (WLP) techniques to enable a compact 3.0 mm x 2.0 mm footprint.

Discontinued
i
End of Life announced March 2, 2022 (PCN 22-0036).
Last Time Buy: April 15, 2023
Recommended replacement for new designs: QM25032
Contact your local sales representative for assistance.
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Compact Form Factor: 3.0 mm x 2.0 mm
  • Minimizes PA current drain with excellent Tx IL
    • B1 Tx IL: 2.0 dB Typ
    • B3 Tx IL: 2.5 dB Typ
  • Improved RX sensitivity with low Rx IL
    • B1 Rx IL: 2.2 dB Typ
    • B3 Rx IL: 3.2 dB Typ
  • RoHS Compliant, Pb-Free Module Package

Typical Applications

  • LTE Handsets

Parameters

Technology
LowDrift™ BAW
Bands
1+3 CA
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.G

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Filters & Duplexers
/
Multiplexers
/
QM25005A

QM25005A

Band 1 & 3 Multiplexer

Qorvo's QM25005A is a compact, high-performance multiplexer module fabricated using a patented LowDriftTM BAW technology with performance optimized to enable carrier aggregation of bands 1 & 3.

The QM25005A leverages the high-Q properties of the LowDriftTM BAW technology to ensure minimal transmit insertion loss in all bands being multiplexed without loading each other. The QM25005A module has also been designed with high cross-isolation which is critical to ensure good receive performance.

The QM25005A uses unique Wafer Level Packaging (WLP) techniques to enable a compact 3.0 mm x 2.0 mm footprint.

Discontinued
i
End of Life announced March 2, 2022 (PCN 22-0036).
Last Time Buy: April 15, 2023
Recommended replacement for new designs: QM25032
Contact your local sales representative for assistance.
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Compact Form Factor: 3.0 mm x 2.0 mm
  • Minimizes PA current drain with excellent Tx IL
    • B1 Tx IL: 2.0 dB Typ
    • B3 Tx IL: 2.5 dB Typ
  • Improved RX sensitivity with low Rx IL
    • B1 Rx IL: 2.2 dB Typ
    • B3 Rx IL: 3.2 dB Typ
  • RoHS Compliant, Pb-Free Module Package

Typical Applications

  • LTE Handsets

Parameters

Technology
LowDrift™ BAW
Bands
1+3 CA
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.G

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks