/
Design Hub
/
Hardware
/
QM33120WDK1

QM33120WDK1

DW3110, DW3120, DW3220, QM33110W, QM33120W UWB Transceiver Development Kit

The Qorvo® QM33120WDK1 is a development kit for the low power, low cost QM33110W and QM33120W UWB transceivers.

This kit can be used to evaluate the hardware performance of the devices in TWR, TDoA and AoA systems and can help to build an evaluation real time location system (RTLS). It also enables the development of applications based on DW3110, DW3120, DW3210, DW3220 UWB transceivers.

It includes two different daughter boards (AoA and non-AoA) mounted on two Nordic nRF52840 DK evaluation boards. Application firmware development is facilitated by the features of the Nordic boards such as on-board J-Link debugger, USB and Bluetooth® Low Energy interfaces.

The QM33120WDK1 is designed to develop applications compatible with PHY and MAC FiRa™ specifications.

Production
i
Request a SampleContact Sales
Request a SampleContact Sales

Key Features

  • Convenient kit for evaluation of DW3110, DW3120, DW3210, DW3220, QM33110W & QM33120W transceivers
  • Daughter boards compatible with Nordic nRF52840 DK
  • Provided with UWB CH5/CH9 dual and single antennas
  • Access to all QM331x0W GPIOs and interfaces
  • Headers on power traces to measure transceiver currents
  • Software development with free to use IDE and debugger
  • nRF52840 DK evaluation board with:
  • nRF52840 Soc with Bluetooth 5.3
  • USB interface
  • Integrated BLE antenna
  • J-Link on-board for debugging and flashing via USB
  • Supports UWB RF bands 5 (6.5 GHz) and 9 (8 GHz)
  • IEEE 802.15.4-2020 and IEEE 802.15.4z-2020 BPRF compliant
  • Allow development of FiRa™ compatible applications
  • Works with Apple Nearby Interaction software
  • Software suite compliant with FiRa™ PHY/MAC specification

Typical Applications

  • High precision real time location systems
  • Location-aware wireless sensor networks
  • Asset tracking
  • Factory / warehouse automation & security
  • Healthcare staff & patient location
  • Retail security, navigation & customer analytics
  • Connected home

Evaluation Kit Details

Based On
QM33110, QM33120
Contents
  • 2 daughter boards with QM331X0 tranceivers
  • 2 patented antennas under licence
  • 2 nRF52840 development boards
Ideal For
  • Evaluating QM331X0 tranceivers in UWB TWR, TDOA and AoA systems. Designed to develop applications compatible with PHY and MAC FiRa specifications.

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • AoA Design Guide

    Rev B
    Application Note
  • QM33120WDK1 User Guide

    Rev B – 11/2022
    User Manual
  • Quick Start Guide

    08/2024
    User Manual
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • Software

    DW3xxx & QM3xxx SDK v1.1.1

    Software
Results per page
10

Related Products

Production

Fully Integrated Impulse Radio Ultra-Wideband (UWB) Wireless Transceiver

QM33120W

Last Time Buy

6.5 & 8.0 GHz Ultra-Wideband (UWB) Transceiver IC with 2 Antenna Ports

DW3120

Last Time Buy

6.5 & 8.0 GHz Ultra-Wideband (UWB) Transceiver IC with 2 Antenna Ports

DW3220

Production

Fully Integrated Impulse Radio Ultra-Wideband (UWB) Wireless Transceiver

QM33110W

Production

6.5 & 8.0 GHz Ultra-Wideband (UWB) Transceiver IC with 1 Antenna Port

DW3110

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Design Hub
/
Hardware
/
QM33120WDK1

QM33120WDK1

DW3110, DW3120, DW3220, QM33110W, QM33120W UWB Transceiver Development Kit

The Qorvo® QM33120WDK1 is a development kit for the low power, low cost QM33110W and QM33120W UWB transceivers.

This kit can be used to evaluate the hardware performance of the devices in TWR, TDoA and AoA systems and can help to build an evaluation real time location system (RTLS). It also enables the development of applications based on DW3110, DW3120, DW3210, DW3220 UWB transceivers.

It includes two different daughter boards (AoA and non-AoA) mounted on two Nordic nRF52840 DK evaluation boards. Application firmware development is facilitated by the features of the Nordic boards such as on-board J-Link debugger, USB and Bluetooth® Low Energy interfaces.

The QM33120WDK1 is designed to develop applications compatible with PHY and MAC FiRa™ specifications.

Production
i
Request a SampleContact Sales
Request a SampleContact Sales

Key Features

  • Convenient kit for evaluation of DW3110, DW3120, DW3210, DW3220, QM33110W & QM33120W transceivers
  • Daughter boards compatible with Nordic nRF52840 DK
  • Provided with UWB CH5/CH9 dual and single antennas
  • Access to all QM331x0W GPIOs and interfaces
  • Headers on power traces to measure transceiver currents
  • Software development with free to use IDE and debugger
  • nRF52840 DK evaluation board with:
  • nRF52840 Soc with Bluetooth 5.3
  • USB interface
  • Integrated BLE antenna
  • J-Link on-board for debugging and flashing via USB
  • Supports UWB RF bands 5 (6.5 GHz) and 9 (8 GHz)
  • IEEE 802.15.4-2020 and IEEE 802.15.4z-2020 BPRF compliant
  • Allow development of FiRa™ compatible applications
  • Works with Apple Nearby Interaction software
  • Software suite compliant with FiRa™ PHY/MAC specification

Typical Applications

  • High precision real time location systems
  • Location-aware wireless sensor networks
  • Asset tracking
  • Factory / warehouse automation & security
  • Healthcare staff & patient location
  • Retail security, navigation & customer analytics
  • Connected home

Evaluation Kit Details

Based On
QM33110, QM33120
Contents
  • 2 daughter boards with QM331X0 tranceivers
  • 2 patented antennas under licence
  • 2 nRF52840 development boards
Ideal For
  • Evaluating QM331X0 tranceivers in UWB TWR, TDOA and AoA systems. Designed to develop applications compatible with PHY and MAC FiRa specifications.

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • AoA Design Guide

    Rev B
    Application Note
  • QM33120WDK1 User Guide

    Rev B – 11/2022
    User Manual
  • Quick Start Guide

    08/2024
    User Manual
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • Software

    DW3xxx & QM3xxx SDK v1.1.1

    Software
Results per page
10

Related Products

Production

Fully Integrated Impulse Radio Ultra-Wideband (UWB) Wireless Transceiver

QM33120W

Last Time Buy

6.5 & 8.0 GHz Ultra-Wideband (UWB) Transceiver IC with 2 Antenna Ports

DW3120

Last Time Buy

6.5 & 8.0 GHz Ultra-Wideband (UWB) Transceiver IC with 2 Antenna Ports

DW3220

Production

Fully Integrated Impulse Radio Ultra-Wideband (UWB) Wireless Transceiver

QM33110W

Production

6.5 & 8.0 GHz Ultra-Wideband (UWB) Transceiver IC with 1 Antenna Port

DW3110

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks