/
Products
/
Amplifiers
/
Driver Amplifiers (< 3 W)
/
QPA2225

QPA2225

28 - 38 GHz Ka Band 0.4 Watt GaN Driver Amplifier

Qorvo's QPA2225 is a wide band driver amplifier fabricated on Qorvo's production 0.15 um GaN on SiC process (QGaN15). Covering 28 – 38 GHz, the QPA2225 provides > 0.4 W of saturated output power with >22 dB of small-signal gain.

The QPA2225 dimensions are 4 x 3 x 2 mm. It can support a variety of operating conditions to best support system requirements. With good thermal properties, it can support a range of bias voltages.

The QPA2225 has DC blocking capacitors on both RF ports, which are matched to 50 ohms.

The QPA2225 is ideal for supporting communications and radar applications in both commercial and military markets

Production
i
Product Data SheetRev A – 12/2021
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Frequency Range: 28 - 38 GHz
  • PSAT (PIN = 14 dBm): 26 dBm
  • IM3 ( POUT/Tone = 20 dBm): -20 dBc
  • Small Signal Gain: 22 dB
  • Bias: VD = +20 V, IDQ = 64 mA, VG = -2.5 V typ.
  • Package Dimensions: 4 x 3 x 2 mm QFN

Typical Applications

  • Communications
  • Radar
  • Satellite Comunications
  • Electronic Warfare

Parameters

Frequency Min (MHz)
28,000
Frequency Max (MHz)
38,000
OP1dB (dBm)
N/A
Small Signal Gain (dB)
22
OIP3 (dBm)
N/A
Voltage (V)
20
Current (mA)
64
Package Type
QFN
Package Size (mm)
4 x 3 x 2
RoHS
Yes
Lead Free
No
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
5 results found
All (5)= Featured
= Featured
  • Product Data Sheet

    Rev A – 12/2021
    Data Sheet
  • Application Note: GaN Bias Circuit Design Guidelines

    Application Note
  • Application Note: GaN Device Channel Temperature, Thermal Resistance, and Reliability Estimates

    Application Note
  • High-Performance Defense and Aerospace Solutions

    06/15/2026
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
3 results found
All (3)= Featured
= Featured
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters (20 V @ 64 mA)

    S-Parameters
  • Video

    Qorvo® Instructional Video: Understanding GaN Thermal Analysis

    Video
Results per page
10

Related Solutions

Satellite Communications

Satellite Communications

Satellite Terminals

Satellite Terminals

Signal Jammers

Signal Jammers

Radar

Radar

Unmanned Aerial Vehicles

Unmanned Aerial Vehicles

Military Radio

Military Radio

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Driver Amplifiers (< 3 W)
/
QPA2225

QPA2225

28 - 38 GHz Ka Band 0.4 Watt GaN Driver Amplifier

Qorvo's QPA2225 is a wide band driver amplifier fabricated on Qorvo's production 0.15 um GaN on SiC process (QGaN15). Covering 28 – 38 GHz, the QPA2225 provides > 0.4 W of saturated output power with >22 dB of small-signal gain.

The QPA2225 dimensions are 4 x 3 x 2 mm. It can support a variety of operating conditions to best support system requirements. With good thermal properties, it can support a range of bias voltages.

The QPA2225 has DC blocking capacitors on both RF ports, which are matched to 50 ohms.

The QPA2225 is ideal for supporting communications and radar applications in both commercial and military markets

Production
i
Product Data SheetRev A – 12/2021
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Frequency Range: 28 - 38 GHz
  • PSAT (PIN = 14 dBm): 26 dBm
  • IM3 ( POUT/Tone = 20 dBm): -20 dBc
  • Small Signal Gain: 22 dB
  • Bias: VD = +20 V, IDQ = 64 mA, VG = -2.5 V typ.
  • Package Dimensions: 4 x 3 x 2 mm QFN

Typical Applications

  • Communications
  • Radar
  • Satellite Comunications
  • Electronic Warfare

Parameters

Frequency Min (MHz)
28,000
Frequency Max (MHz)
38,000
OP1dB (dBm)
N/A
Small Signal Gain (dB)
22
OIP3 (dBm)
N/A
Voltage (V)
20
Current (mA)
64
Package Type
QFN
Package Size (mm)
4 x 3 x 2
RoHS
Yes
Lead Free
No
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
5 results found
All (5)= Featured
= Featured
  • Product Data Sheet

    Rev A – 12/2021
    Data Sheet
  • Application Note: GaN Bias Circuit Design Guidelines

    Application Note
  • Application Note: GaN Device Channel Temperature, Thermal Resistance, and Reliability Estimates

    Application Note
  • High-Performance Defense and Aerospace Solutions

    06/15/2026
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
3 results found
All (3)= Featured
= Featured
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters (20 V @ 64 mA)

    S-Parameters
  • Video

    Qorvo® Instructional Video: Understanding GaN Thermal Analysis

    Video
Results per page
10

Related Solutions

Satellite Communications

Satellite Communications

Satellite Terminals

Satellite Terminals

Signal Jammers

Signal Jammers

Radar

Radar

Unmanned Aerial Vehicles

Unmanned Aerial Vehicles

Military Radio

Military Radio

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks