/
Products
/
Amplifiers
/
Power Amplifiers
/
QPA2229D

QPA2229D

34 - 36 GHz, 13 Watt GaN Amplifier

Qorvo's QPA2229D is a high power MMIC amplifier fabricated on Qorvo's production 0.15um GaN on SiC process (QGaN15).  Operating between 34 and 36 GHz, it achieves 13 W saturated power.  QPA2229D is 100% DC and RF tested on-wafer to ensure compliance to electrical specifications.    

Lead-free and RoHS compliant.

 

Discontinued
i
End of Life announced January 19, 2023 (PCN 23-0014).
Last Time Buy: July 29, 2023
Recommended replacement for new designs: TGA2222
Contact your local sales representative for assistance.
Product Data SheetRev B – 06/2020
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Frequency Range: 34 – 36 GHz
  • PSAT (PIN = 27 dBm): 41.2 dBm
  • PAE (PIN = 27 dBm): > 15%
  • Power Gain (PIN = 27 dBm): 14 dB
  • Small signal Gain: > 5 dB
  • Bias: pulsed, VD = 28 V, IDQ = 50 mA
  • Die Dimensions: 3.29 x 2.60 x 0.05 mm

Typical Applications

  • Radar
  • Satellite Communications

Parameters

Frequency Min (GHz)
34
Frequency Max (GHz)
36
Psat (dBm)
41.2
PAE (%)
15
Vd (V)
28
Package Type
Die
Package Size (mm)
3.29 x 2.60 x 0.05
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
3A001.B.2.D

Technical Documents

Filters
4 results found
All (4)= Featured
= Featured
  • Product Data Sheet

    Rev B – 06/2020
    Data Sheet
  • Application Note: GaN Bias Circuit Design Guidelines

    Application Note
  • Application Note: GaN Device Channel Temperature, Thermal Resistance, and Reliability Estimates

    Application Note
  • GaAs and GaN Die Assembly and Handling Procedures

    White Paper
Results per page
10

Design Resources

Filters
3 results found
All (3)= Featured
= Featured
  • Evaluation Board Files

    Evaluation Board Files

    Evaluation Board Files
  • S-Parameters

    S-Parameters

    S-Parameters
  • Video

    Qorvo® Instructional Video: Understanding GaN Thermal Analysis

    Video
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Power Amplifiers
/
QPA2229D

QPA2229D

34 - 36 GHz, 13 Watt GaN Amplifier

Qorvo's QPA2229D is a high power MMIC amplifier fabricated on Qorvo's production 0.15um GaN on SiC process (QGaN15).  Operating between 34 and 36 GHz, it achieves 13 W saturated power.  QPA2229D is 100% DC and RF tested on-wafer to ensure compliance to electrical specifications.    

Lead-free and RoHS compliant.

 

Discontinued
i
End of Life announced January 19, 2023 (PCN 23-0014).
Last Time Buy: July 29, 2023
Recommended replacement for new designs: TGA2222
Contact your local sales representative for assistance.
Product Data SheetRev B – 06/2020
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Frequency Range: 34 – 36 GHz
  • PSAT (PIN = 27 dBm): 41.2 dBm
  • PAE (PIN = 27 dBm): > 15%
  • Power Gain (PIN = 27 dBm): 14 dB
  • Small signal Gain: > 5 dB
  • Bias: pulsed, VD = 28 V, IDQ = 50 mA
  • Die Dimensions: 3.29 x 2.60 x 0.05 mm

Typical Applications

  • Radar
  • Satellite Communications

Parameters

Frequency Min (GHz)
34
Frequency Max (GHz)
36
Psat (dBm)
41.2
PAE (%)
15
Vd (V)
28
Package Type
Die
Package Size (mm)
3.29 x 2.60 x 0.05
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
3A001.B.2.D

Technical Documents

Filters
4 results found
All (4)= Featured
= Featured
  • Product Data Sheet

    Rev B – 06/2020
    Data Sheet
  • Application Note: GaN Bias Circuit Design Guidelines

    Application Note
  • Application Note: GaN Device Channel Temperature, Thermal Resistance, and Reliability Estimates

    Application Note
  • GaAs and GaN Die Assembly and Handling Procedures

    White Paper
Results per page
10

Design Resources

Filters
3 results found
All (3)= Featured
= Featured
  • Evaluation Board Files

    Evaluation Board Files

    Evaluation Board Files
  • S-Parameters

    S-Parameters

    S-Parameters
  • Video

    Qorvo® Instructional Video: Understanding GaN Thermal Analysis

    Video
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks