/
Products
/
Integrated Front-End Modules
/
Infrastructure RF Modules
/
QPA2705

QPA2705

2.5 - 2.7 GHz, 5 Watt, 28 Volt GaN Power Amplifier Module

The QPA2705 is an integrated 2-stage Power Amplifier Module designed for Metro Cell Base Station applications with 5 W RMS at the device output.

The module is 50 ohm input and output and requires minimal external components. The module is also compact and offers a much smaller footprint than traditional discrete component solutions.

The QPA2705 incorporates a Doherty final stage delivering high power added efficiency for the entire module at 5 W average power.

RoHS compliant.

Discontinued
i
End of Life announced May 28, 2020 (PCN 20-0064).
Last Time Buy: December 8, 2020
Contact your local sales representative for assistance.
Product Data SheetRev D
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Operating Frequency Range 2500-2700 MHz
  • Band 41, Band 7
  • Operating Drain Voltage: +28 V
  • 50 ohm Input / Output
  • Integrated Doherty Final Stage
  • Gain at 5 W Avg.: 34.1 dB
  • Power Added Efficiency at 5 W Avg.: 41.6%
  • 6x10 mm Plastic Surface Mount Package

Typical Applications

  • 5G Massive MIMO
  • W-CDMA / LTE
  • Macrocell Base Station Driver
  • Microcell Base Station
  • Small Cell Final Stage
  • Active Antenna
  • General Purpose Applications

Parameters

Frequency Min (GHz)
2.5
Frequency Max (GHz)
2.7
Pout (W)
5
Gain (dB)
34.1
PAE (%)
41.6
Voltage (V)
28
Current (mA)
50
Package Type
Plastic SMP
Package Size (mm)
6 x 10
RoHS
Yes
Lead Free
No
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.g

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    Rev D
    Data Sheet
  • Application Note: GaN Bias Circuit Design Guidelines

    Application Note
  • Application Note: GaN Device Channel Temperature, Thermal Resistance, and Reliability Estimates

    Application Note
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • Video

    Qorvo® Instructional Video: Understanding GaN Thermal Analysis

    Video
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Integrated Front-End Modules
/
Infrastructure RF Modules
/
QPA2705

QPA2705

2.5 - 2.7 GHz, 5 Watt, 28 Volt GaN Power Amplifier Module

The QPA2705 is an integrated 2-stage Power Amplifier Module designed for Metro Cell Base Station applications with 5 W RMS at the device output.

The module is 50 ohm input and output and requires minimal external components. The module is also compact and offers a much smaller footprint than traditional discrete component solutions.

The QPA2705 incorporates a Doherty final stage delivering high power added efficiency for the entire module at 5 W average power.

RoHS compliant.

Discontinued
i
End of Life announced May 28, 2020 (PCN 20-0064).
Last Time Buy: December 8, 2020
Contact your local sales representative for assistance.
Product Data SheetRev D
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Operating Frequency Range 2500-2700 MHz
  • Band 41, Band 7
  • Operating Drain Voltage: +28 V
  • 50 ohm Input / Output
  • Integrated Doherty Final Stage
  • Gain at 5 W Avg.: 34.1 dB
  • Power Added Efficiency at 5 W Avg.: 41.6%
  • 6x10 mm Plastic Surface Mount Package

Typical Applications

  • 5G Massive MIMO
  • W-CDMA / LTE
  • Macrocell Base Station Driver
  • Microcell Base Station
  • Small Cell Final Stage
  • Active Antenna
  • General Purpose Applications

Parameters

Frequency Min (GHz)
2.5
Frequency Max (GHz)
2.7
Pout (W)
5
Gain (dB)
34.1
PAE (%)
41.6
Voltage (V)
28
Current (mA)
50
Package Type
Plastic SMP
Package Size (mm)
6 x 10
RoHS
Yes
Lead Free
No
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.g

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    Rev D
    Data Sheet
  • Application Note: GaN Bias Circuit Design Guidelines

    Application Note
  • Application Note: GaN Device Channel Temperature, Thermal Resistance, and Reliability Estimates

    Application Note
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • Video

    Qorvo® Instructional Video: Understanding GaN Thermal Analysis

    Video
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks