/
Products
/
Amplifiers
/
Power Amplifiers
/
QPB1500

QPB1500

Ku-Band 25 Watt GaN PA Module

Qorvo's QPB1500 combines a bandpass filter and a 25 W power amplifier in a single component operating over the 14.85 GHz to 15.75 GHz band. The active device is fabricated on Qorvo's 0.15 um GaN on SiC technology. The module offers > 30 dB small-signal gain with saturated output power of 44 dBm and PAE of 35% for operation in the middle of Ku-Band.

The QPB1500 is offered in a 10 pin leadless bolt-down package. Assembled with a pure copper base, coupled with its high efficiency, the QPB1500 minimizes the strain on system-level cooling requirements. Superior electrical performance and thermal management makes the QPB1500 ideal for supporting communication applications in both commercial and military applications.

Both RF ports are DC blocked and are fully matched to 50 ohms.

For additional information on GaN thermal performance refer to the following application note and video.

Discontinued
i
End of Life announced October 30, 2020 (PCN 20-0176).
Last Time Buy: May 11, 2021
Recommended replacement for new designs: TGA2219-CP, QPA1315, QPM1315
Contact your local sales representative for assistance.
Product Data SheetRev B – 03/08/2019
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Frequency Range: 14.85 – 15.75 GHz
  • POUT (P IN = 20 dBm): 44 dBm
  • PAE (PIN = 20 dBm): 35%
  • Power Gain (PIN = 20 dBm): 24 dB
  • IM3 (POUT/Tone = 30 dBm) = -29 dBc
  • Bias: VD = +28 V, IDQ = 450 mA, VG = -2.4 V typical
  • Package Dimensions: 15.2 x 15.2 x 3.5 mm

Typical Applications

  • Commercial VSAT
  • Military SATCOM
  • Datalinks

Parameters

Frequency Min (GHz)
14.85
Frequency Max (GHz)
15.75
Gain (dB)
24
PAE (%)
35
Vd (V)
28
Package Type
Cu Base
Package Size (mm)
15.2 x 15.2 x 3.5
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    Rev B – 03/08/2019
    Data Sheet
  • Application Note: GaN Bias Circuit Design Guidelines

    Application Note
  • Application Note: GaN Device Channel Temperature, Thermal Resistance, and Reliability Estimates

    Application Note
Results per page
10

Design Resources

Filters
3 results found
All (3)= Featured
= Featured
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters (28 V @ 450 mA)

    S-Parameters
  • Video

    Qorvo® Instructional Video: Understanding GaN Thermal Analysis

    Video
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Power Amplifiers
/
QPB1500

QPB1500

Ku-Band 25 Watt GaN PA Module

Qorvo's QPB1500 combines a bandpass filter and a 25 W power amplifier in a single component operating over the 14.85 GHz to 15.75 GHz band. The active device is fabricated on Qorvo's 0.15 um GaN on SiC technology. The module offers > 30 dB small-signal gain with saturated output power of 44 dBm and PAE of 35% for operation in the middle of Ku-Band.

The QPB1500 is offered in a 10 pin leadless bolt-down package. Assembled with a pure copper base, coupled with its high efficiency, the QPB1500 minimizes the strain on system-level cooling requirements. Superior electrical performance and thermal management makes the QPB1500 ideal for supporting communication applications in both commercial and military applications.

Both RF ports are DC blocked and are fully matched to 50 ohms.

For additional information on GaN thermal performance refer to the following application note and video.

Discontinued
i
End of Life announced October 30, 2020 (PCN 20-0176).
Last Time Buy: May 11, 2021
Recommended replacement for new designs: TGA2219-CP, QPA1315, QPM1315
Contact your local sales representative for assistance.
Product Data SheetRev B – 03/08/2019
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Frequency Range: 14.85 – 15.75 GHz
  • POUT (P IN = 20 dBm): 44 dBm
  • PAE (PIN = 20 dBm): 35%
  • Power Gain (PIN = 20 dBm): 24 dB
  • IM3 (POUT/Tone = 30 dBm) = -29 dBc
  • Bias: VD = +28 V, IDQ = 450 mA, VG = -2.4 V typical
  • Package Dimensions: 15.2 x 15.2 x 3.5 mm

Typical Applications

  • Commercial VSAT
  • Military SATCOM
  • Datalinks

Parameters

Frequency Min (GHz)
14.85
Frequency Max (GHz)
15.75
Gain (dB)
24
PAE (%)
35
Vd (V)
28
Package Type
Cu Base
Package Size (mm)
15.2 x 15.2 x 3.5
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    Rev B – 03/08/2019
    Data Sheet
  • Application Note: GaN Bias Circuit Design Guidelines

    Application Note
  • Application Note: GaN Device Channel Temperature, Thermal Resistance, and Reliability Estimates

    Application Note
Results per page
10

Design Resources

Filters
3 results found
All (3)= Featured
= Featured
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters (28 V @ 450 mA)

    S-Parameters
  • Video

    Qorvo® Instructional Video: Understanding GaN Thermal Analysis

    Video
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo