/
Products
/
QPB9010

QPB9010

12 V, xPON Video Receiver with Integrated VCA

The QPB9010 is a video receiver integrated circuit (IC) which provides a low noise analog interface to optical access triplexer modules used in single family ONTs in fiber to the premise (FTTP) applications. The QPB9010 exhibits low input noise and distortion to meet critical FTTP link requirements. QPB9010 employs an integrated voltage controlled attenuator that provides, with external control circuitry, automatic gain control to maintain a constant +19 to +23 dBmV / channel output to insure consistent video quality.

Discontinued
i
End of Life announced January 7, 2021 (PCN 21-0006).
Last Time Buy: July 30, 2021
Recommended replacements for new designs: QPB8888 + RFSA3043
Contact your local sales representative for assistance.
Product Data SheetRev B – 09/29/2017
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • 45 – 1218 MHz Operational Bandwidth
  • Efficient Power Consumption: 1.6 W
  • Low Noise: 3.5 pA / √Hz Equivalent Input Noise Current (EINC)
  • Linearity: -65 dBc CSO and -66 dBc CTB at +22 dBmV RF Output per Channel (79-NTSC Equivalent Channels)
  • Integrated VCA, 25 dB Attenuation Range
  • Temperature Sensing Feature

Typical Applications

  • xPON RF Overlay Video Receiver for FTTX Triplexer-Equipped Optical Network Termination (ONT)
  • RFoG Network Interface Unit (NIU)

Parameters

Frequency Min (MHz)
45
Frequency Max (MHz)
1,218
Gain (dB)
37
CSO (dBc)
-65
CTB (dBc)
-66
Voltage (V)
12
Current (mA)
135
Package Type
28 pin MCM
Package Size (mm)
11.0 x 11.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991B

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    Rev B – 09/29/2017
    Data Sheet
  • Qorvo Broadband DOCSIS® 3.1 Solutions

    07/11/2017
    Brochure
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
QPB9010

QPB9010

12 V, xPON Video Receiver with Integrated VCA

The QPB9010 is a video receiver integrated circuit (IC) which provides a low noise analog interface to optical access triplexer modules used in single family ONTs in fiber to the premise (FTTP) applications. The QPB9010 exhibits low input noise and distortion to meet critical FTTP link requirements. QPB9010 employs an integrated voltage controlled attenuator that provides, with external control circuitry, automatic gain control to maintain a constant +19 to +23 dBmV / channel output to insure consistent video quality.

Discontinued
i
End of Life announced January 7, 2021 (PCN 21-0006).
Last Time Buy: July 30, 2021
Recommended replacements for new designs: QPB8888 + RFSA3043
Contact your local sales representative for assistance.
Product Data SheetRev B – 09/29/2017
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • 45 – 1218 MHz Operational Bandwidth
  • Efficient Power Consumption: 1.6 W
  • Low Noise: 3.5 pA / √Hz Equivalent Input Noise Current (EINC)
  • Linearity: -65 dBc CSO and -66 dBc CTB at +22 dBmV RF Output per Channel (79-NTSC Equivalent Channels)
  • Integrated VCA, 25 dB Attenuation Range
  • Temperature Sensing Feature

Typical Applications

  • xPON RF Overlay Video Receiver for FTTX Triplexer-Equipped Optical Network Termination (ONT)
  • RFoG Network Interface Unit (NIU)

Parameters

Frequency Min (MHz)
45
Frequency Max (MHz)
1,218
Gain (dB)
37
CSO (dBc)
-65
CTB (dBc)
-66
Voltage (V)
12
Current (mA)
135
Package Type
28 pin MCM
Package Size (mm)
11.0 x 11.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991B

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    Rev B – 09/29/2017
    Data Sheet
  • Qorvo Broadband DOCSIS® 3.1 Solutions

    07/11/2017
    Brochure
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks