/
Products
/
Amplifiers
/
Driver Amplifiers (< 3 W)
/
RFPA1545

RFPA1545

150 - 1000 MHz, 4 Watt P1dB, 5 V Linear Power Amplifier

Qorvo's RFPA1545 is a single-stage GaAs HBT power amplifier specifically designed for high power, high efficiency applications. It is also well-suited for Wireless infrastructure linear driver amplifier applications. The FPA1545 can be optimized for either linear or saturated operation over sub-bands within 150MHz to 1000MHz. It also offers low noise figure making it an excellent solution for 2nd and 3rd stage LNAs. The RFPA1545 exhibits excellent thermal performance through the use of a thermally enhanced plastic surface-mount slug package.

Discontinued
i
End of Life announced October 25, 2018 (PCN 18-0109).
Last Time Buy June 2, 2019.
Contact a sales representative for assistance.
Please use RFPA3800 as a replacement.
Product Data Sheet11/05/2015
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Flexible Bias for DPD, APD or Uncorrected Linear Applications
  • Uncorrected WCDMA Pout at 25.5dBm, 48dBc ACPR, PAR 10dB at 5V
  • Gain = 17dB at 945MHz
  • Externally Matched for Band Selection
  • VCC = 3V to 7V
  • No Power Supply Sequencing
  • No Negative Supply Voltage

Parameters

Frequency Min (MHz)
150
Frequency Max (MHz)
1,000
OP1dB (dBm)
35
Small Signal Gain (dB)
17
OIP3 (dBm)
49
Voltage (V)
3 to 7
Current (mA)
650
Package Type
DFN, 12-pin
Package Size (mm)
4.0 x 5.0
ECCN
5A991.G

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    11/05/2015
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Driver Amplifiers (< 3 W)
/
RFPA1545

RFPA1545

150 - 1000 MHz, 4 Watt P1dB, 5 V Linear Power Amplifier

Qorvo's RFPA1545 is a single-stage GaAs HBT power amplifier specifically designed for high power, high efficiency applications. It is also well-suited for Wireless infrastructure linear driver amplifier applications. The FPA1545 can be optimized for either linear or saturated operation over sub-bands within 150MHz to 1000MHz. It also offers low noise figure making it an excellent solution for 2nd and 3rd stage LNAs. The RFPA1545 exhibits excellent thermal performance through the use of a thermally enhanced plastic surface-mount slug package.

Discontinued
i
End of Life announced October 25, 2018 (PCN 18-0109).
Last Time Buy June 2, 2019.
Contact a sales representative for assistance.
Please use RFPA3800 as a replacement.
Product Data Sheet11/05/2015
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Flexible Bias for DPD, APD or Uncorrected Linear Applications
  • Uncorrected WCDMA Pout at 25.5dBm, 48dBc ACPR, PAR 10dB at 5V
  • Gain = 17dB at 945MHz
  • Externally Matched for Band Selection
  • VCC = 3V to 7V
  • No Power Supply Sequencing
  • No Negative Supply Voltage

Parameters

Frequency Min (MHz)
150
Frequency Max (MHz)
1,000
OP1dB (dBm)
35
Small Signal Gain (dB)
17
OIP3 (dBm)
49
Voltage (V)
3 to 7
Current (mA)
650
Package Type
DFN, 12-pin
Package Size (mm)
4.0 x 5.0
ECCN
5A991.G

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    11/05/2015
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo