/
Products
/
Amplifiers
/
CATV Amplifiers
/
RFPD3890

RFPD3890

40 - 1003 MHz, 27 dB GaAs / GaN Power Doubler Hybrid Amplifier

Qorvo's RFPD3890 is a hybrid power doubler amplifier module. The part employs GaAs MESFET, GaAs pHEMT and GaN HEMT die, has high output capability, and is operated from 40MHz to 1003MHz. It provides excellent linearity and superior return loss performance with low noise and optimal reliability.

Discontinued
i
End of Life announced October 31, 2025 (PCN 25-0139).
Last Time Buy: June 14, 2026
Recommended replacement for new designs: QPA3357, RFPD3540
Contact your local sales representative for assistance.
Product Data Sheet11/20/2014
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Low Current
  • Excellent Linearity
  • Superior Return Loss Performance
  • Extremely Low Distortion
  • Optimal Reliability
  • Low Noise
  • Unconditionally Stable Under All Terminations
  • High Output Capability
  • 27.0dB Min. Gain at 1003MHz
  • 385mA Max. at 24VDC

Parameters

Type
Downstream
Frequency Min (MHz)
40
Frequency Max (MHz)
1,003
Gain (dB)
27.5
Pout (dBmV)
44
CSO (dBc)
-70
CTB (dBc)
-73
XMOD (dBc)
-67
NF (dB)
5
Voltage (V)
24
Current (mA)
370
Package Type
SOT115J
ECCN
5A991.G

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    11/20/2014
    Data Sheet
  • Application Note: GaN Bias Circuit Design Guidelines

    Application Note
  • Application Note: GaN Device Channel Temperature, Thermal Resistance, and Reliability Estimates

    Application Note
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • Video

    Qorvo® Instructional Video: Understanding GaN Thermal Analysis

    Video
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
CATV Amplifiers
/
RFPD3890

RFPD3890

40 - 1003 MHz, 27 dB GaAs / GaN Power Doubler Hybrid Amplifier

Qorvo's RFPD3890 is a hybrid power doubler amplifier module. The part employs GaAs MESFET, GaAs pHEMT and GaN HEMT die, has high output capability, and is operated from 40MHz to 1003MHz. It provides excellent linearity and superior return loss performance with low noise and optimal reliability.

Discontinued
i
End of Life announced October 31, 2025 (PCN 25-0139).
Last Time Buy: June 14, 2026
Recommended replacement for new designs: QPA3357, RFPD3540
Contact your local sales representative for assistance.
Product Data Sheet11/20/2014
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Low Current
  • Excellent Linearity
  • Superior Return Loss Performance
  • Extremely Low Distortion
  • Optimal Reliability
  • Low Noise
  • Unconditionally Stable Under All Terminations
  • High Output Capability
  • 27.0dB Min. Gain at 1003MHz
  • 385mA Max. at 24VDC

Parameters

Type
Downstream
Frequency Min (MHz)
40
Frequency Max (MHz)
1,003
Gain (dB)
27.5
Pout (dBmV)
44
CSO (dBc)
-70
CTB (dBc)
-73
XMOD (dBc)
-67
NF (dB)
5
Voltage (V)
24
Current (mA)
370
Package Type
SOT115J
ECCN
5A991.G

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    11/20/2014
    Data Sheet
  • Application Note: GaN Bias Circuit Design Guidelines

    Application Note
  • Application Note: GaN Device Channel Temperature, Thermal Resistance, and Reliability Estimates

    Application Note
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • Video

    Qorvo® Instructional Video: Understanding GaN Thermal Analysis

    Video
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks