/
Products
/
Amplifiers
/
CATV Amplifiers
/
TAT8858A1H

TAT8858A1H

50 - 1000 MHz, 27 - 34 dB Gain CATV Infrastructure Push-Pull Amplifier

Qorvo's TAT8858A1H is a cost effective 75 Ohm RFIC amplifier designed for use in high gain 24 V or 12 V CATV applications up to 1000 MHz. It works with readily available SMT baluns and transformers to provide a highly flexible low cost replacement for traditional hybrids. Gain of the TAT8858A1H may be easily adjusted by varying external components, allowing for a family of push-pull hybrid solutions to be developed from a single RFIC. This product provides integrated linearization to improve the 3rd order distortion performance.

The TAT8858A1H may be protected against ESD and transient surges with the TQP200002 and an output filter network. Please contact Qorvo for details.

The TAT8858A1H supports traditional 24 V and 12 V supply voltages. Bias current may be adjusted to suit particular requirements with standard or active biasing approaches. Please contact Qorvo for further details.

Discontinued
i
End of Life announced August 7, 2020 (PCN 20-0116).
Last Time Buy: February 28, 2021
Recommended replacement for new designs: QPB8958, QPB8858
Contact your local sales representative for assistance.
Product Data SheetRev C – 10/21/2013
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • 75 Ohm, 50 - 1000 MHz bandwidth
  • GaAs pHEMT & MESFET technology
  • User configurable gain: 27 – 34 dB
  • Integrated linearization
  • Choice of output device to optimize cost/performance
  • Flexible bias voltage and current for optimum efficiency
  • SOIC-16 Wide package

Typical Applications

  • 75 ohm Amplifier
  • Infrastructure Amplifier
  • CATV Line Amplifiers

Parameters

Frequency Min (MHz)
50
Frequency Max (MHz)
1,000
Gain (dB)
27 to 34
NF (dB)
3
Voltage (V)
24
Current (mA)
270
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    Rev C – 10/21/2013
    Data Sheet
  • Qorvo Opal GaAs/GaN Amplifiers

    04/07/2016
    Brochure
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
CATV Amplifiers
/
TAT8858A1H

TAT8858A1H

50 - 1000 MHz, 27 - 34 dB Gain CATV Infrastructure Push-Pull Amplifier

Qorvo's TAT8858A1H is a cost effective 75 Ohm RFIC amplifier designed for use in high gain 24 V or 12 V CATV applications up to 1000 MHz. It works with readily available SMT baluns and transformers to provide a highly flexible low cost replacement for traditional hybrids. Gain of the TAT8858A1H may be easily adjusted by varying external components, allowing for a family of push-pull hybrid solutions to be developed from a single RFIC. This product provides integrated linearization to improve the 3rd order distortion performance.

The TAT8858A1H may be protected against ESD and transient surges with the TQP200002 and an output filter network. Please contact Qorvo for details.

The TAT8858A1H supports traditional 24 V and 12 V supply voltages. Bias current may be adjusted to suit particular requirements with standard or active biasing approaches. Please contact Qorvo for further details.

Discontinued
i
End of Life announced August 7, 2020 (PCN 20-0116).
Last Time Buy: February 28, 2021
Recommended replacement for new designs: QPB8958, QPB8858
Contact your local sales representative for assistance.
Product Data SheetRev C – 10/21/2013
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • 75 Ohm, 50 - 1000 MHz bandwidth
  • GaAs pHEMT & MESFET technology
  • User configurable gain: 27 – 34 dB
  • Integrated linearization
  • Choice of output device to optimize cost/performance
  • Flexible bias voltage and current for optimum efficiency
  • SOIC-16 Wide package

Typical Applications

  • 75 ohm Amplifier
  • Infrastructure Amplifier
  • CATV Line Amplifiers

Parameters

Frequency Min (MHz)
50
Frequency Max (MHz)
1,000
Gain (dB)
27 to 34
NF (dB)
3
Voltage (V)
24
Current (mA)
270
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    Rev C – 10/21/2013
    Data Sheet
  • Qorvo Opal GaAs/GaN Amplifiers

    04/07/2016
    Brochure
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks