/
Products
/
Amplifiers
/
Power Amplifiers
/
TGA2585

TGA2585

2.7 - 3.7 GHz, 18 Watt GaN Power Amplifier

Qorvo's TGA2585 is an S-band amplifier fabricated on Qorvo's production 0.25um GaN on SiC process (TQGaN25). Covering 2.7-3.7 GHz, the TGA2585 provides 18W of saturated output power and 33dB of small-signal gain while achieving 52% power-added efficiency. Higher power can be achieved at the expense of PAE by increasing the drain voltage.

The TGA2585 is ideal for phase array S-band radars and can support both short pulse and CW conditions.

Both RF ports have integraded DC blocking capacitors and are fully matched to 50 ohms.

Lead-free and RoHS compliant.

Evaluation Boards are available upon request.

For additional information on GaN thermal performance refer to the following application note and video.

Discontinued
i
End of Life announced October 22, 2020 (PCN 20-0166).
Last Time Buy: May 2, 2021
Recommended replacement for new designs: TGA2585-SM
Contact your local sales representative for assistance.
Preliminary Product Data SheetRev B – 03/03/2015
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
700
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
700
Buy Online

Key Features

  • Frequency range: 2.7 - 3.7 GHz
  • Power: 42.8dBm Psat
  • Small-signal gain: 33dB
  • Input return loss: >15dB
  • Output return loss: >12dB
  • Power Added Efficiency: 52%
  • Bias: Vd = 28V, Id = 225mA, Vg = -2.5V typical
  • Pulsed Vd: PP = 1ms, DC = 10%
  • Dimensions: 3.0 x 1.9 x 0.10 mm

Typical Applications

  • Commercial Radar
  • Military Radar
  • Multi-Band VSAT
  • Cellular Infrastructure Base Station
  • Repeaters / Boosters / DAS
  • Point-to-Point Radio

Parameters

Frequency Min (GHz)
2.7
Frequency Max (GHz)
3.7
Psat (dBm)
42.8
Gain (dB)
33
PAE (%)
52
Vd (V)
28
Package Type
Die
Package Size (mm)
3.0 x 1.9 x 0.10
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
4 results found
All (4)= Featured
= Featured
  • Preliminary Product Data Sheet

    Rev B – 03/03/2015
    Data Sheet
  • Application Note: GaN Bias Circuit Design Guidelines

    Application Note
  • Application Note: GaN Device Channel Temperature, Thermal Resistance, and Reliability Estimates

    Application Note
  • GaAs and GaN Die Assembly and Handling Procedures

    White Paper
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • S-Parameters

    S-Parameters (28 V @ 225 mA)

    S-Parameters
  • Video

    Qorvo® Instructional Video: Understanding GaN Thermal Analysis

    Video
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Power Amplifiers
/
TGA2585

TGA2585

2.7 - 3.7 GHz, 18 Watt GaN Power Amplifier

Qorvo's TGA2585 is an S-band amplifier fabricated on Qorvo's production 0.25um GaN on SiC process (TQGaN25). Covering 2.7-3.7 GHz, the TGA2585 provides 18W of saturated output power and 33dB of small-signal gain while achieving 52% power-added efficiency. Higher power can be achieved at the expense of PAE by increasing the drain voltage.

The TGA2585 is ideal for phase array S-band radars and can support both short pulse and CW conditions.

Both RF ports have integraded DC blocking capacitors and are fully matched to 50 ohms.

Lead-free and RoHS compliant.

Evaluation Boards are available upon request.

For additional information on GaN thermal performance refer to the following application note and video.

Discontinued
i
End of Life announced October 22, 2020 (PCN 20-0166).
Last Time Buy: May 2, 2021
Recommended replacement for new designs: TGA2585-SM
Contact your local sales representative for assistance.
Preliminary Product Data SheetRev B – 03/03/2015
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
700
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
700
Buy Online

Key Features

  • Frequency range: 2.7 - 3.7 GHz
  • Power: 42.8dBm Psat
  • Small-signal gain: 33dB
  • Input return loss: >15dB
  • Output return loss: >12dB
  • Power Added Efficiency: 52%
  • Bias: Vd = 28V, Id = 225mA, Vg = -2.5V typical
  • Pulsed Vd: PP = 1ms, DC = 10%
  • Dimensions: 3.0 x 1.9 x 0.10 mm

Typical Applications

  • Commercial Radar
  • Military Radar
  • Multi-Band VSAT
  • Cellular Infrastructure Base Station
  • Repeaters / Boosters / DAS
  • Point-to-Point Radio

Parameters

Frequency Min (GHz)
2.7
Frequency Max (GHz)
3.7
Psat (dBm)
42.8
Gain (dB)
33
PAE (%)
52
Vd (V)
28
Package Type
Die
Package Size (mm)
3.0 x 1.9 x 0.10
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
4 results found
All (4)= Featured
= Featured
  • Preliminary Product Data Sheet

    Rev B – 03/03/2015
    Data Sheet
  • Application Note: GaN Bias Circuit Design Guidelines

    Application Note
  • Application Note: GaN Device Channel Temperature, Thermal Resistance, and Reliability Estimates

    Application Note
  • GaAs and GaN Die Assembly and Handling Procedures

    White Paper
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • S-Parameters

    S-Parameters (28 V @ 225 mA)

    S-Parameters
  • Video

    Qorvo® Instructional Video: Understanding GaN Thermal Analysis

    Video
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks