/
Products
/
Amplifiers
/
Power Amplifiers
/
TGA2595

TGA2595

27.5 - 31 GHz, 9 Watt GaN Power Amplifier

Qorvo's TGA2595 is a balanced Ka-band power amplifier fabricated on Qorvo's 0.15 um GaN on SiC process. The balanced configuration supports low return loss and improves robustness into non-ideal loads.

Operating from 27.5 to 31 GHz, it achieves 9 W saturated output power, power-added efficiency of 22%, and 30 dB small signal gain. Along with excellent linear characteristics, the TGA2595 is ideally suited to support both commercial and defense related satellite communications.

To simplify system integration, the TGA2595 is fully matched to 50 ohms with integrated DC blocking caps on both I/O ports.

The TGA2595 is 100% DC and RF tested on-wafer to ensure compliance to electrical specifications.

Lead-free and RoHS compliant.

Evaluation Boards are available upon request.

Discontinued
i
End of Life announced May 23, 2023 (PCN 23-0085).
Last Time Buy: December 4, 2023
Recommended replacement for new designs: QPA2211
Contact your local sales representative for assistance.
Product Data SheetRev C – 05/2021
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
1
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
1
Buy Online

Key Features

  • Frequency range: 27.5-31 GHz
  • Pout @ Pin = 22 dBm: 39 dBm CW
  • PAE @ Pin = 22 dBm: 22% CW
  • Small signal gain: 30 dB
  • Return loss: 20 dB
  • IM3 @ 33 dBm/tone: -30 dBc
  • IM5 @ 33 dBm/tone: -35 dBc
  • Bias: Vd = 20 V, Idq = 280-560 mA, Vg = -2.5 V typical
  • Dimensions: 3.60 x 3.24 x 0.10 mm

Typical Applications

  • Satellite Communications (Satcom)
  • EW Signal Jammers
  • Repeaters / Boosters / DAS

Parameters

Frequency Min (GHz)
27.5
Frequency Max (GHz)
31
Gain (dB)
30
PAE (%)
22
Vd (V)
20
Package Type
Die
Package Size (mm)
3.6 x 3.24 x 0.1
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
3A001.B.2.C

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    Rev C – 05/2021
    Data Sheet
  • Application Note: GaN Bias Circuit Design Guidelines

    Application Note
  • Application Note: GaN Device Channel Temperature, Thermal Resistance, and Reliability Estimates

    Application Note
Results per page
10

Design Resources

Filters
3 results found
All (3)= Featured
= Featured
  • S-Parameters

    S-Parameters (20 V @ 280 mA)

    S-Parameters
  • S-Parameters

    S-Parameters (20 V @ 560 mA)

    S-Parameters
  • Video

    Qorvo® Instructional Video: Understanding GaN Thermal Analysis

    Video
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Power Amplifiers
/
TGA2595

TGA2595

27.5 - 31 GHz, 9 Watt GaN Power Amplifier

Qorvo's TGA2595 is a balanced Ka-band power amplifier fabricated on Qorvo's 0.15 um GaN on SiC process. The balanced configuration supports low return loss and improves robustness into non-ideal loads.

Operating from 27.5 to 31 GHz, it achieves 9 W saturated output power, power-added efficiency of 22%, and 30 dB small signal gain. Along with excellent linear characteristics, the TGA2595 is ideally suited to support both commercial and defense related satellite communications.

To simplify system integration, the TGA2595 is fully matched to 50 ohms with integrated DC blocking caps on both I/O ports.

The TGA2595 is 100% DC and RF tested on-wafer to ensure compliance to electrical specifications.

Lead-free and RoHS compliant.

Evaluation Boards are available upon request.

Discontinued
i
End of Life announced May 23, 2023 (PCN 23-0085).
Last Time Buy: December 4, 2023
Recommended replacement for new designs: QPA2211
Contact your local sales representative for assistance.
Product Data SheetRev C – 05/2021
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
1
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
1
Buy Online

Key Features

  • Frequency range: 27.5-31 GHz
  • Pout @ Pin = 22 dBm: 39 dBm CW
  • PAE @ Pin = 22 dBm: 22% CW
  • Small signal gain: 30 dB
  • Return loss: 20 dB
  • IM3 @ 33 dBm/tone: -30 dBc
  • IM5 @ 33 dBm/tone: -35 dBc
  • Bias: Vd = 20 V, Idq = 280-560 mA, Vg = -2.5 V typical
  • Dimensions: 3.60 x 3.24 x 0.10 mm

Typical Applications

  • Satellite Communications (Satcom)
  • EW Signal Jammers
  • Repeaters / Boosters / DAS

Parameters

Frequency Min (GHz)
27.5
Frequency Max (GHz)
31
Gain (dB)
30
PAE (%)
22
Vd (V)
20
Package Type
Die
Package Size (mm)
3.6 x 3.24 x 0.1
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
3A001.B.2.C

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    Rev C – 05/2021
    Data Sheet
  • Application Note: GaN Bias Circuit Design Guidelines

    Application Note
  • Application Note: GaN Device Channel Temperature, Thermal Resistance, and Reliability Estimates

    Application Note
Results per page
10

Design Resources

Filters
3 results found
All (3)= Featured
= Featured
  • S-Parameters

    S-Parameters (20 V @ 280 mA)

    S-Parameters
  • S-Parameters

    S-Parameters (20 V @ 560 mA)

    S-Parameters
  • Video

    Qorvo® Instructional Video: Understanding GaN Thermal Analysis

    Video
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks