/
Products
/
Amplifiers
/
Driver Amplifiers (< 3 W)
/
TGA2597

TGA2597

2 - 6 GHz GaN Driver Amplifier, Die

Qorvo's TGA2597 is a driver amplifier fabricated on Qorvo's TQGaN25 0.25um GaN on SiC production process. The TGA2597 operates from 2.0 to 6.0 GHz and provides > 31.5 dBm of output power with >13.5 dB of large signal gain and > 31 % power-added efficiency.

The TGA2597 operates with the same drain bias as corresponding GaN HPA's making it an ideal driver amplifier. It can also function as the output amplifier in lower power applications. The TGA2597 is internally matched to 50 ohms, and includes integrated DC blocks on both RF ports allowing for simple system integration.

Lead-free and RoHS compliant.

Evaluation boards are available upon request.

For additional information on GaN thermal performance refer to the following application note and video.

Discontinued
i
End of Life announced October 22, 2020 (PCN 20-0166).
Last Time Buy: December 4, 2023
Recommended replacement for new designs: TGA2597-SM
Contact your local sales representative for assistance.
Product Data SheetRev A – 09/2019
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
4,186
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
4,186
Buy Online

Key Features

  • Frequency range: 2 - 6 GHz
  • Small signal gain: > 24 dB
  • Power: > 31.5 dBm
  • PAE: > 31 %
  • IM3: < -25 dBc
  • Bias: VD = 25 V, IDQ = 40 mA
  • Die dimensions: 2.14 x 1.50 x 0.10 mm

Typical Applications

  • Commercial Radar
  • Communication Systems
  • Electronic Warfare
  • Military Radar
  • Multi-Band VSAT
  • Point-to-Point Radio

Parameters

Frequency Min (MHz)
2,000
Frequency Max (MHz)
6,000
Small Signal Gain (dB)
> 24
OIP3 (dBm)
> 31.5
Voltage (V)
25
Current (mA)
40
Package Type
Die
Package Size (mm)
2.14 x 1.5 x 0.1
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    Rev A – 09/2019
    Data Sheet
  • Application Note: GaN Bias Circuit Design Guidelines

    Application Note
  • Application Note: GaN Device Channel Temperature, Thermal Resistance, and Reliability Estimates

    Application Note
Results per page
10

Design Resources

Filters
3 results found
All (3)= Featured
= Featured
  • S-Parameters

    S-Parameters (25 V @ 40mA)

    S-Parameters
  • Video

    Qorvo® Instructional Video: Understanding GaN Thermal Analysis

    Video
  • Other

    Eval Board

    Other
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Driver Amplifiers (< 3 W)
/
TGA2597

TGA2597

2 - 6 GHz GaN Driver Amplifier, Die

Qorvo's TGA2597 is a driver amplifier fabricated on Qorvo's TQGaN25 0.25um GaN on SiC production process. The TGA2597 operates from 2.0 to 6.0 GHz and provides > 31.5 dBm of output power with >13.5 dB of large signal gain and > 31 % power-added efficiency.

The TGA2597 operates with the same drain bias as corresponding GaN HPA's making it an ideal driver amplifier. It can also function as the output amplifier in lower power applications. The TGA2597 is internally matched to 50 ohms, and includes integrated DC blocks on both RF ports allowing for simple system integration.

Lead-free and RoHS compliant.

Evaluation boards are available upon request.

For additional information on GaN thermal performance refer to the following application note and video.

Discontinued
i
End of Life announced October 22, 2020 (PCN 20-0166).
Last Time Buy: December 4, 2023
Recommended replacement for new designs: TGA2597-SM
Contact your local sales representative for assistance.
Product Data SheetRev A – 09/2019
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
4,186
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
4,186
Buy Online

Key Features

  • Frequency range: 2 - 6 GHz
  • Small signal gain: > 24 dB
  • Power: > 31.5 dBm
  • PAE: > 31 %
  • IM3: < -25 dBc
  • Bias: VD = 25 V, IDQ = 40 mA
  • Die dimensions: 2.14 x 1.50 x 0.10 mm

Typical Applications

  • Commercial Radar
  • Communication Systems
  • Electronic Warfare
  • Military Radar
  • Multi-Band VSAT
  • Point-to-Point Radio

Parameters

Frequency Min (MHz)
2,000
Frequency Max (MHz)
6,000
Small Signal Gain (dB)
> 24
OIP3 (dBm)
> 31.5
Voltage (V)
25
Current (mA)
40
Package Type
Die
Package Size (mm)
2.14 x 1.5 x 0.1
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    Rev A – 09/2019
    Data Sheet
  • Application Note: GaN Bias Circuit Design Guidelines

    Application Note
  • Application Note: GaN Device Channel Temperature, Thermal Resistance, and Reliability Estimates

    Application Note
Results per page
10

Design Resources

Filters
3 results found
All (3)= Featured
= Featured
  • S-Parameters

    S-Parameters (25 V @ 40mA)

    S-Parameters
  • Video

    Qorvo® Instructional Video: Understanding GaN Thermal Analysis

    Video
  • Other

    Eval Board

    Other
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks