/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
TGA2611

TGA2611

2 - 6 GHz GaN Low Noise Amplifier

Qorvo's TGA2611 is a broadband Low Noise Amplifier fabricated on Qorvo's production 0.25um GaN on SiC process (TQGaN25). Covering 2–6GHz, the TGA2611 typically provides 22dBm P1dB, 25dB of small signal gain, 1.5dB of noise figure and 32dBm of OTOI. In addition to the high overall electrical performance, this GaN amplifier also provides a high level of input power robustness. Able to survive up to 2W of input power without performance degradation, Qorvo's TGA2611 provides flexibility regarding receive chain protection never before seen with GaAs technology.

Fully matched to 50 ohms with integrated DC blocking caps on both I/O ports, the TGA2611 is ideally suited for radar and satellite communications.

Lead-free and RoHS compliant

Evaluation Boards are available upon request.

Discontinued
i
End of Life announced March 24, 2021 (PCN 21-0069).
Last Time Buy: October 3, 2021
Recommended replacement for new designs: CMD290, CMD219, TGA2525
Contact your local sales representative for assistance.
Product Data SheetRev C – 12/2020
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Frequency Range: 2 - 6 GHz
  • NF: 1.5 dB
  • OTOI: 32 dBm
  • P1dB: 22 dBm
  • Small signal gain: 25 dB
  • Return loss: > 10 dB
  • Bias: VD = 10 V, IDQ = 110 mA, VG = -2.3 V typical
  • Chip dimensions: 2.1 x 1.5 x 0.10 mm

Typical Applications

  • Commercial Radar
  • Military Radar
  • Satellite Communications (Satcom)
  • Multi-Band VSAT
  • Repeaters / Boosters / DAS
  • EW Signal Jammers

Parameters

Frequency Min (MHz)
2,000
Frequency Max (MHz)
6,000
Gain (dB)
25
NF (dB)
1.5
OP1dB (dBm)
22
OIP3 (dBm)
32
Voltage (V)
10
Current (mA)
110
Package Type
Die
Package Size (mm)
2.1 x 1.5 x 0.1
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    Rev C – 12/2020
    Data Sheet
  • Application Note: GaN Bias Circuit Design Guidelines

    Application Note
  • Application Note: GaN Device Channel Temperature, Thermal Resistance, and Reliability Estimates

    Application Note
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • S-Parameters

    S-Parameters (10 V @ 110 mA)

    S-Parameters
  • Video

    Qorvo® Instructional Video: Understanding GaN Thermal Analysis

    Video
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
TGA2611

TGA2611

2 - 6 GHz GaN Low Noise Amplifier

Qorvo's TGA2611 is a broadband Low Noise Amplifier fabricated on Qorvo's production 0.25um GaN on SiC process (TQGaN25). Covering 2–6GHz, the TGA2611 typically provides 22dBm P1dB, 25dB of small signal gain, 1.5dB of noise figure and 32dBm of OTOI. In addition to the high overall electrical performance, this GaN amplifier also provides a high level of input power robustness. Able to survive up to 2W of input power without performance degradation, Qorvo's TGA2611 provides flexibility regarding receive chain protection never before seen with GaAs technology.

Fully matched to 50 ohms with integrated DC blocking caps on both I/O ports, the TGA2611 is ideally suited for radar and satellite communications.

Lead-free and RoHS compliant

Evaluation Boards are available upon request.

Discontinued
i
End of Life announced March 24, 2021 (PCN 21-0069).
Last Time Buy: October 3, 2021
Recommended replacement for new designs: CMD290, CMD219, TGA2525
Contact your local sales representative for assistance.
Product Data SheetRev C – 12/2020
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Frequency Range: 2 - 6 GHz
  • NF: 1.5 dB
  • OTOI: 32 dBm
  • P1dB: 22 dBm
  • Small signal gain: 25 dB
  • Return loss: > 10 dB
  • Bias: VD = 10 V, IDQ = 110 mA, VG = -2.3 V typical
  • Chip dimensions: 2.1 x 1.5 x 0.10 mm

Typical Applications

  • Commercial Radar
  • Military Radar
  • Satellite Communications (Satcom)
  • Multi-Band VSAT
  • Repeaters / Boosters / DAS
  • EW Signal Jammers

Parameters

Frequency Min (MHz)
2,000
Frequency Max (MHz)
6,000
Gain (dB)
25
NF (dB)
1.5
OP1dB (dBm)
22
OIP3 (dBm)
32
Voltage (V)
10
Current (mA)
110
Package Type
Die
Package Size (mm)
2.1 x 1.5 x 0.1
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    Rev C – 12/2020
    Data Sheet
  • Application Note: GaN Bias Circuit Design Guidelines

    Application Note
  • Application Note: GaN Device Channel Temperature, Thermal Resistance, and Reliability Estimates

    Application Note
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • S-Parameters

    S-Parameters (10 V @ 110 mA)

    S-Parameters
  • Video

    Qorvo® Instructional Video: Understanding GaN Thermal Analysis

    Video
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks