/
Products
/
Amplifiers
/
Power Amplifiers
/
TGA2813-CP

TGA2813-CP

3.1 - 3.6 GHz, 100 Watt GaN Power Amplifier

Qorvo's TGA2813-CP is a packaged high-power S-Band amplifier fabricated on Qorvo's TQGaN25 0.25um GaN on SiC process. Operating from 3.1 to 3.6 GHz, the TGA2813-CP achieves 100 W saturated output power, a power-added efficiency of <50%, and 23 dB power gain.

The TGA2813-CP is packaged in a 10-lead 15x15 mm bolt-down package with a Cu base for superior thermal management. It can support a range of bias voltages and performs well under both short and long pulsed conditions. Both RF ports are internally DC blocked and matched to 50 ohms allowing for simple system integration.

For additional information on GaN thermal performance refer to the following application note and video.

Discontinued
i
End of Life announced August 22, 2022 (PCN 22-0120).
Last Time Buy: March 4, 2023
Recommended replacement for new designs: QPA3055P, QPA3070, TGA2813-SM
Contact your local sales representative for assistance.
Product Data SheetRev C – 03/25/2019
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
120
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
120
Buy Online

Key Features

  • Frequency range: 3.1 – 3.6 GHz
  • Pout: 50 dBm (at PIN = 27 dBm)
  • Power gain: 23 dB (at PIN = 27 dBm)
  • PAE: 51%
  • Bias: VD = 30 V pulsed (PW = 15 ms, DC = 30 %), IDQ = 300 mA, VG = -3 V typical
  • Package dimensions: 15.2 x 15.2 x 3.5 mm
  • Package base is pure Cu offering superior thermal management

Typical Applications

  • Radar
  • EW Signal Jammers
  • Point-to-Point Radio
  • Multi-Band VSAT
  • Cellular Infrastructure Base Stations

Parameters

Frequency Min (GHz)
3.1
Frequency Max (GHz)
3.6
Gain (dB)
23
PAE (%)
51
Vd (V)
30
Package Type
Cu Base
Package Size (mm)
15.2 x 15.2 x 3.5
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
3A001.B.2.A.4

Technical Documents

Filters
5 results found
All (5)= Featured
= Featured
  • Product Data Sheet

    Rev C – 03/25/2019
    Data Sheet
  • Application Note: GaN Bias Circuit Design Guidelines

    Application Note
  • Application Note: GaN Device Channel Temperature, Thermal Resistance, and Reliability Estimates

    Application Note
  • Application of Arctic Silver 5 Thermal Compound and Indium Shims for Qorvo CP-style Packaged Components

    Rev A – 09/2019
    Application Note
  • Qorvo Field-Proven GaN Solutions

    06/04/2019
    Brochure
Results per page
10

Design Resources

Filters
5 results found
All (5)= Featured
= Featured
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters

    S-Parameters
  • Video

    Qorvo® Instructional Video: Understanding GaN Thermal Analysis

    Video
  • Other

    Eval Board

    Other
  • Other

    Panel Fab Notes

    Other
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Power Amplifiers
/
TGA2813-CP

TGA2813-CP

3.1 - 3.6 GHz, 100 Watt GaN Power Amplifier

Qorvo's TGA2813-CP is a packaged high-power S-Band amplifier fabricated on Qorvo's TQGaN25 0.25um GaN on SiC process. Operating from 3.1 to 3.6 GHz, the TGA2813-CP achieves 100 W saturated output power, a power-added efficiency of <50%, and 23 dB power gain.

The TGA2813-CP is packaged in a 10-lead 15x15 mm bolt-down package with a Cu base for superior thermal management. It can support a range of bias voltages and performs well under both short and long pulsed conditions. Both RF ports are internally DC blocked and matched to 50 ohms allowing for simple system integration.

For additional information on GaN thermal performance refer to the following application note and video.

Discontinued
i
End of Life announced August 22, 2022 (PCN 22-0120).
Last Time Buy: March 4, 2023
Recommended replacement for new designs: QPA3055P, QPA3070, TGA2813-SM
Contact your local sales representative for assistance.
Product Data SheetRev C – 03/25/2019
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
120
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
120
Buy Online

Key Features

  • Frequency range: 3.1 – 3.6 GHz
  • Pout: 50 dBm (at PIN = 27 dBm)
  • Power gain: 23 dB (at PIN = 27 dBm)
  • PAE: 51%
  • Bias: VD = 30 V pulsed (PW = 15 ms, DC = 30 %), IDQ = 300 mA, VG = -3 V typical
  • Package dimensions: 15.2 x 15.2 x 3.5 mm
  • Package base is pure Cu offering superior thermal management

Typical Applications

  • Radar
  • EW Signal Jammers
  • Point-to-Point Radio
  • Multi-Band VSAT
  • Cellular Infrastructure Base Stations

Parameters

Frequency Min (GHz)
3.1
Frequency Max (GHz)
3.6
Gain (dB)
23
PAE (%)
51
Vd (V)
30
Package Type
Cu Base
Package Size (mm)
15.2 x 15.2 x 3.5
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
3A001.B.2.A.4

Technical Documents

Filters
5 results found
All (5)= Featured
= Featured
  • Product Data Sheet

    Rev C – 03/25/2019
    Data Sheet
  • Application Note: GaN Bias Circuit Design Guidelines

    Application Note
  • Application Note: GaN Device Channel Temperature, Thermal Resistance, and Reliability Estimates

    Application Note
  • Application of Arctic Silver 5 Thermal Compound and Indium Shims for Qorvo CP-style Packaged Components

    Rev A – 09/2019
    Application Note
  • Qorvo Field-Proven GaN Solutions

    06/04/2019
    Brochure
Results per page
10

Design Resources

Filters
5 results found
All (5)= Featured
= Featured
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters

    S-Parameters
  • Video

    Qorvo® Instructional Video: Understanding GaN Thermal Analysis

    Video
  • Other

    Eval Board

    Other
  • Other

    Panel Fab Notes

    Other
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks