/
Products
/
Amplifiers
/
Power Amplifiers
/
QPA3055P

QPA3055P

2.9 - 3.5 GHz, 100 Watt S-Band GaN Power Amplifier

Qorvo's QPA3055P is a packaged, high-power S-band amplifier fabricated on Qorvo's production 0.25 um GaN on SiC process (QGaN25). Covering 2.9 – 3.5 GHz, the QPA3055P provides 100 W of saturated output power and 25 dB of large-signal gain while achieving 53% power-added efficiency.

The QPA3055P is packaged in a 10-lead 15.2 x 15.2 mm bolt-down package with a Cu base for superior thermal management. It can support a variety of operating conditions to best support system requirements. With good thermal properties, it can support a range of bias voltages and will perform well under both short and long pulse operations.

Lead-free and RoHS compliant.

Evaluation board available on request.

Production
i
Product Data SheetRev D – 08/2023
Request a SampleContact Sales
Request a SampleContact Sales

Key Features

  • Frequency Range: 2.9 – 3.5 GHz
  • PSAT (PIN=25 dBm): 50 dBm
  • PAE (PIN=25 dBm): > 53 %
  • Power Gain (PIN=25 dBm): 25 dB
  • Bias: VD = 30 V, IDQ = 300/1500 mA, VG = -2.5 V typical
  • Characterized at PW = 15 ms, DC = 30%, and PW = 100 us, DC = 10%

Typical Applications

  • Radar

Parameters

Frequency Min (GHz)
2.9
Frequency Max (GHz)
3.5
Psat (dBm)
50
Gain (dB)
30
PAE (%)
53
Vd (V)
30
Package Type
10 lead copper base
Package Size (mm)
15.2 x 15.2 x 3.5
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
6 results found
All (6)= Featured
= Featured
  • Product Data Sheet

    Rev D – 08/2023
    Data Sheet
  • Application Note: GaN Bias Circuit Design Guidelines

    Application Note
  • Application Note: GaN Device Channel Temperature, Thermal Resistance, and Reliability Estimates

    Application Note
  • Application of Arctic Silver 5 Thermal Compound and Indium Shims for Qorvo CP-style Packaged Components

    Rev A – 09/2019
    Application Note
  • Qorvo Field-Proven GaN Solutions

    06/04/2019
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
3 results found
All (3)= Featured
= Featured
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters

    S-Parameters
  • Video

    Qorvo® Instructional Video: Understanding GaN Thermal Analysis

    Video
Results per page
10

Related Solutions

Radar

Radar

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Power Amplifiers
/
QPA3055P

QPA3055P

2.9 - 3.5 GHz, 100 Watt S-Band GaN Power Amplifier

Qorvo's QPA3055P is a packaged, high-power S-band amplifier fabricated on Qorvo's production 0.25 um GaN on SiC process (QGaN25). Covering 2.9 – 3.5 GHz, the QPA3055P provides 100 W of saturated output power and 25 dB of large-signal gain while achieving 53% power-added efficiency.

The QPA3055P is packaged in a 10-lead 15.2 x 15.2 mm bolt-down package with a Cu base for superior thermal management. It can support a variety of operating conditions to best support system requirements. With good thermal properties, it can support a range of bias voltages and will perform well under both short and long pulse operations.

Lead-free and RoHS compliant.

Evaluation board available on request.

Production
i
Product Data SheetRev D – 08/2023
Request a SampleContact Sales
Request a SampleContact Sales

Key Features

  • Frequency Range: 2.9 – 3.5 GHz
  • PSAT (PIN=25 dBm): 50 dBm
  • PAE (PIN=25 dBm): > 53 %
  • Power Gain (PIN=25 dBm): 25 dB
  • Bias: VD = 30 V, IDQ = 300/1500 mA, VG = -2.5 V typical
  • Characterized at PW = 15 ms, DC = 30%, and PW = 100 us, DC = 10%

Typical Applications

  • Radar

Parameters

Frequency Min (GHz)
2.9
Frequency Max (GHz)
3.5
Psat (dBm)
50
Gain (dB)
30
PAE (%)
53
Vd (V)
30
Package Type
10 lead copper base
Package Size (mm)
15.2 x 15.2 x 3.5
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
6 results found
All (6)= Featured
= Featured
  • Product Data Sheet

    Rev D – 08/2023
    Data Sheet
  • Application Note: GaN Bias Circuit Design Guidelines

    Application Note
  • Application Note: GaN Device Channel Temperature, Thermal Resistance, and Reliability Estimates

    Application Note
  • Application of Arctic Silver 5 Thermal Compound and Indium Shims for Qorvo CP-style Packaged Components

    Rev A – 09/2019
    Application Note
  • Qorvo Field-Proven GaN Solutions

    06/04/2019
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
3 results found
All (3)= Featured
= Featured
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters

    S-Parameters
  • Video

    Qorvo® Instructional Video: Understanding GaN Thermal Analysis

    Video
Results per page
10

Related Solutions

Radar

Radar

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks