/
Products
/
Amplifiers
/
Variable Gain Amplifiers
/
TQM879028

TQM879028

600 - 4000 MHz, 0.5 Watt Serial Controlled Digital Variable Gain Amplifier, 6-Bit, 0.5 dB Steps, Packaged

Qorvo's TQM879028 is a digital variable gain amplifier (DVGA) featuring high linearity performance in a fully integrated module. The amplifier module features the integration of a high performance gain block, a digital step attenuator (DSA), along with a high linearity 1/2 W amplifier in a compact package. The internal DSA offers 0.5 dB step, 6-bit, and 31.5 dB range and has a serial controlled interface. The individual stages are accessible to external ports to allow for optimization of the last stage amplifier for individual bands and also allowing other functional blocks to be added in-between the stages.

The TQM879028 features variable gain from 1.5 dB to 33 dB at 2.14 GHz, +45 dBm output IP3, and +27 dBm P1dB while only consuming 230 mA current from a 5V supply. The module is available in a compact 24-pin 4x4 mm leadless SMT package.

Discontinued
i
End of Life announced June 8, 2020 (PCN 20-0074).
Last Time Buy: June 18, 2021
Recommended replacements for new designs: TQM879026, TQC9305, TQM879008
Contact your local sales representative for assistance.
Product Data Sheet01/05/2018
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Includes Amp + DSA + Amp
  • 600 - 4000 MHz
  • 33 dB maximum gain at 2.14 GHz
  • 6-bit, 31.5 dB gain range
  • +27.3 dBm P1dB
  • +45 dBm OIP3
  • 3-wire serial control programming

Typical Applications

  • 3G / 4G Wireless Infrastructure
  • GSM / WCDMA / LTE
  • High Power Amplifiers
  • Repeaters

Parameters

Frequency Min (MHz)
600
Frequency Max (MHz)
4,000
Attenuation Range (dB)
31.5
Gain @ 0 dB Atten (dB)
33
OP1dB (dBm)
27.3
OIP3 (dBm)
45
Bits
6
NF (dB)
1.5
Voltage (V)
5
Current (mA)
230
Package Type
QFN, 24-pin
Package Size (mm)
4.0 x 4.0 x 1.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    01/05/2018
    Data Sheet
  • Bill of Materials - TQM879028-PCB2140

    Bill of Materials
Results per page
10

Design Resources

Filters
4 results found
All (4)= Featured
= Featured
  • Package Information

    Package Information - PDF

    Package Information
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters (TQM879028)

    S-Parameters
  • Software

    EVH GUI Software

    Software
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Variable Gain Amplifiers
/
TQM879028

TQM879028

600 - 4000 MHz, 0.5 Watt Serial Controlled Digital Variable Gain Amplifier, 6-Bit, 0.5 dB Steps, Packaged

Qorvo's TQM879028 is a digital variable gain amplifier (DVGA) featuring high linearity performance in a fully integrated module. The amplifier module features the integration of a high performance gain block, a digital step attenuator (DSA), along with a high linearity 1/2 W amplifier in a compact package. The internal DSA offers 0.5 dB step, 6-bit, and 31.5 dB range and has a serial controlled interface. The individual stages are accessible to external ports to allow for optimization of the last stage amplifier for individual bands and also allowing other functional blocks to be added in-between the stages.

The TQM879028 features variable gain from 1.5 dB to 33 dB at 2.14 GHz, +45 dBm output IP3, and +27 dBm P1dB while only consuming 230 mA current from a 5V supply. The module is available in a compact 24-pin 4x4 mm leadless SMT package.

Discontinued
i
End of Life announced June 8, 2020 (PCN 20-0074).
Last Time Buy: June 18, 2021
Recommended replacements for new designs: TQM879026, TQC9305, TQM879008
Contact your local sales representative for assistance.
Product Data Sheet01/05/2018
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Includes Amp + DSA + Amp
  • 600 - 4000 MHz
  • 33 dB maximum gain at 2.14 GHz
  • 6-bit, 31.5 dB gain range
  • +27.3 dBm P1dB
  • +45 dBm OIP3
  • 3-wire serial control programming

Typical Applications

  • 3G / 4G Wireless Infrastructure
  • GSM / WCDMA / LTE
  • High Power Amplifiers
  • Repeaters

Parameters

Frequency Min (MHz)
600
Frequency Max (MHz)
4,000
Attenuation Range (dB)
31.5
Gain @ 0 dB Atten (dB)
33
OP1dB (dBm)
27.3
OIP3 (dBm)
45
Bits
6
NF (dB)
1.5
Voltage (V)
5
Current (mA)
230
Package Type
QFN, 24-pin
Package Size (mm)
4.0 x 4.0 x 1.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    01/05/2018
    Data Sheet
  • Bill of Materials - TQM879028-PCB2140

    Bill of Materials
Results per page
10

Design Resources

Filters
4 results found
All (4)= Featured
= Featured
  • Package Information

    Package Information - PDF

    Package Information
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters (TQM879028)

    S-Parameters
  • Software

    EVH GUI Software

    Software
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks