Having trouble viewing this email? Click here
Announcing the latest additions to Qorvo's innovative RF portfolio of GaN transmit/receive modules, Wi-Fi front end modules, CATV amplifiers, digital step attenuators, and SAW filters which serve a wide range of defense, EW, Internet of Things, CPE, smart home devices, CATV, FTTH and communications systems. These high-performance solutions simplify RF for designers worldwide and are available at Qorvo's authorized channel partners.
9 – 10.5GHz GaN Transmit / Receive Module
QPM2637 Features
  • 9 - 10.5GHz
  • PSAT 36dBm
  • PAE 38%
  • Noise figure 2.7dB

Additional information:

  • 6x5mm air cavity SMT package
  • Ideal for radar, EW & communications systems
5GHz Wi-Fi 6 Medium Power Front-End Module
QPF4532 Features
  • POUT = +15dBm MCS11 HE160 -43dB dynamic EVM 
  • POUT = +25dBm MCS0 HT20 spectral mask compliance
  • 2dB noise figure

Additional information:

  • 13.5dB Rx gain & 8dB bypass loss
  • 2.5x2.5 mm laminate package
  • Ideal for wireless access points
75 Ω Single Ended 15dB CATV Amplifier, 50 – 1800MHz
QPL1818 Features
  • BW: 50 - 1800MHz
  • 5V at 100mA
  • 42dB MER at 56dBmV TCP
  • Low noise: 2dB NF

Additional information:

  • 16-pin 3x3mm QFN package
  • Ideal for DOCSIS 4.0 CATV equipment
75 Ω 5 – 2000MHz Digital Step Attenuator
QPC4614 Features
  • 6-bit, 31.5dB range, 0.5dB step
  • Patented circuit architecture
  • High linearity, IIP3 65dBm typical at 1GHz
  • Parallel and serial control interface

Additional information:

  • Switching speed, 250nsec
  • 1.8V logic compatible
  • 20-pin 4x4mm QFN package
  • Ideal for optical nodes, FTTH and CATV CPE
Low Loss GPS SAW Filters for Military & GPS Communications
QPQ1060, 61 & 62 Features
  • TC-SAW band pass filter
  • L1, L2 & L5 respectively
  • 31MHz bandwidth
  • Low insertion loss

Additional information:

  • High rejection
  • High isolation
  • 1.4 x 1.2mm SMP package
  • Ideal for military & GPS communications
Qorvo's Design Summit Webinar Series Available On-Demand

Qorvo’s webinar series helps you solve your toughest design challenges for 5G, Wi-Fi, radar, mobile, and motor control.

How Customizable PMICs Simplify Power Management System Design
Designing cost-effective power management systems for low, mid, and high-power applications to meet customer demands presents numerous challenges, especially in the face of today's IC shortages. Qorvo's fully customizable PMICs offer a solution.

For the Love (and Loathe) of Buttons

Qorvo’s Brent Dietz looks ahead to a buttonless world, thanks to a stealthier, more reliable and hermetically sealed solution. MEMS force sensors show great promise of replacing buttons on everything from your smartphone and earbuds to the light switches in your home and the steering wheel of your car.

Copyright © 2021 Qorvo. All Rights Reserved.