/
About Us
/
News & Events
/
Events & Trade Shows
/
IMS 2026

IMS 2026

Proven RF Solutions. Live at IMS Booth 20036.

Trusted Solutions. Connected Everywhere.

This year at IMS, we're launching new products and putting our RF to work in live demos on the floor. Beyond the booth, you will find us in technical sessions and joint demos across RFIC and IMS.

Advanced RF at Work:

  • New product launches across multiple application areas
  • Technical sessions and joint demos across RFIC and IMS
  • Live demonstrations of Qorvo RF in action
  • Support from RF engineers who think in systems

If you're designing an RF system, we will bring the RF.

Thank you for visiting us. See you in 2027 in San Antonio!

Live demos from our booth

  • Long-Range Wi-Fi over mmWave

    Watch a complete mmWave-to-IF signal chain, the AWMF-0221 BFIC and AWMF-0224 IF XCVR, sustain 1024 QAM at 3 km.

  • Power Class 1 5G-NR FWA

    Watch the QPB9781 PAMiD move FWA CPE off the windowsill, hitting Power Class 1 on a single transmit antenna.

  • Modulated BFIC Measurement with DPD

    See a 64APSK signal's constellation snap into shape with DPD applied to the AWMF-0247 SATCOM beamformer IC.

  • Reconfigurable Multiplexed Filter Banks

    Most filters pick one band. This one picks an entire spectral mask, then changes it 64 different ways.

  • High-Power LoRa Amplification

    Watch a LoRa link hold its signal past where standard amplifiers drop, powered by the QPA9510 amplifier.

  • Sub-100 ns GaN Bias Control

    See the QPK1520, QPK1521, and QPK1522 deliver sub-100 ns GaN bias control for radar phased arrays.

Start Designing Your RF System With These Featured Resources

  • Defense and Aerospace Brochure

    Boost your mission performance with industry's largest portfolio of MMICs, beamformer ICs, discrete products and modules.

  • Connecting the World Through Space

    Our portfolio of solutions delivers innovation and scale to SATCOM applications.

  • Foundry and Services

    Trusted RF foundry, die-prep and advanced packaging with GaN and GaAs innovation spanning 40 years of mission-critical expertise.

  • Playbook: LEO Satellites Driving the Future

    Examine how LEO constellations drive SATCOM innovation, market growth and new design opportunities.

  • Advanced RF for Front Ends Brochure

    High-performance amplifiers, filters and switches for modern RF front ends.

  • X-Band Radar Solutions

    Dynamic range and beamforming accuracy are core challenges in X-band AESA radar, driving RF signal chain design.

  • Navigating 5G Complexity in RF Design

    Learn how Qorvo solves the challenges of implementing Power Class 2 in RF front-end design with our integrated modules and BAW filter technology.

  • mmWave FWA: Boosting Coverage and Capacity

    Discover how Qorvo's mmWave solutions are transforming Fixed Wireless Access, making high-performance broadband scalable, efficient and ready for 5G and beyond.

  • Drone Solutions Guide

    This guide highlights Qorvo’s advanced RF, power management and sensor technologies to enhance flight control, range and energy efficiency.

  • RF Test and Measurement Brochure

    Learn more about Qorvo RF solutions delivering precision, linearity and performance for advanced test, measurement and instrumentation systems.

  • 5G Wireless Infrastructure Brochure

    Learn more about the Qorvo infrastructure portfolio delivering advanced RF performance for sub-6GHz and mmWave.

Beyond the Booth: Sessions and Spotlights

We are designing the next generation of RF. Don't miss these featured sessions.

Date

Time

Session Title

Event

June 7

2:30

Plenary Session: Student Paper Award Ceremony, sponsored by Qorvo

RFIC Boston CC Ballroom

June 7

8:00 - 17:20

WSB: Beamforming Architectures and Circuits for Next-Generation Commercial and Defense Systems

RFIC

June 7

8:00 - 17:20

WSM: RFICs in Space: Design Techniques Enabling Satellite Communications and Sensing in Harsh Environments 

RFIC 

June 7

8:00 – 11:50

WSN: Breaking Barriers in Bandwidth and Power: Advances in Distributed Amplifiers for Broadband Front-Ends 

RFIC 

June 8

8:00 - 11:50

WMK: Unlocking the Power of Phase Information in RF Measurements

IMS

June 8

8:00 - 17:20

WMB: Amplify Your Knowledge: Mastering High Efficiency RF Power Amplifiers From Basics To Advanced Architectures

IMS

June 8

10:10 - 11:50

Mo2B: High-Frequency LO Generators and VCOs

RFIC

June 9

10:10 - 11:50

IWTu3: AI-Assisted Modeling of RF Components for Digital Twins of Wireless Systems

IMS

June 9-11

IMS Exhibition Hours

Qorvo Corner in RFMW booth #18054

IMS

June 9-11

IMS Exhibition Hours

Qorvo Solutions in Mouser booth #18017

IMS

June 9-11

IMS Exhibition Hours

Qorvo Offerings in Richardson Electronics (RELL) booth #2015

IMS

June 9-11

IMS Exhibition Hours

Qorvo SATCOM BFIC with DPD with Mathworks/R&S; Rhode Schwarz booth #14035

IMS

June 10

10:10 - 11:50

IWWe3: Architecture and Applications for Emerging SATCOM and NTN Communication Networks 

IMS

June 10

10:53 - 11:08

WEMA5: Enabling low-cost Wi-Fi SoCs for Defense and Aerospace Applications

IMS

June 10

12:52 - 13:07

WEMA10: Frequency Controlled Oscillator (FCXO) replaces VCXO in Jitter-Attenuation Applications 

IMS

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
About Us
/
News & Events
/
Events & Trade Shows
/
IMS 2026

IMS 2026

Proven RF Solutions. Live at IMS Booth 20036.

Trusted Solutions. Connected Everywhere.

This year at IMS, we're launching new products and putting our RF to work in live demos on the floor. Beyond the booth, you will find us in technical sessions and joint demos across RFIC and IMS.

Advanced RF at Work:

  • New product launches across multiple application areas
  • Technical sessions and joint demos across RFIC and IMS
  • Live demonstrations of Qorvo RF in action
  • Support from RF engineers who think in systems

If you're designing an RF system, we will bring the RF.

Thank you for visiting us. See you in 2027 in San Antonio!

Live demos from our booth

  • Long-Range Wi-Fi over mmWave

    Watch a complete mmWave-to-IF signal chain, the AWMF-0221 BFIC and AWMF-0224 IF XCVR, sustain 1024 QAM at 3 km.

  • Power Class 1 5G-NR FWA

    Watch the QPB9781 PAMiD move FWA CPE off the windowsill, hitting Power Class 1 on a single transmit antenna.

  • Modulated BFIC Measurement with DPD

    See a 64APSK signal's constellation snap into shape with DPD applied to the AWMF-0247 SATCOM beamformer IC.

  • Reconfigurable Multiplexed Filter Banks

    Most filters pick one band. This one picks an entire spectral mask, then changes it 64 different ways.

  • High-Power LoRa Amplification

    Watch a LoRa link hold its signal past where standard amplifiers drop, powered by the QPA9510 amplifier.

  • Sub-100 ns GaN Bias Control

    See the QPK1520, QPK1521, and QPK1522 deliver sub-100 ns GaN bias control for radar phased arrays.

Start Designing Your RF System With These Featured Resources

  • Defense and Aerospace Brochure

    Boost your mission performance with industry's largest portfolio of MMICs, beamformer ICs, discrete products and modules.

  • Connecting the World Through Space

    Our portfolio of solutions delivers innovation and scale to SATCOM applications.

  • Foundry and Services

    Trusted RF foundry, die-prep and advanced packaging with GaN and GaAs innovation spanning 40 years of mission-critical expertise.

  • Playbook: LEO Satellites Driving the Future

    Examine how LEO constellations drive SATCOM innovation, market growth and new design opportunities.

  • Advanced RF for Front Ends Brochure

    High-performance amplifiers, filters and switches for modern RF front ends.

  • X-Band Radar Solutions

    Dynamic range and beamforming accuracy are core challenges in X-band AESA radar, driving RF signal chain design.

  • Navigating 5G Complexity in RF Design

    Learn how Qorvo solves the challenges of implementing Power Class 2 in RF front-end design with our integrated modules and BAW filter technology.

  • mmWave FWA: Boosting Coverage and Capacity

    Discover how Qorvo's mmWave solutions are transforming Fixed Wireless Access, making high-performance broadband scalable, efficient and ready for 5G and beyond.

  • Drone Solutions Guide

    This guide highlights Qorvo’s advanced RF, power management and sensor technologies to enhance flight control, range and energy efficiency.

  • RF Test and Measurement Brochure

    Learn more about Qorvo RF solutions delivering precision, linearity and performance for advanced test, measurement and instrumentation systems.

  • 5G Wireless Infrastructure Brochure

    Learn more about the Qorvo infrastructure portfolio delivering advanced RF performance for sub-6GHz and mmWave.

Beyond the Booth: Sessions and Spotlights

We are designing the next generation of RF. Don't miss these featured sessions.

Date

Time

Session Title

Event

June 7

2:30

Plenary Session: Student Paper Award Ceremony, sponsored by Qorvo

RFIC Boston CC Ballroom

June 7

8:00 - 17:20

WSB: Beamforming Architectures and Circuits for Next-Generation Commercial and Defense Systems

RFIC

June 7

8:00 - 17:20

WSM: RFICs in Space: Design Techniques Enabling Satellite Communications and Sensing in Harsh Environments 

RFIC 

June 7

8:00 – 11:50

WSN: Breaking Barriers in Bandwidth and Power: Advances in Distributed Amplifiers for Broadband Front-Ends 

RFIC 

June 8

8:00 - 11:50

WMK: Unlocking the Power of Phase Information in RF Measurements

IMS

June 8

8:00 - 17:20

WMB: Amplify Your Knowledge: Mastering High Efficiency RF Power Amplifiers From Basics To Advanced Architectures

IMS

June 8

10:10 - 11:50

Mo2B: High-Frequency LO Generators and VCOs

RFIC

June 9

10:10 - 11:50

IWTu3: AI-Assisted Modeling of RF Components for Digital Twins of Wireless Systems

IMS

June 9-11

IMS Exhibition Hours

Qorvo Corner in RFMW booth #18054

IMS

June 9-11

IMS Exhibition Hours

Qorvo Solutions in Mouser booth #18017

IMS

June 9-11

IMS Exhibition Hours

Qorvo Offerings in Richardson Electronics (RELL) booth #2015

IMS

June 9-11

IMS Exhibition Hours

Qorvo SATCOM BFIC with DPD with Mathworks/R&S; Rhode Schwarz booth #14035

IMS

June 10

10:10 - 11:50

IWWe3: Architecture and Applications for Emerging SATCOM and NTN Communication Networks 

IMS

June 10

10:53 - 11:08

WEMA5: Enabling low-cost Wi-Fi SoCs for Defense and Aerospace Applications

IMS

June 10

12:52 - 13:07

WEMA10: Frequency Controlled Oscillator (FCXO) replaces VCXO in Jitter-Attenuation Applications 

IMS

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks