Qorvo® Expands 5G Leadership with New 5G Infrastructure Solutions

June 12, 2018

Highly integrated products enable operators to cost-effectively implement infrastructure from Ma-MIMO to millimeter wave

GREENSBORO, NC – June 12, 2018 – Qorvo® (Nasdaq:QRVO), a leading provider of innovative RF solutions that connect the world, today introduced five new power amplifiers and front end modules that further expand its portfolio of RF products for massive MIMO and 5G base stations. These highly integrated, efficient, small-size modules support all frequency bands used for pre-5G and 5G architectures, from 3GHz to 39GHz.

The market for massive MIMO base station configurations is expected to support USD $1 billion in RF solutions by 2022.1

Qorvo’s innovative gallium nitride (GaN) technology, with industry-leading performance, efficiency and power, enables transmission of multiple data streams with greater capacity, supporting rapid, cost-effective implementation of 5G networks.

The new 5G products include two 2-stage power amplifiers, two integrated front end modules (FEMs), and a wideband driver amplifier. Qorvo recently announced two additional amplifiers – the QPF4005 and the QPF4006 – the industry’s first GaN FEMs for 39GHz.

Roger Hall, general manager of High Performance Solutions at Qorvo, said, “With our products at work in dozens of 5G field trials, Qorvo continues to be a leading enabler of 5G, supporting exponential growth in mobile data. Today’s RF portfolio expansion provides customers with the broadest range of 5G connectivity solutions in sub-6GHz and mmW 5G.”

Engineering samples of new Qorvo products below are now available to wireless infrastructure customers.

DescriptionPart NumberPart Number
Doherty Amplifiers for sub 6GHz 5G QPA4501
Frequency: 4.4-5
Gain: 34dB
Pout Avg: 3W
PAE: 27%
QPA3506
Frequency: 3.4-3.6
Gain: 30dB
Pout Avg: 5W
PAE: 40%
Switch LNA Modules for sub 6GHz 5G QPB9329
Noise Figure: 1.1dB
RX Gain: 31.5dB
OIP3: 33dBm
TX Max Power: 5W
QPB9319
Noise Figure: 1.45dB
RX Gain: 37dB
OIP3: 34dBm
TX Max Power: 8W
Wideband driver amplifier for sub 6GHz 5G QPA9120
Frequency: 1.8-5
Gain: 29dB
OIP3: 35dBm
 

Qorvo is paving the path to 5G by helping to define 5G standards as a delegate to 3GPP and through collaboration with wireless infrastructure manufacturers, network operators, chipset providers and smartphone manufacturers. Qorvo has helped conduct dozens of 5G field trials, and Qorvo’s 28 GHz products supported the Samsung® 5G MIMO demo at the 2018 Winter Olympics.

Qorvo is showcasing its industry-leading portfolio of advanced RF solutions at IMS from June 12-15, in Booth 725, at the Pennsylvania Convention Center. For more information, go to qorvo.com/5G.

About Qorvo

Qorvo (NASDAQ:QRVO) makes a better world possible by providing innovative RF solutions at the center of connectivity. We combine product and technology leadership, systems-level expertise and global manufacturing scale to quickly solve our customers' most complex technical challenges. Qorvo serves diverse high-growth segments of large global markets, including advanced wireless devices, wired and wireless networks and defense radar and communications. We also leverage our unique competitive strengths to advance 5G networks, cloud computing, the Internet of Things, and other emerging applications that expand the global framework interconnecting people, places and things. Visit www.qorvo.com to learn how Qorvo connects the world.

1EJL Wireless Research and Qorvo company estimates

Qorvo is a registered trademark of Qorvo, Inc. in the U.S. and in other countries.

Investor Relations Contact:
Doug DeLieto
VP, Investor Relations
+1-336-678-7088

Media Contact:
Katie Caballero
Marketing Communications Manager
Qorvo Infrastructure and Defense Products
katie.caballero@qorvo.com
+1 972-994-8546

This press release includes "forward-looking statements" within the meaning of the safe harbor provisions of the Private Securities Litigation Reform Act of 1995. These forward-looking statements include, but are not limited to, statements about our plans, objectives, representations and contentions and are not historical facts and typically are identified by use of terms such as "may," "will," "should," "could," "expect," "plan," "anticipate," "believe," "estimate," "predict," "potential," "continue" and similar words, although some forward-looking statements are expressed differently. You should be aware that the forward-looking statements included herein represent management's current judgment and expectations, but our actual results, events and performance could differ materially from those expressed or implied by forward-looking statements. We do not intend to update any of these forward-looking statements or publicly announce the results of any revisions to these forward-looking statements, other than as is required under the federal securities laws. Qorvo's business is subject to numerous risks and uncertainties, including variability in operating results, the inability of certain of our customers or suppliers to access their traditional sources of credit, our industry's rapidly changing technology, our dependence on a few large customers for a substantial portion of our revenue, a loss of revenue if contracts with the U.S. government or defense and aerospace contractors are canceled or delayed, our ability to implement innovative technologies, our ability to bring new products to market and achieve design wins, the efficient and successful operation of our wafer fabrication facilities, assembly facilities and test and tape and reel facilities, our ability to adjust production capacity in a timely fashion in response to changes in demand for our products, variability in manufacturing yields, industry overcapacity and current macroeconomic conditions, inaccurate product forecasts and corresponding inventory and manufacturing costs, dependence on third parties and our ability to manage platform providers and customer relationships, our dependence on international sales and operations, our ability to attract and retain skilled personnel and develop leaders, the possibility that future acquisitions may dilute our shareholders' ownership and cause us to incur debt and assume contingent liabilities, fluctuations in the price of our common stock, additional claims of infringement on our intellectual property portfolio, lawsuits and claims relating to our products, security breaches and other similar disruptions compromising our information and exposing us to liability, and the impact of stringent environmental regulations. These and other risks and uncertainties, which are described in more detail in Qorvo's most recent Annual Report on Form 10-K and in other reports and statements filed with the Securities and Exchange Commission, could cause actual results and developments to be materially different from those expressed or implied by any of these forward-looking statements.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo® Expands 5G Leadership with New 5G Infrastructure Solutions

June 12, 2018

Highly integrated products enable operators to cost-effectively implement infrastructure from Ma-MIMO to millimeter wave

GREENSBORO, NC – June 12, 2018 – Qorvo® (Nasdaq:QRVO), a leading provider of innovative RF solutions that connect the world, today introduced five new power amplifiers and front end modules that further expand its portfolio of RF products for massive MIMO and 5G base stations. These highly integrated, efficient, small-size modules support all frequency bands used for pre-5G and 5G architectures, from 3GHz to 39GHz.

The market for massive MIMO base station configurations is expected to support USD $1 billion in RF solutions by 2022.1

Qorvo’s innovative gallium nitride (GaN) technology, with industry-leading performance, efficiency and power, enables transmission of multiple data streams with greater capacity, supporting rapid, cost-effective implementation of 5G networks.

The new 5G products include two 2-stage power amplifiers, two integrated front end modules (FEMs), and a wideband driver amplifier. Qorvo recently announced two additional amplifiers – the QPF4005 and the QPF4006 – the industry’s first GaN FEMs for 39GHz.

Roger Hall, general manager of High Performance Solutions at Qorvo, said, “With our products at work in dozens of 5G field trials, Qorvo continues to be a leading enabler of 5G, supporting exponential growth in mobile data. Today’s RF portfolio expansion provides customers with the broadest range of 5G connectivity solutions in sub-6GHz and mmW 5G.”

Engineering samples of new Qorvo products below are now available to wireless infrastructure customers.

DescriptionPart NumberPart Number
Doherty Amplifiers for sub 6GHz 5G QPA4501
Frequency: 4.4-5
Gain: 34dB
Pout Avg: 3W
PAE: 27%
QPA3506
Frequency: 3.4-3.6
Gain: 30dB
Pout Avg: 5W
PAE: 40%
Switch LNA Modules for sub 6GHz 5G QPB9329
Noise Figure: 1.1dB
RX Gain: 31.5dB
OIP3: 33dBm
TX Max Power: 5W
QPB9319
Noise Figure: 1.45dB
RX Gain: 37dB
OIP3: 34dBm
TX Max Power: 8W
Wideband driver amplifier for sub 6GHz 5G QPA9120
Frequency: 1.8-5
Gain: 29dB
OIP3: 35dBm
 

Qorvo is paving the path to 5G by helping to define 5G standards as a delegate to 3GPP and through collaboration with wireless infrastructure manufacturers, network operators, chipset providers and smartphone manufacturers. Qorvo has helped conduct dozens of 5G field trials, and Qorvo’s 28 GHz products supported the Samsung® 5G MIMO demo at the 2018 Winter Olympics.

Qorvo is showcasing its industry-leading portfolio of advanced RF solutions at IMS from June 12-15, in Booth 725, at the Pennsylvania Convention Center. For more information, go to qorvo.com/5G.

About Qorvo

Qorvo (NASDAQ:QRVO) makes a better world possible by providing innovative RF solutions at the center of connectivity. We combine product and technology leadership, systems-level expertise and global manufacturing scale to quickly solve our customers' most complex technical challenges. Qorvo serves diverse high-growth segments of large global markets, including advanced wireless devices, wired and wireless networks and defense radar and communications. We also leverage our unique competitive strengths to advance 5G networks, cloud computing, the Internet of Things, and other emerging applications that expand the global framework interconnecting people, places and things. Visit www.qorvo.com to learn how Qorvo connects the world.

1EJL Wireless Research and Qorvo company estimates

Qorvo is a registered trademark of Qorvo, Inc. in the U.S. and in other countries.

Investor Relations Contact:
Doug DeLieto
VP, Investor Relations
+1-336-678-7088

Media Contact:
Katie Caballero
Marketing Communications Manager
Qorvo Infrastructure and Defense Products
katie.caballero@qorvo.com
+1 972-994-8546

This press release includes "forward-looking statements" within the meaning of the safe harbor provisions of the Private Securities Litigation Reform Act of 1995. These forward-looking statements include, but are not limited to, statements about our plans, objectives, representations and contentions and are not historical facts and typically are identified by use of terms such as "may," "will," "should," "could," "expect," "plan," "anticipate," "believe," "estimate," "predict," "potential," "continue" and similar words, although some forward-looking statements are expressed differently. You should be aware that the forward-looking statements included herein represent management's current judgment and expectations, but our actual results, events and performance could differ materially from those expressed or implied by forward-looking statements. We do not intend to update any of these forward-looking statements or publicly announce the results of any revisions to these forward-looking statements, other than as is required under the federal securities laws. Qorvo's business is subject to numerous risks and uncertainties, including variability in operating results, the inability of certain of our customers or suppliers to access their traditional sources of credit, our industry's rapidly changing technology, our dependence on a few large customers for a substantial portion of our revenue, a loss of revenue if contracts with the U.S. government or defense and aerospace contractors are canceled or delayed, our ability to implement innovative technologies, our ability to bring new products to market and achieve design wins, the efficient and successful operation of our wafer fabrication facilities, assembly facilities and test and tape and reel facilities, our ability to adjust production capacity in a timely fashion in response to changes in demand for our products, variability in manufacturing yields, industry overcapacity and current macroeconomic conditions, inaccurate product forecasts and corresponding inventory and manufacturing costs, dependence on third parties and our ability to manage platform providers and customer relationships, our dependence on international sales and operations, our ability to attract and retain skilled personnel and develop leaders, the possibility that future acquisitions may dilute our shareholders' ownership and cause us to incur debt and assume contingent liabilities, fluctuations in the price of our common stock, additional claims of infringement on our intellectual property portfolio, lawsuits and claims relating to our products, security breaches and other similar disruptions compromising our information and exposing us to liability, and the impact of stringent environmental regulations. These and other risks and uncertainties, which are described in more detail in Qorvo's most recent Annual Report on Form 10-K and in other reports and statements filed with the Securities and Exchange Commission, could cause actual results and developments to be materially different from those expressed or implied by any of these forward-looking statements.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks