/
Products
/
Integrated Front-End Modules
/
Infrastructure RF Modules
/
QPF4006

QPF4006

37 - 40.5 GHz GaN Transmit / Receive Module

The QPF4006 is a multi-function Gallium Nitride MMIC front-end module targeted for 39GHz phased array 5G base stations and terminals. The device combines a low noise high linearity LNA, a low insertion-loss high-isolation TR switch, and a high-gain high-efficiency multi-stage PA.

The QPF4006 operates from 37 GHz to 40.5 GHz range. The receive path (LNA+TR SW) is designed to provide 18dB of gain and a noise figure less than 4.2dB. The transmit path (PA+SW) provides 23 dB of small signal gain and a saturated output power of 2W.

The compact 4.5 mm x 4.0 mm surface mount package configuration is designed to meet the tight lattice spacing requirements for phased array applications.

The QPF4006 is fabricated on Qorvo's 0.15um GaN on SiC process. It is housed in an air-cavity laminate package with an embedded copper heat slug. The copper slug, coupled with a low thermal resistance die-attach process,  allows the QPF4006 to operate at the extreme case temperatures needed in phased array applications.

For additional information on GaN thermal performance refer to the following application note and video.

Discontinued
i
Last Time Buy: January 25, 2026
Product Data SheetRev M – 12/2021
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Frequency Range: 37 - 40.5 GHz
  • RX Noise Figure: 4.2dB
  • RX Small Signal Gain: 18dB
  • RX Saturated Power: 17dBm
  • RX Output TOI: 20 dBm @ -5 dBm PIN / tone
  • TX Small Signal Gain: 23dB
  • TX Saturated Power: 33dBm
  • TX Linearity: 4% EVM @ 24 dBm average Pout (1)
  • TX PAE: 7% @ 24 dBm Pout (1)
  • Package Dimensions: 4.5 x 4.0 x 1.8 mm

Typical Applications

  • 5G Wireless Base Stations and Terminals
  • Point to Point Communications

Parameters

Frequency Min (GHz)
37
Frequency Max (GHz)
40.5
Tx Gain (dB)
23
Tx Psat (W)
2
Tx Voltage (V)
20
Tx Current (mA)
159
Rx Gain (dB)
18
Rx NF (dB)
4.2
Rx Voltage (V)
20
Rx Current (mA)
15
Package Type
Laminate SMP
Package Size (mm)
4.5 x 4.0 x 1.8
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
4 results found
All (4)= Featured
= Featured
  • Product Data Sheet

    Rev M – 12/2021
    Data Sheet
  • Application Note: GaN Bias Circuit Design Guidelines

    Application Note
  • Application Note: GaN Device Channel Temperature, Thermal Resistance, and Reliability Estimates

    Application Note
  • Qorvo Defense and Aerospace Front End Module Products and Applications

    Rev B – 2025
    Application Note
Results per page
10

Design Resources

Filters
4 results found
All (4)= Featured
= Featured
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters (20 V @ 135-159 mA)

    S-Parameters
  • S-Parameters

    S-Parameters (20 V @ 15 mA)

    S-Parameters
  • Video

    Qorvo® Instructional Video: Understanding GaN Thermal Analysis

    Video
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Integrated Front-End Modules
/
Infrastructure RF Modules
/
QPF4006

QPF4006

37 - 40.5 GHz GaN Transmit / Receive Module

The QPF4006 is a multi-function Gallium Nitride MMIC front-end module targeted for 39GHz phased array 5G base stations and terminals. The device combines a low noise high linearity LNA, a low insertion-loss high-isolation TR switch, and a high-gain high-efficiency multi-stage PA.

The QPF4006 operates from 37 GHz to 40.5 GHz range. The receive path (LNA+TR SW) is designed to provide 18dB of gain and a noise figure less than 4.2dB. The transmit path (PA+SW) provides 23 dB of small signal gain and a saturated output power of 2W.

The compact 4.5 mm x 4.0 mm surface mount package configuration is designed to meet the tight lattice spacing requirements for phased array applications.

The QPF4006 is fabricated on Qorvo's 0.15um GaN on SiC process. It is housed in an air-cavity laminate package with an embedded copper heat slug. The copper slug, coupled with a low thermal resistance die-attach process,  allows the QPF4006 to operate at the extreme case temperatures needed in phased array applications.

For additional information on GaN thermal performance refer to the following application note and video.

Discontinued
i
Last Time Buy: January 25, 2026
Product Data SheetRev M – 12/2021
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Frequency Range: 37 - 40.5 GHz
  • RX Noise Figure: 4.2dB
  • RX Small Signal Gain: 18dB
  • RX Saturated Power: 17dBm
  • RX Output TOI: 20 dBm @ -5 dBm PIN / tone
  • TX Small Signal Gain: 23dB
  • TX Saturated Power: 33dBm
  • TX Linearity: 4% EVM @ 24 dBm average Pout (1)
  • TX PAE: 7% @ 24 dBm Pout (1)
  • Package Dimensions: 4.5 x 4.0 x 1.8 mm

Typical Applications

  • 5G Wireless Base Stations and Terminals
  • Point to Point Communications

Parameters

Frequency Min (GHz)
37
Frequency Max (GHz)
40.5
Tx Gain (dB)
23
Tx Psat (W)
2
Tx Voltage (V)
20
Tx Current (mA)
159
Rx Gain (dB)
18
Rx NF (dB)
4.2
Rx Voltage (V)
20
Rx Current (mA)
15
Package Type
Laminate SMP
Package Size (mm)
4.5 x 4.0 x 1.8
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
4 results found
All (4)= Featured
= Featured
  • Product Data Sheet

    Rev M – 12/2021
    Data Sheet
  • Application Note: GaN Bias Circuit Design Guidelines

    Application Note
  • Application Note: GaN Device Channel Temperature, Thermal Resistance, and Reliability Estimates

    Application Note
  • Qorvo Defense and Aerospace Front End Module Products and Applications

    Rev B – 2025
    Application Note
Results per page
10

Design Resources

Filters
4 results found
All (4)= Featured
= Featured
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters (20 V @ 135-159 mA)

    S-Parameters
  • S-Parameters

    S-Parameters (20 V @ 15 mA)

    S-Parameters
  • Video

    Qorvo® Instructional Video: Understanding GaN Thermal Analysis

    Video
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks