/
Design Hub
/
Hardware
/
QM33120WDK2

QM33120WDK2

QM33120W, QM14068, QM14070 Evaluation Kit

The Qorvo® QM33120WDK2 is an all-in-one, ready-to-use development kit for the low power, low cost QM33110W and QM33120W UWB transceivers.

This kit can be used to evaluate the UWB technology in various infrastructure topologies, using TWR, TDoA or AoA. An RTLS system can be evaluated quickly in the following modes: DL-TDoA (Downlink TDoA), UL-TDoA (Uplink TDoA) and TWR (Two-Way Ranging), or through perfom data telemetry. It is also compatible with FiRa® PHY and MAC specifications.

It contains 6 devices modules (1xAoA and 5x non-AoA) based on Nordic nRF52840 inside a Murata 2AB SIP module with external Qorvo QM14068 Low Noise Amplifier and QM14070 Power Amplifier. The boards can be configured as a tag or as an anchor. Customized application software can be developed and loaded via the USB or BLE.

Preview
i
Data Sheet BriefRev A – 06/2025
Request a SampleContact Sales
Request a SampleContact Sales

Key Features

  • Supports UWB RF bands 5 (6.5 GHz) and 9 (8 GHz)
  • Allows development of FiRA compatible applications
  • Allows advanced navigation and tracking RTLS (Real-Time Location System)
  • Supports new ETSI regulation at -31.3 dBm indoor
  • IOS and Android app to setup the devices

Typical Applications

  • High precision real time location systems
  • Location-aware wireless sensor networks
  • Asset tracking
  • Factory / warehouse automation & security
  • Healthcare staff & patient location
  • Retail security, navigation & customer analytics
  • Connected home

Evaluation Kit Details

Based On
QM33120W
Contents
  • 6 Development modules based on QM33120 UWB tranceivers
  • 2 patented antennas under Licence
  • 2 USB C cables
Ideal For
  • UWB technology evaluation in various infrastructure topologies Evaluation of an RTLS system Evaluation of Qorvo Nearby Interaction Develop a quick PoC with Data on MQTT server.

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Data Sheet Brief

    Rev A – 06/2025
    Data Sheet Brief
  • Quick Start Guide

    User Guide
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • Other

    QM3312WDK2/UDK Landing Page

    Other
Results per page
10

Related Products

Preview

6 - 8.5 GHz UWB Power Amplifier Module

QM14070

Production

Fully Integrated Impulse Radio Ultra-Wideband (UWB) Wireless Transceiver

QM33120W

Production

6.2 - 8.3 GHz Ultra-Wideband (UWB) LNA with bypass Switch

QM14068

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Design Hub
/
Hardware
/
QM33120WDK2

QM33120WDK2

QM33120W, QM14068, QM14070 Evaluation Kit

The Qorvo® QM33120WDK2 is an all-in-one, ready-to-use development kit for the low power, low cost QM33110W and QM33120W UWB transceivers.

This kit can be used to evaluate the UWB technology in various infrastructure topologies, using TWR, TDoA or AoA. An RTLS system can be evaluated quickly in the following modes: DL-TDoA (Downlink TDoA), UL-TDoA (Uplink TDoA) and TWR (Two-Way Ranging), or through perfom data telemetry. It is also compatible with FiRa® PHY and MAC specifications.

It contains 6 devices modules (1xAoA and 5x non-AoA) based on Nordic nRF52840 inside a Murata 2AB SIP module with external Qorvo QM14068 Low Noise Amplifier and QM14070 Power Amplifier. The boards can be configured as a tag or as an anchor. Customized application software can be developed and loaded via the USB or BLE.

Preview
i
Data Sheet BriefRev A – 06/2025
Request a SampleContact Sales
Request a SampleContact Sales

Key Features

  • Supports UWB RF bands 5 (6.5 GHz) and 9 (8 GHz)
  • Allows development of FiRA compatible applications
  • Allows advanced navigation and tracking RTLS (Real-Time Location System)
  • Supports new ETSI regulation at -31.3 dBm indoor
  • IOS and Android app to setup the devices

Typical Applications

  • High precision real time location systems
  • Location-aware wireless sensor networks
  • Asset tracking
  • Factory / warehouse automation & security
  • Healthcare staff & patient location
  • Retail security, navigation & customer analytics
  • Connected home

Evaluation Kit Details

Based On
QM33120W
Contents
  • 6 Development modules based on QM33120 UWB tranceivers
  • 2 patented antennas under Licence
  • 2 USB C cables
Ideal For
  • UWB technology evaluation in various infrastructure topologies Evaluation of an RTLS system Evaluation of Qorvo Nearby Interaction Develop a quick PoC with Data on MQTT server.

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Data Sheet Brief

    Rev A – 06/2025
    Data Sheet Brief
  • Quick Start Guide

    User Guide
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • Other

    QM3312WDK2/UDK Landing Page

    Other
Results per page
10

Related Products

Preview

6 - 8.5 GHz UWB Power Amplifier Module

QM14070

Production

Fully Integrated Impulse Radio Ultra-Wideband (UWB) Wireless Transceiver

QM33120W

Production

6.2 - 8.3 GHz Ultra-Wideband (UWB) LNA with bypass Switch

QM14068

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks