/
Products
/
Amplifiers
/
Driver Amplifiers (< 3 W)
/
RF3827

RF3827

5 - 1500 MHz Linear General Purpose Amplifier

Qorvo's RF3827 is a general purpose, low-cost, high-linearity RF amplifier IC. The device is manufactured on a Gallium Arsenide process and is featured in a 3mm x 3mm, 16-pin, QFN package. It is ideally suited for use as a linear/low noise amplifier, with OIP3 equal to 38dBm and noise figure less than 1.5dB.

Discontinued
i
End of Life announced March 26, 2020 (PCN 20-0032).
Last Time Buy: November 13, 2020
Recommended replacement for new designs: RFCA3828, QPB7420, QPB7425
Contact your local sales representative for assistance.
Product Data Sheet12/03/2014
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • For Use in Both 50 ohm and 75 ohm Systems
  • 5MHz to 1500MHz Operation
  • Internally Matched Input and Output
  • 20dB Small Signal Gain
  • 1.2dB Noise Figure
  • +24dBm Output Power
  • Single 5V to 9V Positive Power Supply

Parameters

Frequency Min (MHz)
5
Frequency Max (MHz)
1,500
OP1dB (dBm)
25
Small Signal Gain (dB)
20.5
OIP3 (dBm)
38
Voltage (V)
5 to 9
Current (mA)
120
Package Type
QFN, 16-pin
Package Size (mm)
3.0 x 3.0 x 0.63
ECCN
5A991.G

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    12/03/2014
    Data Sheet
  • RF3827 Manufacturing Notes

    Application Note
  • RF3827 Qualification Report

    Qualification Report
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Driver Amplifiers (< 3 W)
/
RF3827

RF3827

5 - 1500 MHz Linear General Purpose Amplifier

Qorvo's RF3827 is a general purpose, low-cost, high-linearity RF amplifier IC. The device is manufactured on a Gallium Arsenide process and is featured in a 3mm x 3mm, 16-pin, QFN package. It is ideally suited for use as a linear/low noise amplifier, with OIP3 equal to 38dBm and noise figure less than 1.5dB.

Discontinued
i
End of Life announced March 26, 2020 (PCN 20-0032).
Last Time Buy: November 13, 2020
Recommended replacement for new designs: RFCA3828, QPB7420, QPB7425
Contact your local sales representative for assistance.
Product Data Sheet12/03/2014
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • For Use in Both 50 ohm and 75 ohm Systems
  • 5MHz to 1500MHz Operation
  • Internally Matched Input and Output
  • 20dB Small Signal Gain
  • 1.2dB Noise Figure
  • +24dBm Output Power
  • Single 5V to 9V Positive Power Supply

Parameters

Frequency Min (MHz)
5
Frequency Max (MHz)
1,500
OP1dB (dBm)
25
Small Signal Gain (dB)
20.5
OIP3 (dBm)
38
Voltage (V)
5 to 9
Current (mA)
120
Package Type
QFN, 16-pin
Package Size (mm)
3.0 x 3.0 x 0.63
ECCN
5A991.G

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    12/03/2014
    Data Sheet
  • RF3827 Manufacturing Notes

    Application Note
  • RF3827 Qualification Report

    Qualification Report
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks