/
Products
/
Amplifiers
/
Driver Amplifiers (< 3 W)
/
TGA2958

TGA2958

13 - 18 GHz, 2 Watt GaN Driver Amplifier, Die

Qorvo's TGA2958 is a driver amplifier fabricated on Qorvo's TQGaN15 GaN on SiC process. The TGA2958 operates from 13 - 18 GHz and achieves 2 W of saturated output power with > 21 dB of large signal gain and at least 25% power-added efficiency.

The TGA2958 is an ideal choice to drive Qorvo's high performing Ku-band GaN HPA's allowing the user to operate the driver and HPA off similar voltage rails.

Fully matched to 50 ohms with integrated DC blocking capacitors on both I/O ports, the TGA2958 is ideally suited for a variety of military and commercial radar and communications applications.

Lead free and RoHS compliant.

Evaluation Boards are available upon request.

Discontinued
i
End of Life announced May 25, 2021 (PCN 21-0113).
Last Time Buy: December 8, 2021
Recommended replacement for new designs: TGA2958-SM
Contact your local sales representative for assistance.
Product Data SheetRev C – 01/2021
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
1,546
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
1,546
Buy Online

Key Features

  • Frequency range: 13 - 18 GHz
  • Psat: > 33 dBm at PIN = 12 dBm
  • PAE: > 25 % at Pin = 12 dBm
  • Small signal gain: > 25 dB
  • Input return loss: > 7 dB
  • Output return loss: > 8 dB
  • Bias: VD = 20 V, IDQ = 70 mA, VG = -2.7 V typical
  • Chip dimensions: 1.25 x 2.14 x 0.10 mm
  • Performance under CW operation

Typical Applications

  • Data Link
  • General Purpose
  • Radar
  • Satellite Communications (Satcom)
  • Multi-Band VSAT
  • EW Signal Jammers

Parameters

Frequency Min (MHz)
13,000
Frequency Max (MHz)
18,000
Small Signal Gain (dB)
> 25
Voltage (V)
20
Current (mA)
70
Package Type
Die
Package Size (mm)
2.14 x 1.25 x 0.1
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    Rev C – 01/2021
    Data Sheet
  • Application Note: GaN Bias Circuit Design Guidelines

    Application Note
  • Application Note: GaN Device Channel Temperature, Thermal Resistance, and Reliability Estimates

    Application Note
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • S-Parameters

    S-Parameters (20 V @ 70 mA)

    S-Parameters
  • Video

    Qorvo® Instructional Video: Understanding GaN Thermal Analysis

    Video
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Driver Amplifiers (< 3 W)
/
TGA2958

TGA2958

13 - 18 GHz, 2 Watt GaN Driver Amplifier, Die

Qorvo's TGA2958 is a driver amplifier fabricated on Qorvo's TQGaN15 GaN on SiC process. The TGA2958 operates from 13 - 18 GHz and achieves 2 W of saturated output power with > 21 dB of large signal gain and at least 25% power-added efficiency.

The TGA2958 is an ideal choice to drive Qorvo's high performing Ku-band GaN HPA's allowing the user to operate the driver and HPA off similar voltage rails.

Fully matched to 50 ohms with integrated DC blocking capacitors on both I/O ports, the TGA2958 is ideally suited for a variety of military and commercial radar and communications applications.

Lead free and RoHS compliant.

Evaluation Boards are available upon request.

Discontinued
i
End of Life announced May 25, 2021 (PCN 21-0113).
Last Time Buy: December 8, 2021
Recommended replacement for new designs: TGA2958-SM
Contact your local sales representative for assistance.
Product Data SheetRev C – 01/2021
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
1,546
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
1,546
Buy Online

Key Features

  • Frequency range: 13 - 18 GHz
  • Psat: > 33 dBm at PIN = 12 dBm
  • PAE: > 25 % at Pin = 12 dBm
  • Small signal gain: > 25 dB
  • Input return loss: > 7 dB
  • Output return loss: > 8 dB
  • Bias: VD = 20 V, IDQ = 70 mA, VG = -2.7 V typical
  • Chip dimensions: 1.25 x 2.14 x 0.10 mm
  • Performance under CW operation

Typical Applications

  • Data Link
  • General Purpose
  • Radar
  • Satellite Communications (Satcom)
  • Multi-Band VSAT
  • EW Signal Jammers

Parameters

Frequency Min (MHz)
13,000
Frequency Max (MHz)
18,000
Small Signal Gain (dB)
> 25
Voltage (V)
20
Current (mA)
70
Package Type
Die
Package Size (mm)
2.14 x 1.25 x 0.1
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    Rev C – 01/2021
    Data Sheet
  • Application Note: GaN Bias Circuit Design Guidelines

    Application Note
  • Application Note: GaN Device Channel Temperature, Thermal Resistance, and Reliability Estimates

    Application Note
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • S-Parameters

    S-Parameters (20 V @ 70 mA)

    S-Parameters
  • Video

    Qorvo® Instructional Video: Understanding GaN Thermal Analysis

    Video
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks