/
Products
/
Amplifiers
/
Driver Amplifiers (< 3 W)
/
TGA8334-SCC

TGA8334-SCC

2 - 20 GHz Power Amplifier, AGC

Qorvo's TGA8334-SCC is a GaAs monolithic dual-gate distributed amplifier. Small-signal gain is typically 8 dB with positive gain slope across the band. Input and output return loss is typically greater than 9.7 dB. Five 600 um gate-width FETs provide more than 26 dB output power at 1 dB gain compression at midband. Ground is provided to the circuitry through vias to the backside metallization.

The TGA8334-SCC is directly cascadable with other broadband Qorvo GaAs amplifiers, such as the TGA8300-SCC and TGA8622-SCC. This general power amplifier is suitable for a variety of wide-band applications such as distributed networks, logging stages and oscillator buffers.

Bond pad and backside metallization is gold plated for compatibility with eutectic alloy attachment methods as well as the thermocompression and thermosonic wire bonding processes. The TGA8334-SCC is supplied in chip form and is readily assembled using automated equipment.

Discontinued
i
Last Time Buy April 18, 2014.
Please use TGA2526 for new designs.
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • 2 to 20 GHz frequency range
  • 0.4 W output power at 1 dB gain
  • Compression at idband
  • Positive gain slope across frequency
  • On-chip input DC-blocking capacitor
  • 1.8:1 Input SWR at midband, 1.3:1 output SWR at midband
  • 8 dB gain with +/- 1 dB flatness
  • Dimensions: 3.1750 x 1.808 x 0.1524 mm (0.125 x 0.071 x 0.006 in)

Parameters

Frequency Min (MHz)
2,000
Frequency Max (MHz)
20,000
Small Signal Gain (dB)
8
Voltage (V)
8
Current (mA)
440
RoHS
No
Lead Free
No
Halogen Free
No
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Driver Amplifiers (< 3 W)
/
TGA8334-SCC

TGA8334-SCC

2 - 20 GHz Power Amplifier, AGC

Qorvo's TGA8334-SCC is a GaAs monolithic dual-gate distributed amplifier. Small-signal gain is typically 8 dB with positive gain slope across the band. Input and output return loss is typically greater than 9.7 dB. Five 600 um gate-width FETs provide more than 26 dB output power at 1 dB gain compression at midband. Ground is provided to the circuitry through vias to the backside metallization.

The TGA8334-SCC is directly cascadable with other broadband Qorvo GaAs amplifiers, such as the TGA8300-SCC and TGA8622-SCC. This general power amplifier is suitable for a variety of wide-band applications such as distributed networks, logging stages and oscillator buffers.

Bond pad and backside metallization is gold plated for compatibility with eutectic alloy attachment methods as well as the thermocompression and thermosonic wire bonding processes. The TGA8334-SCC is supplied in chip form and is readily assembled using automated equipment.

Discontinued
i
Last Time Buy April 18, 2014.
Please use TGA2526 for new designs.
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • 2 to 20 GHz frequency range
  • 0.4 W output power at 1 dB gain
  • Compression at idband
  • Positive gain slope across frequency
  • On-chip input DC-blocking capacitor
  • 1.8:1 Input SWR at midband, 1.3:1 output SWR at midband
  • 8 dB gain with +/- 1 dB flatness
  • Dimensions: 3.1750 x 1.808 x 0.1524 mm (0.125 x 0.071 x 0.006 in)

Parameters

Frequency Min (MHz)
2,000
Frequency Max (MHz)
20,000
Small Signal Gain (dB)
8
Voltage (V)
8
Current (mA)
440
RoHS
No
Lead Free
No
Halogen Free
No
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks