Qorvo® Introduces Family of High-Efficiency Power Amplifiers for 5G Small Cell Networks

June 23, 2021
QPA9942
Download full size image

GREENSBORO, NC – June 23, 2021 – Qorvo® (Nasdaq:QRVO), a leading provider of innovative RF solutions that connect the world, today unveiled a family of high efficiency power amplifiers (PAs) designed for 5G small cell infrastructure applications. These new PAs help small cell base station OEMs deploy 5G networks and services in densely populated, urban indoor and outdoor areas.

Qorvo's new family of high efficiency PAs offers customers high power-added efficiency (PAE), greater than 30% in most cases, and covers major sub-7 GHz 3GPP frequency bands. These devices are designed to handle true 5G New Radio (NR) signal bandwidths of up to 200 MHz with dynamic spectrum sharing (DSS) in a small, 50 Ω-matched, 5 mm x 5 mm SMT package. Qorvo's extensive global manufacturing capabilities and high-volume production support the ongoing global deployment of 5G networks.

Joe Madden, chief analyst at Mobile Experts, Inc., said, "The small cell market experienced a COVID-related dip in 2020 but will be soaring to new heights in 2021. In particular, carrier deployment of small cells will grow at roughly 10% CAGR over the next five years due to ongoing growth in consumer data demand."

Qorvo products shown below are in full production and ready for immediate delivery. Contact a Qorvo sales representative or go online to place a product order.

To learn more about these products and more, view our online tutorial "Solving 5G RF Design Challenges with Small Signal Solutions."

Specifications QPA9908 QPA9903 QPA9901 QPA9940 QPA9907 QPA9942
Frequency Range 850-960 MHz 1.8-1.88 GHz 2.11-2.2 GHz 2.3-2.4 GHz 2.5-2.7 GHz 3.3-3.8 GHz
Gain 32.5 dB 32 dB 36.5 dB 34 dB 34.5 dB 31 dB
PAE 36% 34% 32% 31% 30% 27%
Package Size 5 mm x 5 mm 5 mm x 5 mm 5 mm x 5 mm 5 mm x 5 mm 5 mm x 5 mm 5 mm x 5 mm

Connect with us during the virtual IMS (#IMS2021), June 20-25. For more information about Qorvo's solutions, announcements and meeting inquiries, visit our Qorvo IMS 2021 landing page.

About Qorvo
Qorvo (Nasdaq: QRVO) makes a better world possible by providing innovative Radio Frequency (RF) solutions at the center of connectivity. We combine product and technology leadership, systems-level expertise and global manufacturing scale to quickly solve our customers' most complex technical challenges. Qorvo serves diverse high-growth segments of large global markets, including advanced wireless devices, wired and wireless networks and defense radar and communications. We also leverage unique competitive strengths to advance 5G networks, cloud computing, the Internet of Things, and other emerging applications that expand the global framework interconnecting people, places and things. Visit www.qorvo.com to learn how Qorvo connects the world.

Qorvo is a registered trademark of Qorvo, Inc. in the U.S. and in other countries. All other trademarks are the property of their respective owners.

Media Contact:
Katie Caballero
Marketing Communications Manager
Qorvo Infrastructure and Defense Products
+1 972-994-8546
katie.caballero@qorvo.com

This press release includes "forward-looking statements" within the meaning of the safe harbor provisions of the Private Securities Litigation Reform Act of 1995. These forward-looking statements include, but are not limited to, statements about our plans, objectives, representations and contentions, and are not historical facts and typically are identified by use of terms such as "may," "will," "should," "could," "expect," "plan," "anticipate," "believe," "estimate," "predict," "potential," "continue" and similar words, although some forward-looking statements are expressed differently. You should be aware that the forward-looking statements included herein represent management’s current judgment and expectations, but our actual results, events and performance could differ materially from those expressed or implied by forward-looking statements. We do not intend to update any of these forward-looking statements or publicly announce the results of any revisions to these forward-looking statements, other than as is required under U.S. federal securities laws. Our business is subject to numerous risks and uncertainties, including those relating to fluctuations in our operating results; our substantial dependence on developing new products and achieving design wins; our dependence on a few large customers for a substantial portion of our revenue; a loss of revenue if contracts with the United States government or defense and aerospace contractors are canceled or delayed or if defense spending is reduced; the COVID-19 pandemic, which has and will likely continue to negatively impact the global economy and disrupt normal business activities, and which may have an adverse effect on our results of operations; our dependence on third parties; risks related to sales through distributors; risks associated with the operation of our manufacturing facilities; business disruptions; poor manufacturing yields; increased inventory risks and costs due to timing of customer forecasts; our inability to effectively manage or maintain evolving relationships with platform providers; risks from international sales and operations; economic regulation in China; changes in government trade policies, including imposition of tariffs and export restrictions; our ability to implement innovative technologies; underutilization of manufacturing facilities as a result of industry overcapacity; we may not be able to borrow funds under our credit facility or secure future financing; we may not be able to generate sufficient cash to service all of our debt; restrictions imposed by the agreements governing our debt; volatility in the price of our common stock; damage to our reputation or brand; fluctuations in the amount and frequency of our stock repurchases; our recent and future acquisitions and other strategic investments could fail to achieve financial or strategic objectives; our ability to attract, retain and motivate key employees; our reliance on our intellectual property portfolio; claims of infringement of third-party intellectual property rights; security breaches and other similar disruptions compromising our information; theft, loss or misuse of personal data by or about our employees, customers or third parties; warranty claims, product recalls and product liability; and risks associated with environmental, health and safety regulations and climate change. Many of the foregoing risks and uncertainties are, and will continue to be, exacerbated by the COVID-19 pandemic and any worsening of the global business and economic environment as a result. These and other risks and uncertainties, which are described in more detail in Qorvo’s most recent Annual Report on Form 10-K and in other reports and statements filed with the Securities and Exchange Commission, could cause actual results and developments to be materially different from those expressed or implied by any of these forward-looking statements.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo® Introduces Family of High-Efficiency Power Amplifiers for 5G Small Cell Networks

June 23, 2021
QPA9942
Download full size image

GREENSBORO, NC – June 23, 2021 – Qorvo® (Nasdaq:QRVO), a leading provider of innovative RF solutions that connect the world, today unveiled a family of high efficiency power amplifiers (PAs) designed for 5G small cell infrastructure applications. These new PAs help small cell base station OEMs deploy 5G networks and services in densely populated, urban indoor and outdoor areas.

Qorvo's new family of high efficiency PAs offers customers high power-added efficiency (PAE), greater than 30% in most cases, and covers major sub-7 GHz 3GPP frequency bands. These devices are designed to handle true 5G New Radio (NR) signal bandwidths of up to 200 MHz with dynamic spectrum sharing (DSS) in a small, 50 Ω-matched, 5 mm x 5 mm SMT package. Qorvo's extensive global manufacturing capabilities and high-volume production support the ongoing global deployment of 5G networks.

Joe Madden, chief analyst at Mobile Experts, Inc., said, "The small cell market experienced a COVID-related dip in 2020 but will be soaring to new heights in 2021. In particular, carrier deployment of small cells will grow at roughly 10% CAGR over the next five years due to ongoing growth in consumer data demand."

Qorvo products shown below are in full production and ready for immediate delivery. Contact a Qorvo sales representative or go online to place a product order.

To learn more about these products and more, view our online tutorial "Solving 5G RF Design Challenges with Small Signal Solutions."

Specifications QPA9908 QPA9903 QPA9901 QPA9940 QPA9907 QPA9942
Frequency Range 850-960 MHz 1.8-1.88 GHz 2.11-2.2 GHz 2.3-2.4 GHz 2.5-2.7 GHz 3.3-3.8 GHz
Gain 32.5 dB 32 dB 36.5 dB 34 dB 34.5 dB 31 dB
PAE 36% 34% 32% 31% 30% 27%
Package Size 5 mm x 5 mm 5 mm x 5 mm 5 mm x 5 mm 5 mm x 5 mm 5 mm x 5 mm 5 mm x 5 mm

Connect with us during the virtual IMS (#IMS2021), June 20-25. For more information about Qorvo's solutions, announcements and meeting inquiries, visit our Qorvo IMS 2021 landing page.

About Qorvo
Qorvo (Nasdaq: QRVO) makes a better world possible by providing innovative Radio Frequency (RF) solutions at the center of connectivity. We combine product and technology leadership, systems-level expertise and global manufacturing scale to quickly solve our customers' most complex technical challenges. Qorvo serves diverse high-growth segments of large global markets, including advanced wireless devices, wired and wireless networks and defense radar and communications. We also leverage unique competitive strengths to advance 5G networks, cloud computing, the Internet of Things, and other emerging applications that expand the global framework interconnecting people, places and things. Visit www.qorvo.com to learn how Qorvo connects the world.

Qorvo is a registered trademark of Qorvo, Inc. in the U.S. and in other countries. All other trademarks are the property of their respective owners.

Media Contact:
Katie Caballero
Marketing Communications Manager
Qorvo Infrastructure and Defense Products
+1 972-994-8546
katie.caballero@qorvo.com

This press release includes "forward-looking statements" within the meaning of the safe harbor provisions of the Private Securities Litigation Reform Act of 1995. These forward-looking statements include, but are not limited to, statements about our plans, objectives, representations and contentions, and are not historical facts and typically are identified by use of terms such as "may," "will," "should," "could," "expect," "plan," "anticipate," "believe," "estimate," "predict," "potential," "continue" and similar words, although some forward-looking statements are expressed differently. You should be aware that the forward-looking statements included herein represent management’s current judgment and expectations, but our actual results, events and performance could differ materially from those expressed or implied by forward-looking statements. We do not intend to update any of these forward-looking statements or publicly announce the results of any revisions to these forward-looking statements, other than as is required under U.S. federal securities laws. Our business is subject to numerous risks and uncertainties, including those relating to fluctuations in our operating results; our substantial dependence on developing new products and achieving design wins; our dependence on a few large customers for a substantial portion of our revenue; a loss of revenue if contracts with the United States government or defense and aerospace contractors are canceled or delayed or if defense spending is reduced; the COVID-19 pandemic, which has and will likely continue to negatively impact the global economy and disrupt normal business activities, and which may have an adverse effect on our results of operations; our dependence on third parties; risks related to sales through distributors; risks associated with the operation of our manufacturing facilities; business disruptions; poor manufacturing yields; increased inventory risks and costs due to timing of customer forecasts; our inability to effectively manage or maintain evolving relationships with platform providers; risks from international sales and operations; economic regulation in China; changes in government trade policies, including imposition of tariffs and export restrictions; our ability to implement innovative technologies; underutilization of manufacturing facilities as a result of industry overcapacity; we may not be able to borrow funds under our credit facility or secure future financing; we may not be able to generate sufficient cash to service all of our debt; restrictions imposed by the agreements governing our debt; volatility in the price of our common stock; damage to our reputation or brand; fluctuations in the amount and frequency of our stock repurchases; our recent and future acquisitions and other strategic investments could fail to achieve financial or strategic objectives; our ability to attract, retain and motivate key employees; our reliance on our intellectual property portfolio; claims of infringement of third-party intellectual property rights; security breaches and other similar disruptions compromising our information; theft, loss or misuse of personal data by or about our employees, customers or third parties; warranty claims, product recalls and product liability; and risks associated with environmental, health and safety regulations and climate change. Many of the foregoing risks and uncertainties are, and will continue to be, exacerbated by the COVID-19 pandemic and any worsening of the global business and economic environment as a result. These and other risks and uncertainties, which are described in more detail in Qorvo’s most recent Annual Report on Form 10-K and in other reports and statements filed with the Securities and Exchange Commission, could cause actual results and developments to be materially different from those expressed or implied by any of these forward-looking statements.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks