Easy upgrade path to DOCSIS 3.1. Maximum design flexibility and functionality. Faster time-to-market. Reduced deployment and operation costs.

    Qorvo offers the most DOCSIS 3.1–ready products with more than 60 offerings, including:

    • Pre-driver gain blocks
    • Push-pulls and power doublers in both module and MCM form
    • General-purpose 75-ohm gain blocks that support FTTH, Edge QAM amps and VGAs, drop amps and all active RF blocks within the optical node
    • Return path solutions in module and MCM form that operate from 5 MHz to 300 MHz
    • A growing line of control products including 75-ohm absorptive switches and glitchless digital step attenuators
     Read Our DOCSIS 3.1 Brochure

     

    Qorvo GaN & DOCSIS 3.1 SolutionsQorvo's GaN-Enabled Solutions for CATV and DOCSIS 3.1. Watch the Video

    Our comprehensive CATV product line gives cable broadband service providers many options, with maximum design flexibility and functionality while conserving power and reducing PCB space.

    Industry-Standard Packaging Options
    SOT115J hybrid modules, multi-chip modules (MCMs), SOT89, QFN, SOIC8 and SOIC16W.

    High-Performance Process Technologies Optimized for Broadband Networks
    Qorvo's GaN HEMT technology and GaN-on-SiC and GaAs processes provide superior return loss, low power consumption, high reliability and unconditional stability under all terminations.

    Seamless Integration of Multiple Functional Components into a Single Package
    Provides an easy-to-integrate solution so equipment designers and manufacturers can bring their systems to market faster.

    Temperature-Sensing Pins
    To expedite and optimize reflow during PCB assembly.

    Adjustable Gain and Current Control
    Gives operators flexibility to save on power consumption and operating costs.