Qorvo is a leading supplier for the wired broadband market with best-in-class, end-to-end solutions designed for HFC headend, CMTS, optical nodes and distributed architecture to support DOCSIS® standards in configurations such as fiber deep, node split, remote PHY, full duplex and Extended Spectrum DOCSIS.
Our broadband portfolio includes GaN, GaAs, and silicon-based high-power amplifiers, multi-chip modules (MCM), low power MMICs and control products as well as systems solutions with transimpedance amplifiers and optical modules for FTTx, and xPON systems.
Qorvo's broadband technology and expansive portfolio offers an easy upgrade path for architectures support DOCSIS standards. Our products are designed for maximum flexibility and functionality. Faster time to market. Reduced deployment and operation costs.
Download the How to Increase Downstream Bandwidth and Upstream Capabilities in CATV Amplifiers with Greater Efficiency White Paper
Our comprehensive CATV product line gives cable broadband service providers many options, with maximum design flexibility and functionality while conserving power and reducing PCB space.
Industry-Standard Packaging Options
                SOT115J hybrid modules, multi-chip modules (MCMs), SOT89, QFN, SOIC8 and
                SOIC16W.
High-Performance Process Technologies Optimized for Broadband
                Networks
                Qorvo's GaN HEMT technology and GaN-on-SiC and GaAs processes provide superior
                return loss, low power consumption, high reliability and unconditional stability
                under all terminations.
Seamless Integration of Multiple Functional Components into a Single
                Package
                Provides an easy-to-integrate solution so equipment designers and manufacturers can
                bring their systems to market faster.
Temperature-Sensing Pins
                To expedite and optimize reflow during PCB assembly.
Adjustable Gain and Current Control
                Gives operators flexibility to save on power consumption and operating costs.