Please contact Qorvo Sales for details
Technology | SAW |
Type | Infrastructure |
Frequency(MHz) | 570 |
Bandwidth(MHz) | 17 |
Insertion Loss(dB) | 15.8 |
I/O Configuration | SE/SE |
Package(mm) | 7.0 x 5.5 |
RoHS | No |
Lead Free | No |
Halogen Free | No |
ITAR Restricted | No |