End of Life announced November 14, 2017 (PCN 17-0190).
Last Time Buy May 18, 2018.
Contact your local sales representative for assistance.
Technology | SAW |
Type | Mobile |
Frequency(MHz) | 183.6 |
Bandwidth(MHz) | 1.26 |
Insertion Loss(dB) | 7.4 |
I/O Configuration | SE/BAL, BAL/BAL |
Package Type | SMP |
Package(mm) | 7.0 x 5.5 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |