End of Life announced Sept 28, 2017 (PCN 17-0153).
Last Time Buy April 6, 2018.
Contact your local sales representative for assistance.
Mouser | 0 | Buy Online > | |
RFMW | 56322 | Buy Online > |
Qorvo's 857038 is an 836.5 MHz CDMA filter with low insertion loss and excellent rejection. It is ideal for automotive telematics applications. It achieves its performance over an extended temperature range and has been qualified to AEC-Q200 requirements. In addition, it is fabricated and packaged in TS-16949-certified facilities. The 857038 uses advanced and inexpensive packaging techniques to achieve an extremely compact hermetically sealed 1.2 x 1.4 x 0.46 mm package.
Technology | SAW |
Type | Automotive |
Bands | 836.5 MHz |
Frequency(MHz) | 836.5 |
Bandwidth(MHz) | 25 |
Insertion Loss(dB) | 2.3 |
I/O Configuration | SE/SE |
Package Type | CSP |
Package(mm) | 1.4 x 1.2 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991.B |