End of Life announced January 28, 2019 (PCN 19-0024).
Last Time Buy: August 4, 2019
Contact your local sales representative for assistance.
Mouser | 0 | Buy Online > | |
RFMW | 30572 | Buy Online > |
General purpose RF filter.
Technology | SAW |
Type | Defense |
Bands | 1090 MHz |
Frequency(MHz) | 1,090 |
Bandwidth(MHz) | 10 |
Insertion Loss(dB) | 2.6 |
I/O Configuration | SE / SE |
Package Type | CSP |
Package(mm) | 3.0 x 3.0 x 1.22 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991.B |